All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Split Cylindrical Roller Bearing Plummer Blocks
>
Split Cylindrical Roller Bearing Medium Series Plummer Blocks
>
Split Cylindrical Roller Bearing Medium Series Standard Plummer Block
>
View Items
This category has 1,524 items. Only the first 1000 records are returned.
Split Cylindrical Roller Bearing Medium Series Standard Plummer Block
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 376 - 400 of 1000
«
16
17
18
19
20
»
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Maximum Speed
CAD
MSM105BRHSKPS
105
mm
Kevlar Packing Seal
Split Cylindrical Retained Type
87226
lbf
388000
N
110381
lbf
491000
N
5620
lbf
25000
N
2130
rpm
MSM105BXHSRSS
105
mm
Viton Single Lip
Split Cylindrical Expansion Type
87226
lbf
388000
N
110381
lbf
491000
N
N/A
2130
rpm
MSM105BRHSRSS
105
mm
Viton Single Lip
Split Cylindrical Retained Type
87226
lbf
388000
N
110381
lbf
491000
N
5620
lbf
25000
N
2130
rpm
MSM105BXHSHTPS
105
mm
High Temperature Packing
Split Cylindrical Expansion Type
87226
lbf
388000
N
110381
lbf
491000
N
N/A
2130
rpm
MSM105BRHSHTPS
105
mm
High Temperature Packing
Split Cylindrical Retained Type
87226
lbf
388000
N
110381
lbf
491000
N
5620
lbf
25000
N
2130
rpm
MSM105BXHSATL
105
mm
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
87226
lbf
388000
N
110381
lbf
491000
N
N/A
2130
rpm
MSM105BRHSATL
105
mm
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
87226
lbf
388000
N
110381
lbf
491000
N
5620
lbf
25000
N
2130
rpm
MSM105BXHSFS
105
mm
Felt Type
Split Cylindrical Expansion Type
87226
lbf
388000
N
110381
lbf
491000
N
N/A
2130
rpm
MSM105BRHSFS
105
mm
Felt Type
Split Cylindrical Retained Type
87226
lbf
388000
N
110381
lbf
491000
N
5620
lbf
25000
N
2130
rpm
MSE403BXHS
4 3/16
in
Felt Type
Split Cylindrical Expansion Type
102063
lbf
454000
N
133087
lbf
592000
N
N/A
1820
rpm
MSE403BRHS
4 3/16
in
Felt Type
Split Cylindrical Retained Type
102063
lbf
454000
N
133087
lbf
592000
N
7014
lbf
31200
N
1820
rpm
MSE403BXHSKPS
4 3/16
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
102063
lbf
454000
N
133087
lbf
592000
N
N/A
1820
rpm
MSE403BRHSKPS
4 3/16
in
Kevlar Packing Seal
Split Cylindrical Retained Type
102063
lbf
454000
N
133087
lbf
592000
N
7014
lbf
31200
N
1820
rpm
MSE403BXHSRSS
4 3/16
in
Viton Single Lip
Split Cylindrical Expansion Type
102063
lbf
454000
N
133087
lbf
592000
N
N/A
1820
rpm
MSE403BRHSRSS
4 3/16
in
Viton Single Lip
Split Cylindrical Retained Type
102063
lbf
454000
N
133087
lbf
592000
N
7014
lbf
31200
N
1820
rpm
MSE403BXHSHTPS
4 3/16
in
High Temperature Packing
Split Cylindrical Expansion Type
102063
lbf
454000
N
133087
lbf
592000
N
N/A
1820
rpm
MSE403BRHSHTPS
4 3/16
in
High Temperature Packing
Split Cylindrical Retained Type
102063
lbf
454000
N
133087
lbf
592000
N
7014
lbf
31200
N
1820
rpm
MSE403BXHSATL
4 3/16
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
102063
lbf
454000
N
133087
lbf
592000
N
N/A
1820
rpm
MSE403BRHSATL
4 3/16
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
102063
lbf
454000
N
133087
lbf
592000
N
7014
lbf
31200
N
1820
rpm
MSE403BXHSFS
4 3/16
in
Felt Type
Split Cylindrical Expansion Type
102063
lbf
454000
N
133087
lbf
592000
N
N/A
1820
rpm
MSE403BRHSFS
4 3/16
in
Felt Type
Split Cylindrical Retained Type
102063
lbf
454000
N
133087
lbf
592000
N
7014
lbf
31200
N
1820
rpm
MSE404BXHS
4 1/4
in
Felt Type
Split Cylindrical Expansion Type
102063
lbf
454000
N
133087
lbf
592000
N
N/A
1820
rpm
MSE404BRHS
4 1/4
in
Felt Type
Split Cylindrical Retained Type
102063
lbf
454000
N
133087
lbf
592000
N
7014
lbf
31200
N
1820
rpm
MSE404BXHSKPS
4 1/4
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
102063
lbf
454000
N
133087
lbf
592000
N
N/A
1820
rpm
MSE404BRHSKPS
4 1/4
in
Kevlar Packing Seal
Split Cylindrical Retained Type
102063
lbf
454000
N
133087
lbf
592000
N
7014
lbf
31200
N
1820
rpm
Results 376 - 400 of 1000
«
16
17
18
19
20
»