All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Plummer Blocks > Split Cylindrical Roller Bearing Medium Series Plummer Blocks > Split Cylindrical Roller Bearing Medium Series Standard Plummer Block > View Items  


This category has 1,524 items. Only the first 1000 records are returned.

Split Cylindrical Roller Bearing Medium Series Standard Plummer Block

Check up to five results to perform an action.





Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 401 - 425 of 1000 « 16 17 18 19 20 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

MSE404BXHSRSS 4 1/4 in Viton Single Lip Split Cylindrical Expansion Type 102063 lbf
454000
N
133087 lbf
592000
N
N/A 1820 rpm CAD Icon (for items table)
MSE404BRHSRSS 4 1/4 in Viton Single Lip Split Cylindrical Retained Type 102063 lbf
454000
N
133087 lbf
592000
N
7014 lbf
31200
N
1820 rpm CAD Icon (for items table)
MSE404BXHSHTPS 4 1/4 in High Temperature Packing Split Cylindrical Expansion Type 102063 lbf
454000
N
133087 lbf
592000
N
N/A 1820 rpm CAD Icon (for items table)
MSE404BRHSHTPS 4 1/4 in High Temperature Packing Split Cylindrical Retained Type 102063 lbf
454000
N
133087 lbf
592000
N
7014 lbf
31200
N
1820 rpm CAD Icon (for items table)
MSE404BXHSATL 4 1/4 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 102063 lbf
454000
N
133087 lbf
592000
N
N/A 1820 rpm CAD Icon (for items table)
MSE404BRHSATL 4 1/4 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 102063 lbf
454000
N
133087 lbf
592000
N
7014 lbf
31200
N
1820 rpm CAD Icon (for items table)
MSE404BXHSFS 4 1/4 in Felt Type Split Cylindrical Expansion Type 102063 lbf
454000
N
133087 lbf
592000
N
N/A 1820 rpm CAD Icon (for items table)
MSE404BRHSFS 4 1/4 in Felt Type Split Cylindrical Retained Type 102063 lbf
454000
N
133087 lbf
592000
N
7014 lbf
31200
N
1820 rpm CAD Icon (for items table)
MSM110BXHS 110 mm Felt Type Split Cylindrical Expansion Type 102063 lbf
454000
N
133087 lbf
592000
N
N/A 1820 rpm CAD Icon (for items table)
MSM110BRHS 110 mm Felt Type Split Cylindrical Retained Type 102063 lbf
454000
N
133087 lbf
592000
N
7014 lbf
31200
N
1820 rpm CAD Icon (for items table)
MSM110BXHSKPS 110 mm Kevlar Packing Seal Split Cylindrical Expansion Type 102063 lbf
454000
N
133087 lbf
592000
N
N/A 1820 rpm CAD Icon (for items table)
MSM110BRHSKPS 110 mm Kevlar Packing Seal Split Cylindrical Retained Type 102063 lbf
454000
N
133087 lbf
592000
N
7014 lbf
31200
N
1820 rpm CAD Icon (for items table)
MSM110BXHSRSS 110 mm Viton Single Lip Split Cylindrical Expansion Type 102063 lbf
454000
N
133087 lbf
592000
N
N/A 1820 rpm CAD Icon (for items table)
MSM110BRHSRSS 110 mm Viton Single Lip Split Cylindrical Retained Type 102063 lbf
454000
N
133087 lbf
592000
N
7014 lbf
31200
N
1820 rpm CAD Icon (for items table)
MSM110BXHSHTPS 110 mm High Temperature Packing Split Cylindrical Expansion Type 102063 lbf
454000
N
133087 lbf
592000
N
N/A 1820 rpm CAD Icon (for items table)
MSM110BRHSHTPS 110 mm High Temperature Packing Split Cylindrical Retained Type 102063 lbf
454000
N
133087 lbf
592000
N
7014 lbf
31200
N
1820 rpm CAD Icon (for items table)
MSM110BXHSATL 110 mm Aluminium Triple Labyrinth Split Cylindrical Expansion Type 102063 lbf
454000
N
133087 lbf
592000
N
N/A 1820 rpm CAD Icon (for items table)
MSM110BRHSATL 110 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 102063 lbf
454000
N
133087 lbf
592000
N
7014 lbf
31200
N
1820 rpm CAD Icon (for items table)
MSM110BXHSFS 110 mm Felt Type Split Cylindrical Expansion Type 102063 lbf
454000
N
133087 lbf
592000
N
N/A 1820 rpm CAD Icon (for items table)
MSM110BRHSFS 110 mm Felt Type Split Cylindrical Retained Type 102063 lbf
454000
N
133087 lbf
592000
N
7014 lbf
31200
N
1820 rpm CAD Icon (for items table)
MSE407BXHS 4 7/16 in Felt Type Split Cylindrical Expansion Type 102063 lbf
454000
N
133087 lbf
592000
N
N/A 1820 rpm CAD Icon (for items table)
MSE407BRHS 4 7/16 in Felt Type Split Cylindrical Retained Type 102063 lbf
454000
N
133087 lbf
592000
N
7014 lbf
31200
N
1820 rpm CAD Icon (for items table)
MSE407BXHSKPS 4 7/16 in Kevlar Packing Seal Split Cylindrical Expansion Type 102063 lbf
454000
N
133087 lbf
592000
N
N/A 1820 rpm CAD Icon (for items table)
MSE407BRHSKPS 4 7/16 in Kevlar Packing Seal Split Cylindrical Retained Type 102063 lbf
454000
N
133087 lbf
592000
N
7014 lbf
31200
N
1820 rpm CAD Icon (for items table)
MSE407BXHSRSS 4 7/16 in Viton Single Lip Split Cylindrical Expansion Type 102063 lbf
454000
N
133087 lbf
592000
N
N/A 1820 rpm CAD Icon (for items table)
  Results 401 - 425 of 1000 « 16 17 18 19 20 »