All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Split Cylindrical Roller Bearing Plummer Blocks
>
Split Cylindrical Roller Bearing Medium Series Plummer Blocks
>
Split Cylindrical Roller Bearing Medium Series Standard Plummer Block
>
View Items
This category has 1,524 items. Only the first 1000 records are returned.
Split Cylindrical Roller Bearing Medium Series Standard Plummer Block
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 426 - 450 of 1000
«
16
17
18
19
20
»
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Maximum Speed
CAD
MSE407BRHSRSS
4 7/16
in
Viton Single Lip
Split Cylindrical Retained Type
102063
lbf
454000
N
133087
lbf
592000
N
7014
lbf
31200
N
1820
rpm
MSE407BXHSHTPS
4 7/16
in
High Temperature Packing
Split Cylindrical Expansion Type
102063
lbf
454000
N
133087
lbf
592000
N
N/A
1820
rpm
MSE407BRHSHTPS
4 7/16
in
High Temperature Packing
Split Cylindrical Retained Type
102063
lbf
454000
N
133087
lbf
592000
N
7014
lbf
31200
N
1820
rpm
MSE407BXHSATL
4 7/16
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
102063
lbf
454000
N
133087
lbf
592000
N
N/A
1820
rpm
MSE407BRHSATL
4 7/16
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
102063
lbf
454000
N
133087
lbf
592000
N
7014
lbf
31200
N
1820
rpm
MSE407BXHSFS
4 7/16
in
Felt Type
Split Cylindrical Expansion Type
102063
lbf
454000
N
133087
lbf
592000
N
N/A
1820
rpm
MSE407BRHSFS
4 7/16
in
Felt Type
Split Cylindrical Retained Type
102063
lbf
454000
N
133087
lbf
592000
N
7014
lbf
31200
N
1820
rpm
MSE408BXHS
4 1/2
in
Felt Type
Split Cylindrical Expansion Type
102063
lbf
454000
N
133087
lbf
592000
N
N/A
1820
rpm
MSE408BRHS
4 1/2
in
Felt Type
Split Cylindrical Retained Type
102063
lbf
454000
N
133087
lbf
592000
N
7014
lbf
31200
N
1820
rpm
MSE408BXHSKPS
4 1/2
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
102063
lbf
454000
N
133087
lbf
592000
N
N/A
1820
rpm
MSE408BRHSKPS
4 1/2
in
Kevlar Packing Seal
Split Cylindrical Retained Type
102063
lbf
454000
N
133087
lbf
592000
N
7014
lbf
31200
N
1820
rpm
MSE408BXHSRSS
4 1/2
in
Viton Single Lip
Split Cylindrical Expansion Type
102063
lbf
454000
N
133087
lbf
592000
N
N/A
1820
rpm
MSE408BRHSRSS
4 1/2
in
Viton Single Lip
Split Cylindrical Retained Type
102063
lbf
454000
N
133087
lbf
592000
N
7014
lbf
31200
N
1820
rpm
MSE408BXHSHTPS
4 1/2
in
High Temperature Packing
Split Cylindrical Expansion Type
102063
lbf
454000
N
133087
lbf
592000
N
N/A
1820
rpm
MSE408BRHSHTPS
4 1/2
in
High Temperature Packing
Split Cylindrical Retained Type
102063
lbf
454000
N
133087
lbf
592000
N
7014
lbf
31200
N
1820
rpm
MSE408BXHSATL
4 1/2
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
102063
lbf
454000
N
133087
lbf
592000
N
N/A
1820
rpm
MSE408BRHSATL
4 1/2
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
102063
lbf
454000
N
133087
lbf
592000
N
7014
lbf
31200
N
1820
rpm
MSE408BXHSFS
4 1/2
in
Felt Type
Split Cylindrical Expansion Type
102063
lbf
454000
N
133087
lbf
592000
N
N/A
1820
rpm
MSE408BRHSFS
4 1/2
in
Felt Type
Split Cylindrical Retained Type
102063
lbf
454000
N
133087
lbf
592000
N
7014
lbf
31200
N
1820
rpm
MSM115BXHS
115
mm
Felt Type
Split Cylindrical Expansion Type
102063
lbf
454000
N
133087
lbf
592000
N
N/A
1820
rpm
MSM115BRHS
115
mm
Felt Type
Split Cylindrical Retained Type
102063
lbf
454000
N
133087
lbf
592000
N
7014
lbf
31200
N
1820
rpm
MSM115BXHSKPS
115
mm
Kevlar Packing Seal
Split Cylindrical Expansion Type
102063
lbf
454000
N
133087
lbf
592000
N
N/A
1820
rpm
MSM115BRHSKPS
115
mm
Kevlar Packing Seal
Split Cylindrical Retained Type
102063
lbf
454000
N
133087
lbf
592000
N
7014
lbf
31200
N
1820
rpm
MSM115BXHSRSS
115
mm
Viton Single Lip
Split Cylindrical Expansion Type
102063
lbf
454000
N
133087
lbf
592000
N
N/A
1820
rpm
MSM115BRHSRSS
115
mm
Viton Single Lip
Split Cylindrical Retained Type
102063
lbf
454000
N
133087
lbf
592000
N
7014
lbf
31200
N
1820
rpm
Results 426 - 450 of 1000
«
16
17
18
19
20
»