All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Split Cylindrical Roller Bearing Plummer Blocks
>
Split Cylindrical Roller Bearing Medium Series Plummer Blocks
>
Split Cylindrical Roller Bearing Medium Series Standard Plummer Block
>
View Items
This category has 1,524 items. Only the first 1000 records are returned.
Split Cylindrical Roller Bearing Medium Series Standard Plummer Block
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 451 - 475 of 1000
«
16
17
18
19
20
»
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Maximum Speed
CAD
MSM115BXHSHTPS
115
mm
High Temperature Packing
Split Cylindrical Expansion Type
102063
lbf
454000
N
133087
lbf
592000
N
N/A
1820
rpm
MSM115BRHSHTPS
115
mm
High Temperature Packing
Split Cylindrical Retained Type
102063
lbf
454000
N
133087
lbf
592000
N
7014
lbf
31200
N
1820
rpm
MSM115BXHSATL
115
mm
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
102063
lbf
454000
N
133087
lbf
592000
N
N/A
1820
rpm
MSM115BRHSATL
115
mm
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
102063
lbf
454000
N
133087
lbf
592000
N
7014
lbf
31200
N
1820
rpm
MSM115BXHSFS
115
mm
Felt Type
Split Cylindrical Expansion Type
102063
lbf
454000
N
133087
lbf
592000
N
N/A
1820
rpm
MSM115BRHSFS
115
mm
Felt Type
Split Cylindrical Retained Type
102063
lbf
454000
N
133087
lbf
592000
N
7014
lbf
31200
N
1820
rpm
MSE411BXHS
4.6875
in
Felt Type
Split Cylindrical Expansion Type
118025
lbf
525000
N
157366
lbf
700000
N
N/A
1600
rpm
MSE411BRHS
4.6875
in
Felt Type
Split Cylindrical Retained Type
118025
lbf
525000
N
157366
lbf
700000
N
8588
lbf
38200
N
1600
rpm
MSE411BXHSKPS
4.6875
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
118025
lbf
525000
N
157366
lbf
700000
N
N/A
1600
rpm
MSE411BRHSKPS
4.6875
in
Kevlar Packing Seal
Split Cylindrical Retained Type
118025
lbf
525000
N
157366
lbf
700000
N
8588
lbf
38200
N
1600
rpm
MSE411BXHSRSS
4.6875
in
Viton Single Lip
Split Cylindrical Expansion Type
118025
lbf
525000
N
157366
lbf
700000
N
N/A
1600
rpm
MSE411BRHSRSS
4.6875
in
Viton Single Lip
Split Cylindrical Retained Type
118025
lbf
525000
N
157366
lbf
700000
N
8588
lbf
38200
N
1600
rpm
MSE411BXHSHTPS
4.6875
in
High Temperature Packing
Split Cylindrical Expansion Type
118025
lbf
525000
N
157366
lbf
700000
N
N/A
1600
rpm
MSE411BRHSHTPS
4.6875
in
High Temperature Packing
Split Cylindrical Retained Type
118025
lbf
525000
N
157366
lbf
700000
N
8588
lbf
38200
N
1600
rpm
MSE411BXHSATL
4.6875
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
118025
lbf
525000
N
157366
lbf
700000
N
N/A
1600
rpm
MSE411BRHSATL
4.6875
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
118025
lbf
525000
N
157366
lbf
700000
N
8588
lbf
38200
N
1600
rpm
MSE411BXHSFS
4.6875
in
Felt Type
Split Cylindrical Expansion Type
118025
lbf
525000
N
157366
lbf
700000
N
N/A
1600
rpm
MSE411BRHSFS
4.6875
in
Felt Type
Split Cylindrical Retained Type
118025
lbf
525000
N
157366
lbf
700000
N
8588
lbf
38200
N
1600
rpm
MSM120BXHS
120
mm
Felt Type
Split Cylindrical Expansion Type
118025
lbf
525000
N
157366
lbf
700000
N
N/A
1600
rpm
MSM120BRHS
120
mm
Felt Type
Split Cylindrical Retained Type
118025
lbf
525000
N
157366
lbf
700000
N
8588
lbf
38200
N
1600
rpm
MSM120BXHSKPS
120
mm
Kevlar Packing Seal
Split Cylindrical Expansion Type
118025
lbf
525000
N
157366
lbf
700000
N
N/A
1600
rpm
MSM120BRHSKPS
120
mm
Kevlar Packing Seal
Split Cylindrical Retained Type
118025
lbf
525000
N
157366
lbf
700000
N
8588
lbf
38200
N
1600
rpm
MSM120BXHSRSS
120
mm
Viton Single Lip
Split Cylindrical Expansion Type
118025
lbf
525000
N
157366
lbf
700000
N
N/A
1600
rpm
MSM120BRHSRSS
120
mm
Viton Single Lip
Split Cylindrical Retained Type
118025
lbf
525000
N
157366
lbf
700000
N
8588
lbf
38200
N
1600
rpm
MSM120BXHSHTPS
120
mm
High Temperature Packing
Split Cylindrical Expansion Type
118025
lbf
525000
N
157366
lbf
700000
N
N/A
1600
rpm
Results 451 - 475 of 1000
«
16
17
18
19
20
»