|
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
|
MSE500BXHSATL
|
|
5 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Expansion Type
|
|
118025 lbf 525000 N
|
|
157366 lbf 700000 N
|
|
N/A
|
|
1600 rpm
|
|
|
|
|
|
MSE500BRHSATL
|
|
5 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
118025 lbf 525000 N
|
|
157366 lbf 700000 N
|
|
8588 lbf 38200 N
|
|
1600 rpm
|
|
|
|
|
|
MSE500BXHSFS
|
|
5 in
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
118025 lbf 525000 N
|
|
157366 lbf 700000 N
|
|
N/A
|
|
1600 rpm
|
|
|
|
|
|
MSE500BRHSFS
|
|
5 in
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
118025 lbf 525000 N
|
|
157366 lbf 700000 N
|
|
8588 lbf 38200 N
|
|
1600 rpm
|
|
|
|
|
|
MSM130BXHS
|
|
130 mm
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
118025 lbf 525000 N
|
|
157366 lbf 700000 N
|
|
N/A
|
|
1600 rpm
|
|
|
|
|
|
MSM130BRHS
|
|
130 mm
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
118025 lbf 525000 N
|
|
157366 lbf 700000 N
|
|
8588 lbf 38200 N
|
|
1600 rpm
|
|
|
|
|
|
MSM130BXHSKPS
|
|
130 mm
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Expansion Type
|
|
118025 lbf 525000 N
|
|
157366 lbf 700000 N
|
|
N/A
|
|
1600 rpm
|
|
|
|
|
|
MSM130BRHSKPS
|
|
130 mm
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Retained Type
|
|
118025 lbf 525000 N
|
|
157366 lbf 700000 N
|
|
8588 lbf 38200 N
|
|
1600 rpm
|
|
|
|
|
|
MSM130BXHSRSS
|
|
130 mm
|
|
Viton Single Lip
|
|
Split Cylindrical Expansion Type
|
|
118025 lbf 525000 N
|
|
157366 lbf 700000 N
|
|
N/A
|
|
1600 rpm
|
|
|
|
|
|
MSM130BRHSRSS
|
|
130 mm
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
118025 lbf 525000 N
|
|
157366 lbf 700000 N
|
|
8588 lbf 38200 N
|
|
1600 rpm
|
|
|
|
|
|
MSM130BXHSHTPS
|
|
130 mm
|
|
High Temperature Packing
|
|
Split Cylindrical Expansion Type
|
|
118025 lbf 525000 N
|
|
157366 lbf 700000 N
|
|
N/A
|
|
1600 rpm
|
|
|
|
|
|
MSM130BRHSHTPS
|
|
130 mm
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
118025 lbf 525000 N
|
|
157366 lbf 700000 N
|
|
8588 lbf 38200 N
|
|
1600 rpm
|
|
|
|
|
|
MSM130BXHSATL
|
|
130 mm
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Expansion Type
|
|
118025 lbf 525000 N
|
|
157366 lbf 700000 N
|
|
N/A
|
|
1600 rpm
|
|
|
|
|
|
MSM130BRHSATL
|
|
130 mm
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
118025 lbf 525000 N
|
|
157366 lbf 700000 N
|
|
8588 lbf 38200 N
|
|
1600 rpm
|
|
|
|
|
|
MSM130BXHSFS
|
|
130 mm
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
118025 lbf 525000 N
|
|
157366 lbf 700000 N
|
|
N/A
|
|
1600 rpm
|
|
|
|
|
|
MSM130BRHSFS
|
|
130 mm
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
118025 lbf 525000 N
|
|
157366 lbf 700000 N
|
|
8588 lbf 38200 N
|
|
1600 rpm
|
|
|
|
|
|
MSE503BXHS
|
|
5 3/16 in
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
134885 lbf 600000 N
|
|
183669 lbf 817000 N
|
|
N/A
|
|
1450 rpm
|
|
|
|
|
|
MSE503BRHS
|
|
5 3/16 in
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
134885 lbf 600000 N
|
|
183669 lbf 817000 N
|
|
10206 lbf 45400 N
|
|
1450 rpm
|
|
|
|
|
|
MSE503BXHSKPS
|
|
5 3/16 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Expansion Type
|
|
134885 lbf 600000 N
|
|
183669 lbf 817000 N
|
|
N/A
|
|
1450 rpm
|
|
|
|
|
|
MSE503BRHSKPS
|
|
5 3/16 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Retained Type
|
|
134885 lbf 600000 N
|
|
183669 lbf 817000 N
|
|
10206 lbf 45400 N
|
|
1450 rpm
|
|
|
|
|
|
MSE503BXHSRSS
|
|
5 3/16 in
|
|
Viton Single Lip
|
|
Split Cylindrical Expansion Type
|
|
134885 lbf 600000 N
|
|
183669 lbf 817000 N
|
|
N/A
|
|
1450 rpm
|
|
|
|
|
|
MSE503BRHSRSS
|
|
5 3/16 in
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
134885 lbf 600000 N
|
|
183669 lbf 817000 N
|
|
10206 lbf 45400 N
|
|
1450 rpm
|
|
|
|
|
|
MSE503BXHSHTPS
|
|
5 3/16 in
|
|
High Temperature Packing
|
|
Split Cylindrical Expansion Type
|
|
134885 lbf 600000 N
|
|
183669 lbf 817000 N
|
|
N/A
|
|
1450 rpm
|
|
|
|
|
|
MSE503BRHSHTPS
|
|
5 3/16 in
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
134885 lbf 600000 N
|
|
183669 lbf 817000 N
|
|
10206 lbf 45400 N
|
|
1450 rpm
|
|
|
|
|
|
MSE503BXHSATL
|
|
5 3/16 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Expansion Type
|
|
134885 lbf 600000 N
|
|
183669 lbf 817000 N
|
|
N/A
|
|
1450 rpm
|
|
|
|