|
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
|
MSE503BRHSATL
|
|
5 3/16 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
134885 lbf 600000 N
|
|
183669 lbf 817000 N
|
|
10206 lbf 45400 N
|
|
1450 rpm
|
|
|
|
|
|
MSE503BXHSFS
|
|
5 3/16 in
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
134885 lbf 600000 N
|
|
183669 lbf 817000 N
|
|
N/A
|
|
1450 rpm
|
|
|
|
|
|
MSE503BRHSFS
|
|
5 3/16 in
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
134885 lbf 600000 N
|
|
183669 lbf 817000 N
|
|
10206 lbf 45400 N
|
|
1450 rpm
|
|
|
|
|
|
MSE504BXHS
|
|
5.2500 in
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
134885 lbf 600000 N
|
|
183669 lbf 817000 N
|
|
N/A
|
|
1450 rpm
|
|
|
|
|
|
MSE504BRHS
|
|
5.2500 in
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
134885 lbf 600000 N
|
|
183669 lbf 817000 N
|
|
10206 lbf 45400 N
|
|
1450 rpm
|
|
|
|
|
|
MSE504BXHSKPS
|
|
5.2500 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Expansion Type
|
|
134885 lbf 600000 N
|
|
183669 lbf 817000 N
|
|
N/A
|
|
1450 rpm
|
|
|
|
|
|
MSE504BRHSKPS
|
|
5.2500 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Retained Type
|
|
134885 lbf 600000 N
|
|
183669 lbf 817000 N
|
|
10206 lbf 45400 N
|
|
1450 rpm
|
|
|
|
|
|
MSE504BXHSRSS
|
|
5.2500 in
|
|
Viton Single Lip
|
|
Split Cylindrical Expansion Type
|
|
134885 lbf 600000 N
|
|
183669 lbf 817000 N
|
|
N/A
|
|
1450 rpm
|
|
|
|
|
|
MSE504BRHSRSS
|
|
5.2500 in
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
134885 lbf 600000 N
|
|
183669 lbf 817000 N
|
|
10206 lbf 45400 N
|
|
1450 rpm
|
|
|
|
|
|
MSE504BXHSHTPS
|
|
5.2500 in
|
|
High Temperature Packing
|
|
Split Cylindrical Expansion Type
|
|
134885 lbf 600000 N
|
|
183669 lbf 817000 N
|
|
N/A
|
|
1450 rpm
|
|
|
|
|
|
MSE504BRHSHTPS
|
|
5.2500 in
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
134885 lbf 600000 N
|
|
183669 lbf 817000 N
|
|
10206 lbf 45400 N
|
|
1450 rpm
|
|
|
|
|
|
MSE504BXHSATL
|
|
5.2500 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Expansion Type
|
|
134885 lbf 600000 N
|
|
183669 lbf 817000 N
|
|
N/A
|
|
1450 rpm
|
|
|
|
|
|
MSE504BRHSATL
|
|
5.2500 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
134885 lbf 600000 N
|
|
183669 lbf 817000 N
|
|
10206 lbf 45400 N
|
|
1450 rpm
|
|
|
|
|
|
MSE504BXHSFS
|
|
5.2500 in
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
134885 lbf 600000 N
|
|
183669 lbf 817000 N
|
|
N/A
|
|
1450 rpm
|
|
|
|
|
|
MSE504BRHSFS
|
|
5.2500 in
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
134885 lbf 600000 N
|
|
183669 lbf 817000 N
|
|
10206 lbf 45400 N
|
|
1450 rpm
|
|
|
|
|
|
MSM135BXHS
|
|
135 mm
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
134885 lbf 600000 N
|
|
183669 lbf 817000 N
|
|
N/A
|
|
1450 rpm
|
|
|
|
|
|
MSM135BRHS
|
|
135 mm
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
134885 lbf 600000 N
|
|
183669 lbf 817000 N
|
|
10206 lbf 45400 N
|
|
1450 rpm
|
|
|
|
|
|
MSM135BXHSKPS
|
|
135 mm
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Expansion Type
|
|
134885 lbf 600000 N
|
|
183669 lbf 817000 N
|
|
N/A
|
|
1450 rpm
|
|
|
|
|
|
MSM135BRHSKPS
|
|
135 mm
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Retained Type
|
|
134885 lbf 600000 N
|
|
183669 lbf 817000 N
|
|
10206 lbf 45400 N
|
|
1450 rpm
|
|
|
|
|
|
MSM135BXHSRSS
|
|
135 mm
|
|
Viton Single Lip
|
|
Split Cylindrical Expansion Type
|
|
134885 lbf 600000 N
|
|
183669 lbf 817000 N
|
|
N/A
|
|
1450 rpm
|
|
|
|
|
|
MSM135BRHSRSS
|
|
135 mm
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
134885 lbf 600000 N
|
|
183669 lbf 817000 N
|
|
10206 lbf 45400 N
|
|
1450 rpm
|
|
|
|
|
|
MSM135BXHSHTPS
|
|
135 mm
|
|
High Temperature Packing
|
|
Split Cylindrical Expansion Type
|
|
134885 lbf 600000 N
|
|
183669 lbf 817000 N
|
|
N/A
|
|
1450 rpm
|
|
|
|
|
|
MSM135BRHSHTPS
|
|
135 mm
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
134885 lbf 600000 N
|
|
183669 lbf 817000 N
|
|
10206 lbf 45400 N
|
|
1450 rpm
|
|
|
|
|
|
MSM135BXHSATL
|
|
135 mm
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Expansion Type
|
|
134885 lbf 600000 N
|
|
183669 lbf 817000 N
|
|
N/A
|
|
1450 rpm
|
|
|
|
|
|
MSM135BRHSATL
|
|
135 mm
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
134885 lbf 600000 N
|
|
183669 lbf 817000 N
|
|
10206 lbf 45400 N
|
|
1450 rpm
|
|
|
|