All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Split Cylindrical Roller Bearing Plummer Blocks
>
Split Cylindrical Roller Bearing Medium Series Plummer Blocks
>
Split Cylindrical Roller Bearing Medium Series Standard Plummer Block
>
View Items
This category has 1,524 items. Only the first 1000 records are returned.
Split Cylindrical Roller Bearing Medium Series Standard Plummer Block
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 576 - 600 of 1000
«
21
22
23
24
25
»
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Maximum Speed
CAD
MSM135BXHSFS
135
mm
Felt Type
Split Cylindrical Expansion Type
134885
lbf
600000
N
183669
lbf
817000
N
N/A
1450
rpm
MSM135BRHSFS
135
mm
Felt Type
Split Cylindrical Retained Type
134885
lbf
600000
N
183669
lbf
817000
N
10206
lbf
45400
N
1450
rpm
MSE507BXHS
5 7/16
in
Felt Type
Split Cylindrical Expansion Type
134885
lbf
600000
N
183669
lbf
817000
N
N/A
1450
rpm
MSE507BRHS
5 7/16
in
Felt Type
Split Cylindrical Retained Type
134885
lbf
600000
N
183669
lbf
817000
N
10206
lbf
45400
N
1450
rpm
MSE507BXHSKPS
5 7/16
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
134885
lbf
600000
N
183669
lbf
817000
N
N/A
1450
rpm
MSE507BRHSKPS
5 7/16
in
Kevlar Packing Seal
Split Cylindrical Retained Type
134885
lbf
600000
N
183669
lbf
817000
N
10206
lbf
45400
N
1450
rpm
MSE507BXHSRSS
5 7/16
in
Viton Single Lip
Split Cylindrical Expansion Type
134885
lbf
600000
N
183669
lbf
817000
N
N/A
1450
rpm
MSE507BRHSRSS
5 7/16
in
Viton Single Lip
Split Cylindrical Retained Type
134885
lbf
600000
N
183669
lbf
817000
N
10206
lbf
45400
N
1450
rpm
MSE507BXHSHTPS
5 7/16
in
High Temperature Packing
Split Cylindrical Expansion Type
134885
lbf
600000
N
183669
lbf
817000
N
N/A
1450
rpm
MSE507BRHSHTPS
5 7/16
in
High Temperature Packing
Split Cylindrical Retained Type
134885
lbf
600000
N
183669
lbf
817000
N
10206
lbf
45400
N
1450
rpm
MSE507BXHSATL
5 7/16
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
134885
lbf
600000
N
183669
lbf
817000
N
N/A
1450
rpm
MSE507BRHSATL
5 7/16
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
134885
lbf
600000
N
183669
lbf
817000
N
10206
lbf
45400
N
1450
rpm
MSE507BXHSFS
5 7/16
in
Felt Type
Split Cylindrical Expansion Type
134885
lbf
600000
N
183669
lbf
817000
N
N/A
1450
rpm
MSE507BRHSFS
5 7/16
in
Felt Type
Split Cylindrical Retained Type
134885
lbf
600000
N
183669
lbf
817000
N
10206
lbf
45400
N
1450
rpm
MSE508BXHS
5 1/2
in
Felt Type
Split Cylindrical Expansion Type
134885
lbf
600000
N
183669
lbf
817000
N
N/A
1450
rpm
MSE508BRHS
5 1/2
in
Felt Type
Split Cylindrical Retained Type
134885
lbf
600000
N
183669
lbf
817000
N
10206
lbf
45400
N
1450
rpm
MSE508BXHSKPS
5 1/2
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
134885
lbf
600000
N
183669
lbf
817000
N
N/A
1450
rpm
MSE508BRHSKPS
5 1/2
in
Kevlar Packing Seal
Split Cylindrical Retained Type
134885
lbf
600000
N
183669
lbf
817000
N
10206
lbf
45400
N
1450
rpm
MSE508BXHSRSS
5 1/2
in
Viton Single Lip
Split Cylindrical Expansion Type
134885
lbf
600000
N
183669
lbf
817000
N
N/A
1450
rpm
MSE508BRHSRSS
5 1/2
in
Viton Single Lip
Split Cylindrical Retained Type
134885
lbf
600000
N
183669
lbf
817000
N
10206
lbf
45400
N
1450
rpm
MSE508BXHSHTPS
5 1/2
in
High Temperature Packing
Split Cylindrical Expansion Type
134885
lbf
600000
N
183669
lbf
817000
N
N/A
1450
rpm
MSE508BRHSHTPS
5 1/2
in
High Temperature Packing
Split Cylindrical Retained Type
134885
lbf
600000
N
183669
lbf
817000
N
10206
lbf
45400
N
1450
rpm
MSE508BXHSATL
5 1/2
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
134885
lbf
600000
N
183669
lbf
817000
N
N/A
1450
rpm
MSE508BRHSATL
5 1/2
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
134885
lbf
600000
N
183669
lbf
817000
N
10206
lbf
45400
N
1450
rpm
MSE508BXHSFS
5 1/2
in
Felt Type
Split Cylindrical Expansion Type
134885
lbf
600000
N
183669
lbf
817000
N
N/A
1450
rpm
Results 576 - 600 of 1000
«
21
22
23
24
25
»