All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Plummer Blocks > Split Cylindrical Roller Bearing Medium Series Plummer Blocks > Split Cylindrical Roller Bearing Medium Series Standard Plummer Block > View Items  


This category has 1,524 items. Only the first 1000 records are returned.

Split Cylindrical Roller Bearing Medium Series Standard Plummer Block

Check up to five results to perform an action.





Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 601 - 625 of 1000 « 21 22 23 24 25 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

MSE508BRHSFS 5 1/2 in Felt Type Split Cylindrical Retained Type 134885 lbf
600000
N
183669 lbf
817000
N
10206 lbf
45400
N
1450 rpm CAD Icon (for items table)
MSM140BXHS 140 mm Felt Type Split Cylindrical Expansion Type 134885 lbf
600000
N
183669 lbf
817000
N
N/A 1450 rpm CAD Icon (for items table)
MSM140BRHS 140 mm Felt Type Split Cylindrical Retained Type 134885 lbf
600000
N
183669 lbf
817000
N
10206 lbf
45400
N
1450 rpm CAD Icon (for items table)
MSM140BXHSKPS 140 mm Kevlar Packing Seal Split Cylindrical Expansion Type 134885 lbf
600000
N
183669 lbf
817000
N
N/A 1450 rpm CAD Icon (for items table)
MSM140BRHSKPS 140 mm Kevlar Packing Seal Split Cylindrical Retained Type 134885 lbf
600000
N
183669 lbf
817000
N
10206 lbf
45400
N
1450 rpm CAD Icon (for items table)
MSM140BXHSRSS 140 mm Viton Single Lip Split Cylindrical Expansion Type 134885 lbf
600000
N
183669 lbf
817000
N
N/A 1450 rpm CAD Icon (for items table)
MSM140BRHSRSS 140 mm Viton Single Lip Split Cylindrical Retained Type 134885 lbf
600000
N
183669 lbf
817000
N
10206 lbf
45400
N
1450 rpm CAD Icon (for items table)
MSM140BXHSHTPS 140 mm High Temperature Packing Split Cylindrical Expansion Type 134885 lbf
600000
N
183669 lbf
817000
N
N/A 1450 rpm CAD Icon (for items table)
MSM140BRHSHTPS 140 mm High Temperature Packing Split Cylindrical Retained Type 134885 lbf
600000
N
183669 lbf
817000
N
10206 lbf
45400
N
1450 rpm CAD Icon (for items table)
MSM140BXHSATL 140 mm Aluminium Triple Labyrinth Split Cylindrical Expansion Type 134885 lbf
600000
N
183669 lbf
817000
N
N/A 1450 rpm CAD Icon (for items table)
MSM140BRHSATL 140 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 134885 lbf
600000
N
183669 lbf
817000
N
10206 lbf
45400
N
1450 rpm CAD Icon (for items table)
MSM140BXHSFS 140 mm Felt Type Split Cylindrical Expansion Type 134885 lbf
600000
N
183669 lbf
817000
N
N/A 1450 rpm CAD Icon (for items table)
MSM140BRHSFS 140 mm Felt Type Split Cylindrical Retained Type 134885 lbf
600000
N
183669 lbf
817000
N
10206 lbf
45400
N
1450 rpm CAD Icon (for items table)
MSE511BXHS 5 11/16 in Felt Type Split Cylindrical Expansion Type 164111 lbf
730000
N
232453 lbf
1034000
N
N/A 1320 rpm CAD Icon (for items table)
MSE511BRHS 5 11/16 in Felt Type Split Cylindrical Retained Type 164111 lbf
730000
N
232453 lbf
1034000
N
11780 lbf
52400
N
1320 rpm CAD Icon (for items table)
MSE511BXHSKPS 5 11/16 in Kevlar Packing Seal Split Cylindrical Expansion Type 164111 lbf
730000
N
232453 lbf
1034000
N
N/A 1320 rpm CAD Icon (for items table)
MSE511BRHSKPS 5 11/16 in Kevlar Packing Seal Split Cylindrical Retained Type 164111 lbf
730000
N
232453 lbf
1034000
N
11780 lbf
52400
N
1320 rpm CAD Icon (for items table)
MSE511BXHSRSS 5 11/16 in Viton Single Lip Split Cylindrical Expansion Type 164111 lbf
730000
N
232453 lbf
1034000
N
N/A 1320 rpm CAD Icon (for items table)
MSE511BRHSRSS 5 11/16 in Viton Single Lip Split Cylindrical Retained Type 164111 lbf
730000
N
232453 lbf
1034000
N
11780 lbf
52400
N
1320 rpm CAD Icon (for items table)
MSE511BXHSHTPS 5 11/16 in High Temperature Packing Split Cylindrical Expansion Type 164111 lbf
730000
N
232453 lbf
1034000
N
N/A 1320 rpm CAD Icon (for items table)
MSE511BRHSHTPS 5 11/16 in High Temperature Packing Split Cylindrical Retained Type 164111 lbf
730000
N
232453 lbf
1034000
N
11780 lbf
52400
N
1320 rpm CAD Icon (for items table)
MSE511BXHSATL 5 11/16 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 164111 lbf
730000
N
232453 lbf
1034000
N
N/A 1320 rpm CAD Icon (for items table)
MSE511BRHSATL 5 11/16 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 164111 lbf
730000
N
232453 lbf
1034000
N
11780 lbf
52400
N
1320 rpm CAD Icon (for items table)
MSE511BXHSFS 5 11/16 in Felt Type Split Cylindrical Expansion Type 164111 lbf
730000
N
232453 lbf
1034000
N
N/A 1320 rpm CAD Icon (for items table)
MSE511BRHSFS 5 11/16 in Felt Type Split Cylindrical Retained Type 164111 lbf
730000
N
232453 lbf
1034000
N
11780 lbf
52400
N
1320 rpm CAD Icon (for items table)
  Results 601 - 625 of 1000 « 21 22 23 24 25 »