All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Plummer Blocks > Split Cylindrical Roller Bearing Medium Series Plummer Blocks > Split Cylindrical Roller Bearing Medium Series Standard Plummer Block > View Items  


This category has 1,524 items. Only the first 1000 records are returned.

Split Cylindrical Roller Bearing Medium Series Standard Plummer Block

Check up to five results to perform an action.





Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 626 - 650 of 1000 « 26 27 28 29 30 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

MSM145BXHSFS 145 mm Felt Type Split Cylindrical Expansion Type 164111 lbf
730000
N
232453 lbf
1034000
N
N/A 1320 rpm CAD Icon (for items table)
MSM145BRHSFS 145 mm Felt Type Split Cylindrical Retained Type 164111 lbf
730000
N
232453 lbf
1034000
N
11780 lbf
52400
N
1320 rpm CAD Icon (for items table)
MSM145BXHSHTPS 145 mm High Temperature Packing Split Cylindrical Expansion Type 164111 lbf
730000
N
232453 lbf
1034000
N
N/A 1320 rpm CAD Icon (for items table)
MSM145BRHSHTPS 145 mm High Temperature Packing Split Cylindrical Retained Type 164111 lbf
730000
N
232453 lbf
1034000
N
11780 lbf
52400
N
1320 rpm CAD Icon (for items table)
MSM145BXHSATL 145 mm Aluminium Triple Labyrinth Split Cylindrical Expansion Type 164111 lbf
730000
N
232453 lbf
1034000
N
N/A 1320 rpm CAD Icon (for items table)
MSM145BRHSATL 145 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 164111 lbf
730000
N
232453 lbf
1034000
N
11780 lbf
52400
N
1320 rpm CAD Icon (for items table)
MSM145BXHSKPS 145 mm Kevlar Packing Seal Split Cylindrical Expansion Type 164111 lbf
730000
N
232453 lbf
1034000
N
N/A 1320 rpm CAD Icon (for items table)
MSM145BRHSKPS 145 mm Kevlar Packing Seal Split Cylindrical Retained Type 164111 lbf
730000
N
232453 lbf
1034000
N
11780 lbf
52400
N
1320 rpm CAD Icon (for items table)
MSM145BXHSRSS 145 mm Viton Single Lip Split Cylindrical Expansion Type 164111 lbf
730000
N
232453 lbf
1034000
N
N/A 1320 rpm CAD Icon (for items table)
MSM145BRHSRSS 145 mm Viton Single Lip Split Cylindrical Retained Type 164111 lbf
730000
N
232453 lbf
1034000
N
11780 lbf
52400
N
1320 rpm CAD Icon (for items table)
MSE512BXHS 5.7500 in Felt Type Split Cylindrical Expansion Type 164111 lbf
730000
N
232453 lbf
1034000
N
N/A 1320 rpm CAD Icon (for items table)
MSE512BRHS 5.7500 in Felt Type Split Cylindrical Retained Type 164111 lbf
730000
N
232453 lbf
1034000
N
11780 lbf
52400
N
1320 rpm CAD Icon (for items table)
MSE512BXHSKPS 5.7500 in Kevlar Packing Seal Split Cylindrical Expansion Type 164111 lbf
730000
N
232453 lbf
1034000
N
N/A 1320 rpm CAD Icon (for items table)
MSE512BRHSKPS 5.7500 in Kevlar Packing Seal Split Cylindrical Retained Type 164111 lbf
730000
N
232453 lbf
1034000
N
11780 lbf
52400
N
1320 rpm CAD Icon (for items table)
MSE512BXHSRSS 5.7500 in Viton Single Lip Split Cylindrical Expansion Type 164111 lbf
730000
N
232453 lbf
1034000
N
N/A 1320 rpm CAD Icon (for items table)
MSE512BRHSRSS 5.7500 in Viton Single Lip Split Cylindrical Retained Type 164111 lbf
730000
N
232453 lbf
1034000
N
11780 lbf
52400
N
1320 rpm CAD Icon (for items table)
MSE512BXHSHTPS 5.7500 in High Temperature Packing Split Cylindrical Expansion Type 164111 lbf
730000
N
232453 lbf
1034000
N
N/A 1320 rpm CAD Icon (for items table)
MSE512BRHSHTPS 5.7500 in High Temperature Packing Split Cylindrical Retained Type 164111 lbf
730000
N
232453 lbf
1034000
N
11780 lbf
52400
N
1320 rpm CAD Icon (for items table)
MSE512BXHSATL 5.7500 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 164111 lbf
730000
N
232453 lbf
1034000
N
N/A 1320 rpm CAD Icon (for items table)
MSE512BRHSATL 5.7500 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 164111 lbf
730000
N
232453 lbf
1034000
N
11780 lbf
52400
N
1320 rpm CAD Icon (for items table)
MSE512BXHSFS 5.7500 in Felt Type Split Cylindrical Expansion Type 164111 lbf
730000
N
232453 lbf
1034000
N
N/A 1320 rpm CAD Icon (for items table)
MSE512BRHSFS 5.7500 in Felt Type Split Cylindrical Retained Type 164111 lbf
730000
N
232453 lbf
1034000
N
11780 lbf
52400
N
1320 rpm CAD Icon (for items table)
MSM150BXHS 150 mm Felt Type Split Cylindrical Expansion Type 164111 lbf
730000
N
232453 lbf
1034000
N
N/A 1320 rpm CAD Icon (for items table)
MSM150BRHS 150 mm Felt Type Split Cylindrical Retained Type 164111 lbf
730000
N
232453 lbf
1034000
N
11780 lbf
52400
N
1320 rpm CAD Icon (for items table)
MSM150BXHSKPS 150 mm Kevlar Packing Seal Split Cylindrical Expansion Type 164111 lbf
730000
N
232453 lbf
1034000
N
N/A 1320 rpm CAD Icon (for items table)
  Results 626 - 650 of 1000 « 26 27 28 29 30 »