All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Split Cylindrical Roller Bearing Plummer Blocks
>
Split Cylindrical Roller Bearing Medium Series Plummer Blocks
>
Split Cylindrical Roller Bearing Medium Series Standard Plummer Block
>
View Items
This category has 1,524 items. Only the first 1000 records are returned.
Split Cylindrical Roller Bearing Medium Series Standard Plummer Block
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 651 - 675 of 1000
«
26
27
28
29
30
»
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Maximum Speed
CAD
MSM150BRHSKPS
150
mm
Kevlar Packing Seal
Split Cylindrical Retained Type
164111
lbf
730000
N
232453
lbf
1034000
N
11780
lbf
52400
N
1320
rpm
MSM150BXHSRSS
150
mm
Viton Single Lip
Split Cylindrical Expansion Type
164111
lbf
730000
N
232453
lbf
1034000
N
N/A
1320
rpm
MSM150BRHSRSS
150
mm
Viton Single Lip
Split Cylindrical Retained Type
164111
lbf
730000
N
232453
lbf
1034000
N
11780
lbf
52400
N
1320
rpm
MSM150BXHSHTPS
150
mm
High Temperature Packing
Split Cylindrical Expansion Type
164111
lbf
730000
N
232453
lbf
1034000
N
N/A
1320
rpm
MSM150BRHSHTPS
150
mm
High Temperature Packing
Split Cylindrical Retained Type
164111
lbf
730000
N
232453
lbf
1034000
N
11780
lbf
52400
N
1320
rpm
MSM150BXHSATL
150
mm
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
164111
lbf
730000
N
232453
lbf
1034000
N
N/A
1320
rpm
MSM150BRHSATL
150
mm
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
164111
lbf
730000
N
232453
lbf
1034000
N
11780
lbf
52400
N
1320
rpm
MSM150BXHSFS
150
mm
Felt Type
Split Cylindrical Expansion Type
164111
lbf
730000
N
232453
lbf
1034000
N
N/A
1320
rpm
MSM150BRHSFS
150
mm
Felt Type
Split Cylindrical Retained Type
164111
lbf
730000
N
232453
lbf
1034000
N
11780
lbf
52400
N
1320
rpm
MSE515BXHS
5 15/16
in
Felt Type
Split Cylindrical Expansion Type
164111
lbf
730000
N
232453
lbf
1034000
N
N/A
1320
rpm
MSE515BRHS
5 15/16
in
Felt Type
Split Cylindrical Retained Type
164111
lbf
730000
N
232453
lbf
1034000
N
11780
lbf
52400
N
1320
rpm
MSE515BXHSKPS
5 15/16
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
164111
lbf
730000
N
232453
lbf
1034000
N
N/A
1320
rpm
MSE515BRHSKPS
5 15/16
in
Kevlar Packing Seal
Split Cylindrical Retained Type
164111
lbf
730000
N
232453
lbf
1034000
N
11780
lbf
52400
N
1320
rpm
MSE515BXHSRSS
5 15/16
in
Viton Single Lip
Split Cylindrical Expansion Type
164111
lbf
730000
N
232453
lbf
1034000
N
N/A
1320
rpm
MSE515BRHSRSS
5 15/16
in
Viton Single Lip
Split Cylindrical Retained Type
164111
lbf
730000
N
232453
lbf
1034000
N
11780
lbf
52400
N
1320
rpm
MSE515BXHSHTPS
5 15/16
in
High Temperature Packing
Split Cylindrical Expansion Type
164111
lbf
730000
N
232453
lbf
1034000
N
N/A
1320
rpm
MSE515BRHSHTPS
5 15/16
in
High Temperature Packing
Split Cylindrical Retained Type
164111
lbf
730000
N
232453
lbf
1034000
N
11780
lbf
52400
N
1320
rpm
MSE515BXHSATL
5 15/16
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
164111
lbf
730000
N
232453
lbf
1034000
N
N/A
1320
rpm
MSE515BRHSATL
5 15/16
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
164111
lbf
730000
N
232453
lbf
1034000
N
11780
lbf
52400
N
1320
rpm
MSE515BXHSFS
5 15/16
in
Felt Type
Split Cylindrical Expansion Type
164111
lbf
730000
N
232453
lbf
1034000
N
N/A
1320
rpm
MSE515BRHSFS
5 15/16
in
Felt Type
Split Cylindrical Retained Type
164111
lbf
730000
N
232453
lbf
1034000
N
11780
lbf
52400
N
1320
rpm
MSE600BXHS
6
in
Felt Type
Split Cylindrical Expansion Type
164111
lbf
730000
N
232453
lbf
1034000
N
N/A
1320
rpm
MSE600BRHS
6
in
Felt Type
Split Cylindrical Retained Type
164111
lbf
730000
N
232453
lbf
1034000
N
11780
lbf
52400
N
1320
rpm
MSE600BXHSKPS
6
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
164111
lbf
730000
N
232453
lbf
1034000
N
N/A
1320
rpm
MSE600BRHSKPS
6
in
Kevlar Packing Seal
Split Cylindrical Retained Type
164111
lbf
730000
N
232453
lbf
1034000
N
11780
lbf
52400
N
1320
rpm
Results 651 - 675 of 1000
«
26
27
28
29
30
»