All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Plummer Blocks > Split Cylindrical Roller Bearing Medium Series Plummer Blocks > Split Cylindrical Roller Bearing Medium Series Standard Plummer Block > View Items  


This category has 1,524 items. Only the first 1000 records are returned.

Split Cylindrical Roller Bearing Medium Series Standard Plummer Block

Check up to five results to perform an action.





Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 701 - 725 of 1000 « 26 27 28 29 30 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

MSM160BRHSRSS 160 mm Viton Single Lip Split Cylindrical Retained Type 189289 lbf
842000
N
264151 lbf
1175000
N
13803 lbf
61400
N
1200 rpm CAD Icon (for items table)
MSM160BXHSHTPS 160 mm High Temperature Packing Split Cylindrical Expansion Type 189289 lbf
842000
N
264151 lbf
1175000
N
N/A 1200 rpm CAD Icon (for items table)
MSM160BRHSHTPS 160 mm High Temperature Packing Split Cylindrical Retained Type 189289 lbf
842000
N
264151 lbf
1175000
N
13803 lbf
61400
N
1200 rpm CAD Icon (for items table)
MSM160BXHSATL 160 mm Aluminium Triple Labyrinth Split Cylindrical Expansion Type 189289 lbf
842000
N
264151 lbf
1175000
N
N/A 1200 rpm CAD Icon (for items table)
MSM160BRHSATL 160 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 189289 lbf
842000
N
264151 lbf
1175000
N
13803 lbf
61400
N
1200 rpm CAD Icon (for items table)
MSM160BXHSFS 160 mm Felt Type Split Cylindrical Expansion Type 189289 lbf
842000
N
264151 lbf
1175000
N
N/A 1200 rpm CAD Icon (for items table)
MSM160BRHSFS 160 mm Felt Type Split Cylindrical Retained Type 189289 lbf
842000
N
264151 lbf
1175000
N
13803 lbf
61400
N
1200 rpm CAD Icon (for items table)
MSM160ABXHSATL 160 mm Aluminium Triple Labyrinth Split Cylindrical Expansion Type 164111 lbf
730000
N
232453 lbf
1034000
N
N/A 1320 rpm CAD Icon (for items table)
MSM160ABRHSATL 160 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 164111 lbf
730000
N
232453 lbf
1034000
N
11780 lbf
52400
N
1320 rpm CAD Icon (for items table)
MSM160ABRHSDKPS 160 mm Kevlar Packing Seal Split Cylindrical Retained Type 164111 lbf
730000
N
232453 lbf
1034000
N
11780 lbf
52400
N
1320 rpm CAD Icon (for items table)
MSE607BXHS 6 7/16 in Felt Type Split Cylindrical Expansion Type 189289 lbf
842000
N
264151 lbf
1175000
N
N/A 1200 rpm CAD Icon (for items table)
MSE607BRHS 6 7/16 in Felt Type Split Cylindrical Retained Type 189289 lbf
842000
N
264151 lbf
1175000
N
13803 lbf
61400
N
1200 rpm CAD Icon (for items table)
MSE607BXHSKPS 6 7/16 in Kevlar Packing Seal Split Cylindrical Expansion Type 189289 lbf
842000
N
264151 lbf
1175000
N
N/A 1200 rpm CAD Icon (for items table)
MSE607BRHSKPS 6 7/16 in Kevlar Packing Seal Split Cylindrical Retained Type 189289 lbf
842000
N
264151 lbf
1175000
N
13803 lbf
61400
N
1200 rpm CAD Icon (for items table)
MSE607BXHSRSS 6 7/16 in Viton Single Lip Split Cylindrical Expansion Type 189289 lbf
842000
N
264151 lbf
1175000
N
N/A 1200 rpm CAD Icon (for items table)
MSE607BRHSRSS 6 7/16 in Viton Single Lip Split Cylindrical Retained Type 189289 lbf
842000
N
264151 lbf
1175000
N
13803 lbf
61400
N
1200 rpm CAD Icon (for items table)
MSE607BXHSHTPS 6 7/16 in High Temperature Packing Split Cylindrical Expansion Type 189289 lbf
842000
N
264151 lbf
1175000
N
N/A 1200 rpm CAD Icon (for items table)
MSE607BRHSHTPS 6 7/16 in High Temperature Packing Split Cylindrical Retained Type 189289 lbf
842000
N
264151 lbf
1175000
N
13803 lbf
61400
N
1200 rpm CAD Icon (for items table)
MSE607BXHSATL 6 7/16 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 189289 lbf
842000
N
264151 lbf
1175000
N
N/A 1200 rpm CAD Icon (for items table)
MSE607BRHSATL 6 7/16 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 189289 lbf
842000
N
264151 lbf
1175000
N
13803 lbf
61400
N
1200 rpm CAD Icon (for items table)
MSE607BXHSFS 6 7/16 in Felt Type Split Cylindrical Expansion Type 189289 lbf
842000
N
264151 lbf
1175000
N
N/A 1200 rpm CAD Icon (for items table)
MSE607BRHSFS 6 7/16 in Felt Type Split Cylindrical Retained Type 189289 lbf
842000
N
264151 lbf
1175000
N
13803 lbf
61400
N
1200 rpm CAD Icon (for items table)
MSE608BXHS 6 1/2 in Felt Type Split Cylindrical Expansion Type 189289 lbf
842000
N
264151 lbf
1175000
N
N/A 1200 rpm CAD Icon (for items table)
MSE608BRHS 6 1/2 in Felt Type Split Cylindrical Retained Type 189289 lbf
842000
N
264151 lbf
1175000
N
13803 lbf
61400
N
1200 rpm CAD Icon (for items table)
MSE608BXHSKPS 6 1/2 in Kevlar Packing Seal Split Cylindrical Expansion Type 189289 lbf
842000
N
264151 lbf
1175000
N
N/A 1200 rpm CAD Icon (for items table)
  Results 701 - 725 of 1000 « 26 27 28 29 30 »