Medium series bearing products can be utilized in applications requiring higher load-carrying capacity. Under normal conditions, medium series also may be selected to provide an extended bearing life when compared to light series. Medium series offers the same range of mounting and sealing solutions as light series, with the exception of hanger units. If a standard catalog product does not meet your requirements, a Timken engineer will be happy to provide help and advice on your application.
726 - 750 of 1524 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Seal Type

Bearing Type

Bolt Size

Cr - Dynamic Load Rating (lbf)

Cr - Dynamic Load Rating (N)

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

MSE608BRHSKPS N/A 6.5 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A 13803 lbf61400 N N/A 1200 rpm N/A
MSE608BXHSRSS N/A 6.5 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A N/A 1200 rpm N/A
MSE608BRHSRSS N/A 6.5 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A 13803 lbf61400 N N/A 1200 rpm N/A
MSE608BXHSHTPS N/A 6.5 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A N/A 1200 rpm N/A
MSE608BRHSHTPS N/A 6.5 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A 13803 lbf61400 N N/A 1200 rpm N/A
MSE608BXHSATL N/A 6.5 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A N/A 1200 rpm N/A
MSE608BRHSATL N/A 6.5 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A 13803 lbf61400 N N/A 1200 rpm N/A
MSE608BXHSFS N/A 6.5 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A N/A 1200 rpm N/A
MSE608BRHSFS N/A 6.5 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A 13803 lbf61400 N N/A 1200 rpm N/A
MSE611BXHS N/A 6 11/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A N/A 1200 rpm N/A
MSE611BRHS N/A 6 11/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A 13803 lbf61400 N N/A 1200 rpm N/A
MSE611BXHSKPS N/A 6 11/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A N/A 1200 rpm N/A
MSE611BRHSKPS N/A 6 11/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A 13803 lbf61400 N N/A 1200 rpm N/A
MSE611BXHSRSS N/A 6 11/16 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A N/A 1200 rpm N/A
MSE611BRHSRSS N/A 6 11/16 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A 13803 lbf61400 N N/A 1200 rpm N/A
MSE611BXHSHTPS N/A 6 11/16 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A N/A 1200 rpm N/A
MSE611BRHSHTPS N/A 6 11/16 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A 13803 lbf61400 N N/A 1200 rpm N/A
MSE611BXHSATL N/A 6 11/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A N/A 1200 rpm N/A
MSE611BRHSATL N/A 6 11/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A 13803 lbf61400 N N/A 1200 rpm N/A
MSE611BXHSFS N/A 6 11/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A N/A 1200 rpm N/A
MSE611BRHSFS N/A 6 11/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A 13803 lbf61400 N N/A 1200 rpm N/A
MSM170BXHS N/A 170 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A N/A 1200 rpm N/A
MSM170BRHS N/A 170 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A 13803 lbf61400 N N/A 1200 rpm N/A
MSM170BXHSKPS N/A 170 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A N/A 1200 rpm N/A
MSM170BRHSKPS N/A 170 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A 13803 lbf61400 N N/A 1200 rpm N/A
726 - 750 of 1524 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »