All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Split Cylindrical Roller Bearing Plummer Blocks
>
Split Cylindrical Roller Bearing Medium Series Plummer Blocks
>
Split Cylindrical Roller Bearing Medium Series Standard Plummer Block
>
View Items
This category has 1,524 items. Only the first 1000 records are returned.
Split Cylindrical Roller Bearing Medium Series Standard Plummer Block
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 751 - 775 of 1000
«
31
32
33
34
35
»
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Maximum Speed
CAD
MSM170BXHSRSS
170
mm
Viton Single Lip
Split Cylindrical Expansion Type
189289
lbf
842000
N
264151
lbf
1175000
N
N/A
1200
rpm
MSM170BRHSRSS
170
mm
Viton Single Lip
Split Cylindrical Retained Type
189289
lbf
842000
N
264151
lbf
1175000
N
13803
lbf
61400
N
1200
rpm
MSM170BXHSHTPS
170
mm
High Temperature Packing
Split Cylindrical Expansion Type
189289
lbf
842000
N
264151
lbf
1175000
N
N/A
1200
rpm
MSM170BRHSHTPS
170
mm
High Temperature Packing
Split Cylindrical Retained Type
189289
lbf
842000
N
264151
lbf
1175000
N
13803
lbf
61400
N
1200
rpm
MSM170BXHSATL
170
mm
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
189289
lbf
842000
N
264151
lbf
1175000
N
N/A
1200
rpm
MSM170BRHSATL
170
mm
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
189289
lbf
842000
N
264151
lbf
1175000
N
13803
lbf
61400
N
1200
rpm
MSM170BXHSFS
170
mm
Felt Type
Split Cylindrical Expansion Type
189289
lbf
842000
N
264151
lbf
1175000
N
N/A
1200
rpm
MSM170BRHSFS
170
mm
Felt Type
Split Cylindrical Retained Type
189289
lbf
842000
N
264151
lbf
1175000
N
13803
lbf
61400
N
1200
rpm
MSE612BXHS
6.7500
in
Felt Type
Split Cylindrical Expansion Type
189289
lbf
842000
N
264151
lbf
1175000
N
N/A
1200
rpm
MSE612BRHS
6.7500
in
Felt Type
Split Cylindrical Retained Type
189289
lbf
842000
N
264151
lbf
1175000
N
13803
lbf
61400
N
1200
rpm
MSE612BXHSKPS
6.7500
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
189289
lbf
842000
N
264151
lbf
1175000
N
N/A
1200
rpm
MSE612BRHSKPS
6.7500
in
Kevlar Packing Seal
Split Cylindrical Retained Type
189289
lbf
842000
N
264151
lbf
1175000
N
13803
lbf
61400
N
1200
rpm
MSE612BXHSRSS
6.7500
in
Viton Single Lip
Split Cylindrical Expansion Type
189289
lbf
842000
N
264151
lbf
1175000
N
N/A
1200
rpm
MSE612BRHSRSS
6.7500
in
Viton Single Lip
Split Cylindrical Retained Type
189289
lbf
842000
N
264151
lbf
1175000
N
13803
lbf
61400
N
1200
rpm
MSE612BXHSHTPS
6.7500
in
High Temperature Packing
Split Cylindrical Expansion Type
189289
lbf
842000
N
264151
lbf
1175000
N
N/A
1200
rpm
MSE612BRHSHTPS
6.7500
in
High Temperature Packing
Split Cylindrical Retained Type
189289
lbf
842000
N
264151
lbf
1175000
N
13803
lbf
61400
N
1200
rpm
MSE612BXHSATL
6.7500
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
189289
lbf
842000
N
264151
lbf
1175000
N
N/A
1200
rpm
MSE612BRHSATL
6.7500
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
189289
lbf
842000
N
264151
lbf
1175000
N
13803
lbf
61400
N
1200
rpm
MSE612BXHSFS
6.7500
in
Felt Type
Split Cylindrical Expansion Type
189289
lbf
842000
N
264151
lbf
1175000
N
N/A
1200
rpm
MSE612BRHSFS
6.7500
in
Felt Type
Split Cylindrical Retained Type
189289
lbf
842000
N
264151
lbf
1175000
N
13803
lbf
61400
N
1200
rpm
MSM175BXHS
175
mm
Felt Type
Split Cylindrical Expansion Type
208398
lbf
927000
N
305066
lbf
1357000
N
N/A
1120
rpm
MSM175BRHS
175
mm
Felt Type
Split Cylindrical Retained Type
208398
lbf
927000
N
305066
lbf
1357000
N
16006
lbf
71200
N
1120
rpm
MSM175BXHSKPS
175
mm
Kevlar Packing Seal
Split Cylindrical Expansion Type
208398
lbf
927000
N
305066
lbf
1357000
N
N/A
1120
rpm
MSM175BRHSKPS
175
mm
Kevlar Packing Seal
Split Cylindrical Retained Type
208398
lbf
927000
N
305066
lbf
1357000
N
16006
lbf
71200
N
1120
rpm
MSM175BXHSRSS
175
mm
Viton Single Lip
Split Cylindrical Expansion Type
208398
lbf
927000
N
305066
lbf
1357000
N
N/A
1120
rpm
Results 751 - 775 of 1000
«
31
32
33
34
35
»