All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Split Cylindrical Roller Bearing Plummer Blocks
>
Split Cylindrical Roller Bearing Medium Series Plummer Blocks
>
Split Cylindrical Roller Bearing Medium Series Standard Plummer Block
>
View Items
This category has 1,524 items. Only the first 1000 records are returned.
Split Cylindrical Roller Bearing Medium Series Standard Plummer Block
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 776 - 800 of 1000
«
31
32
33
34
35
»
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Maximum Speed
CAD
MSM175BRHSRSS
175
mm
Viton Single Lip
Split Cylindrical Retained Type
208398
lbf
927000
N
305066
lbf
1357000
N
16006
lbf
71200
N
1120
rpm
MSM175BXHSHTPS
175
mm
High Temperature Packing
Split Cylindrical Expansion Type
208398
lbf
927000
N
305066
lbf
1357000
N
N/A
1120
rpm
MSM175BRHSHTPS
175
mm
High Temperature Packing
Split Cylindrical Retained Type
208398
lbf
927000
N
305066
lbf
1357000
N
16006
lbf
71200
N
1120
rpm
MSM175BXHSATL
175
mm
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
208398
lbf
927000
N
305066
lbf
1357000
N
N/A
1120
rpm
MSM175BRHSATL
175
mm
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
208398
lbf
927000
N
305066
lbf
1357000
N
16006
lbf
71200
N
1120
rpm
MSM175BXHSFS
175
mm
Felt Type
Split Cylindrical Expansion Type
208398
lbf
927000
N
305066
lbf
1357000
N
N/A
1120
rpm
MSM175BRHSFS
175
mm
Felt Type
Split Cylindrical Retained Type
208398
lbf
927000
N
305066
lbf
1357000
N
16006
lbf
71200
N
1120
rpm
MSE615BXHS
6 15/16
in
Felt Type
Split Cylindrical Expansion Type
208398
lbf
927000
N
305066
lbf
1357000
N
N/A
1120
rpm
MSE615BRHS
6 15/16
in
Felt Type
Split Cylindrical Retained Type
208398
lbf
927000
N
305066
lbf
1357000
N
16006
lbf
71200
N
1120
rpm
MSE615BXHSKPS
6 15/16
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
208398
lbf
927000
N
305066
lbf
1357000
N
N/A
1120
rpm
MSE615BRHSKPS
6 15/16
in
Kevlar Packing Seal
Split Cylindrical Retained Type
208398
lbf
927000
N
305066
lbf
1357000
N
16006
lbf
71200
N
1120
rpm
MSE615BXHSRSS
6 15/16
in
Viton Single Lip
Split Cylindrical Expansion Type
208398
lbf
927000
N
305066
lbf
1357000
N
N/A
1120
rpm
MSE615BRHSRSS
6 15/16
in
Viton Single Lip
Split Cylindrical Retained Type
208398
lbf
927000
N
305066
lbf
1357000
N
16006
lbf
71200
N
1120
rpm
MSE615BXHSHTPS
6 15/16
in
High Temperature Packing
Split Cylindrical Expansion Type
208398
lbf
927000
N
305066
lbf
1357000
N
N/A
1120
rpm
MSE615BRHSHTPS
6 15/16
in
High Temperature Packing
Split Cylindrical Retained Type
208398
lbf
927000
N
305066
lbf
1357000
N
16006
lbf
71200
N
1120
rpm
MSE615BXHSATL
6 15/16
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
208398
lbf
927000
N
305066
lbf
1357000
N
N/A
1120
rpm
MSE615BRHSATL
6 15/16
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
208398
lbf
927000
N
305066
lbf
1357000
N
16006
lbf
71200
N
1120
rpm
MSE615BXHSFS
6 15/16
in
Felt Type
Split Cylindrical Expansion Type
208398
lbf
927000
N
305066
lbf
1357000
N
N/A
1120
rpm
MSE615BRHSFS
6 15/16
in
Felt Type
Split Cylindrical Retained Type
208398
lbf
927000
N
305066
lbf
1357000
N
16006
lbf
71200
N
1120
rpm
MSE700BXHS
7
in
Felt Type
Split Cylindrical Expansion Type
208398
lbf
927000
N
305066
lbf
1357000
N
N/A
1120
rpm
MSE700BRHS
7
in
Felt Type
Split Cylindrical Retained Type
208398
lbf
927000
N
305066
lbf
1357000
N
16006
lbf
71200
N
1120
rpm
MSE700BXHSKPS
7
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
208398
lbf
927000
N
305066
lbf
1357000
N
N/A
1120
rpm
MSE700BRHSKPS
7
in
Kevlar Packing Seal
Split Cylindrical Retained Type
208398
lbf
927000
N
305066
lbf
1357000
N
16006
lbf
71200
N
1120
rpm
MSE700BXHSRSS
7
in
Viton Single Lip
Split Cylindrical Expansion Type
208398
lbf
927000
N
305066
lbf
1357000
N
N/A
1120
rpm
MSE700BRHSRSS
7
in
Viton Single Lip
Split Cylindrical Retained Type
208398
lbf
927000
N
305066
lbf
1357000
N
16006
lbf
71200
N
1120
rpm
Results 776 - 800 of 1000
«
31
32
33
34
35
»