All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Split Cylindrical Roller Bearing Plummer Blocks
>
Split Cylindrical Roller Bearing Medium Series Plummer Blocks
>
Split Cylindrical Roller Bearing Medium Series Standard Plummer Block
>
View Items
This category has 1,524 items. Only the first 1000 records are returned.
Split Cylindrical Roller Bearing Medium Series Standard Plummer Block
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 801 - 825 of 1000
«
31
32
33
34
35
»
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Maximum Speed
CAD
MSE700BXHSHTPS
7
in
High Temperature Packing
Split Cylindrical Expansion Type
208398
lbf
927000
N
305066
lbf
1357000
N
N/A
1120
rpm
MSE700BRHSHTPS
7
in
High Temperature Packing
Split Cylindrical Retained Type
208398
lbf
927000
N
305066
lbf
1357000
N
16006
lbf
71200
N
1120
rpm
MSE700BXHSATL
7
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
208398
lbf
927000
N
305066
lbf
1357000
N
N/A
1120
rpm
MSE700BRHSATL
7
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
208398
lbf
927000
N
305066
lbf
1357000
N
16006
lbf
71200
N
1120
rpm
MSE700BXHSFS
7
in
Felt Type
Split Cylindrical Expansion Type
208398
lbf
927000
N
305066
lbf
1357000
N
N/A
1120
rpm
MSE700BRHSFS
7
in
Felt Type
Split Cylindrical Retained Type
208398
lbf
927000
N
305066
lbf
1357000
N
16006
lbf
71200
N
1120
rpm
MSM180BXHS
180
mm
Felt Type
Split Cylindrical Expansion Type
208398
lbf
927000
N
305066
lbf
1357000
N
N/A
1120
rpm
MSM180BRHS
180
mm
Felt Type
Split Cylindrical Retained Type
208398
lbf
927000
N
305066
lbf
1357000
N
16006
lbf
71200
N
1120
rpm
MSM180BXHSKPS
180
mm
Kevlar Packing Seal
Split Cylindrical Expansion Type
208398
lbf
927000
N
305066
lbf
1357000
N
N/A
1120
rpm
MSM180BRHSKPS
180
mm
Kevlar Packing Seal
Split Cylindrical Retained Type
208398
lbf
927000
N
305066
lbf
1357000
N
16006
lbf
71200
N
1120
rpm
MSM180BXHSRSS
180
mm
Viton Single Lip
Split Cylindrical Expansion Type
208398
lbf
927000
N
305066
lbf
1357000
N
N/A
1120
rpm
MSM180BRHSRSS
180
mm
Viton Single Lip
Split Cylindrical Retained Type
208398
lbf
927000
N
305066
lbf
1357000
N
16006
lbf
71200
N
1120
rpm
MSM180BXHSHTPS
180
mm
High Temperature Packing
Split Cylindrical Expansion Type
208398
lbf
927000
N
305066
lbf
1357000
N
N/A
1120
rpm
MSM180BRHSHTPS
180
mm
High Temperature Packing
Split Cylindrical Retained Type
208398
lbf
927000
N
305066
lbf
1357000
N
16006
lbf
71200
N
1120
rpm
MSM180BXHSATL
180
mm
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
208398
lbf
927000
N
305066
lbf
1357000
N
N/A
1120
rpm
MSM180BRHSATL
180
mm
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
208398
lbf
927000
N
305066
lbf
1357000
N
16006
lbf
71200
N
1120
rpm
MSM180BXHSFS
180
mm
Felt Type
Split Cylindrical Expansion Type
208398
lbf
927000
N
305066
lbf
1357000
N
N/A
1120
rpm
MSM180BRHSFS
180
mm
Felt Type
Split Cylindrical Retained Type
208398
lbf
927000
N
305066
lbf
1357000
N
16006
lbf
71200
N
1120
rpm
MSE704BXHS
7.2500
in
Felt Type
Split Cylindrical Expansion Type
227732
lbf
1013000
N
340810
lbf
1516000
N
N/A
960
rpm
MSE704BRHS
7.2500
in
Felt Type
Split Cylindrical Retained Type
227732
lbf
1013000
N
340810
lbf
1516000
N
17985
lbf
80000
N
960
rpm
MSE704BXHSKPS
7.2500
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
227732
lbf
1013000
N
340810
lbf
1516000
N
N/A
960
rpm
MSE704BRHSKPS
7.2500
in
Kevlar Packing Seal
Split Cylindrical Retained Type
227732
lbf
1013000
N
340810
lbf
1516000
N
17985
lbf
80000
N
960
rpm
MSE704BXHSRSS
7.2500
in
Viton Single Lip
Split Cylindrical Expansion Type
227732
lbf
1013000
N
340810
lbf
1516000
N
N/A
960
rpm
MSE704BRHSRSS
7.2500
in
Viton Single Lip
Split Cylindrical Retained Type
227732
lbf
1013000
N
340810
lbf
1516000
N
17985
lbf
80000
N
960
rpm
MSE704BXHSHTPS
7.2500
in
High Temperature Packing
Split Cylindrical Expansion Type
227732
lbf
1013000
N
340810
lbf
1516000
N
N/A
960
rpm
Results 801 - 825 of 1000
«
31
32
33
34
35
»