All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Plummer Blocks > Split Cylindrical Roller Bearing Medium Series Plummer Blocks > Split Cylindrical Roller Bearing Medium Series Standard Plummer Block > View Items  


This category has 1,524 items. Only the first 1000 records are returned.

Split Cylindrical Roller Bearing Medium Series Standard Plummer Block

Check up to five results to perform an action.





Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 826 - 850 of 1000 « 31 32 33 34 35 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

MSE704BRHSHTPS 7.2500 in High Temperature Packing Split Cylindrical Retained Type 227732 lbf
1013000
N
340810 lbf
1516000
N
17985 lbf
80000
N
960 rpm CAD Icon (for items table)
MSE704BXHSATL 7.2500 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 227732 lbf
1013000
N
340810 lbf
1516000
N
N/A 960 rpm CAD Icon (for items table)
MSE704BRHSATL 7.2500 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 227732 lbf
1013000
N
340810 lbf
1516000
N
17985 lbf
80000
N
960 rpm CAD Icon (for items table)
MSE704BXHSFS 7.2500 in Felt Type Split Cylindrical Expansion Type 227732 lbf
1013000
N
340810 lbf
1516000
N
N/A 960 rpm CAD Icon (for items table)
MSE704BRHSFS 7.2500 in Felt Type Split Cylindrical Retained Type 227732 lbf
1013000
N
340810 lbf
1516000
N
17985 lbf
80000
N
960 rpm CAD Icon (for items table)
MSM190BXHS 190 mm Felt Type Split Cylindrical Expansion Type 227732 lbf
1013000
N
340810 lbf
1516000
N
N/A 960 rpm CAD Icon (for items table)
MSM190BRHS 190 mm Felt Type Split Cylindrical Retained Type 227732 lbf
1013000
N
340810 lbf
1516000
N
17985 lbf
80000
N
960 rpm CAD Icon (for items table)
MSM190BXHSKPS 190 mm Kevlar Packing Seal Split Cylindrical Expansion Type 227732 lbf
1013000
N
340810 lbf
1516000
N
N/A 960 rpm CAD Icon (for items table)
MSM190BRHSKPS 190 mm Kevlar Packing Seal Split Cylindrical Retained Type 227732 lbf
1013000
N
340810 lbf
1516000
N
17985 lbf
80000
N
960 rpm CAD Icon (for items table)
MSM190BXHSRSS 190 mm Viton Single Lip Split Cylindrical Expansion Type 227732 lbf
1013000
N
340810 lbf
1516000
N
N/A 960 rpm CAD Icon (for items table)
MSM190BRHSRSS 190 mm Viton Single Lip Split Cylindrical Retained Type 227732 lbf
1013000
N
340810 lbf
1516000
N
17985 lbf
80000
N
960 rpm CAD Icon (for items table)
MSM190BXHSHTPS 190 mm High Temperature Packing Split Cylindrical Expansion Type 227732 lbf
1013000
N
340810 lbf
1516000
N
N/A 960 rpm CAD Icon (for items table)
MSM190BRHSHTPS 190 mm High Temperature Packing Split Cylindrical Retained Type 227732 lbf
1013000
N
340810 lbf
1516000
N
17985 lbf
80000
N
960 rpm CAD Icon (for items table)
MSM190BXHSATL 190 mm Aluminium Triple Labyrinth Split Cylindrical Expansion Type 227732 lbf
1013000
N
340810 lbf
1516000
N
N/A 960 rpm CAD Icon (for items table)
MSM190BRHSATL 190 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 227732 lbf
1013000
N
340810 lbf
1516000
N
17985 lbf
80000
N
960 rpm CAD Icon (for items table)
MSM190BXHSFS 190 mm Felt Type Split Cylindrical Expansion Type 227732 lbf
1013000
N
340810 lbf
1516000
N
N/A 960 rpm CAD Icon (for items table)
MSM190BRHSFS 190 mm Felt Type Split Cylindrical Retained Type 227732 lbf
1013000
N
340810 lbf
1516000
N
17985 lbf
80000
N
960 rpm CAD Icon (for items table)
MSE708BXHS 7.5 in Felt Type Split Cylindrical Expansion Type 227732 lbf
1013000
N
340810 lbf
1516000
N
N/A 960 rpm CAD Icon (for items table)
MSE708BRHS 7.5 in Felt Type Split Cylindrical Retained Type 227732 lbf
1013000
N
340810 lbf
1516000
N
17985 lbf
80000
N
960 rpm CAD Icon (for items table)
MSE708BXHSKPS 7.5 in Kevlar Packing Seal Split Cylindrical Expansion Type 227732 lbf
1013000
N
340810 lbf
1516000
N
N/A 960 rpm CAD Icon (for items table)
MSE708BRHSKPS 7.5 in Kevlar Packing Seal Split Cylindrical Retained Type 227732 lbf
1013000
N
340810 lbf
1516000
N
17985 lbf
80000
N
960 rpm CAD Icon (for items table)
MSE708BXHSRSS 7.5 in Viton Single Lip Split Cylindrical Expansion Type 227732 lbf
1013000
N
340810 lbf
1516000
N
N/A 960 rpm CAD Icon (for items table)
MSE708BRHSRSS 7.5 in Viton Single Lip Split Cylindrical Retained Type 227732 lbf
1013000
N
340810 lbf
1516000
N
17985 lbf
80000
N
960 rpm CAD Icon (for items table)
MSE708BXHSHTPS 7.5 in High Temperature Packing Split Cylindrical Expansion Type 227732 lbf
1013000
N
340810 lbf
1516000
N
N/A 960 rpm CAD Icon (for items table)
MSE708BRHSHTPS 7.5 in High Temperature Packing Split Cylindrical Retained Type 227732 lbf
1013000
N
340810 lbf
1516000
N
17985 lbf
80000
N
960 rpm CAD Icon (for items table)
  Results 826 - 850 of 1000 « 31 32 33 34 35 »