All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Split Cylindrical Roller Bearing Plummer Blocks
>
Split Cylindrical Roller Bearing Medium Series Plummer Blocks
>
Split Cylindrical Roller Bearing Medium Series Standard Plummer Block
>
View Items
This category has 1,524 items. Only the first 1000 records are returned.
Split Cylindrical Roller Bearing Medium Series Standard Plummer Block
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 901 - 925 of 1000
«
36
37
38
39
40
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Maximum Speed
CAD
MSE808BXHSFS
8 1/2
in
Felt Type
Split Cylindrical Expansion Type
255833
lbf
1138000
N
374981
lbf
1668000
N
N/A
850
rpm
MSE808BRHSFS
8 1/2
in
Felt Type
Split Cylindrical Retained Type
255833
lbf
1138000
N
374981
lbf
1668000
N
20188
lbf
89800
N
850
rpm
MSM220BXHS
220
mm
Felt Type
Split Cylindrical Expansion Type
255833
lbf
1138000
N
374981
lbf
1668000
N
N/A
850
rpm
MSM220BRHS
220
mm
Felt Type
Split Cylindrical Retained Type
255833
lbf
1138000
N
374981
lbf
1668000
N
20188
lbf
89800
N
850
rpm
MSM220BXHSKPS
220
mm
Kevlar Packing Seal
Split Cylindrical Expansion Type
255833
lbf
1138000
N
374981
lbf
1668000
N
N/A
850
rpm
MSM220BRHSKPS
220
mm
Kevlar Packing Seal
Split Cylindrical Retained Type
255833
lbf
1138000
N
374981
lbf
1668000
N
20188
lbf
89800
N
850
rpm
MSM220BXHSRSS
220
mm
Viton Single Lip
Split Cylindrical Expansion Type
255833
lbf
1138000
N
374981
lbf
1668000
N
N/A
850
rpm
MSM220BRHSRSS
220
mm
Viton Single Lip
Split Cylindrical Retained Type
255833
lbf
1138000
N
374981
lbf
1668000
N
20188
lbf
89800
N
850
rpm
MSM220BXHSHTPS
220
mm
High Temperature Packing
Split Cylindrical Expansion Type
255833
lbf
1138000
N
374981
lbf
1668000
N
N/A
850
rpm
MSM220BRHSHTPS
220
mm
High Temperature Packing
Split Cylindrical Retained Type
255833
lbf
1138000
N
374981
lbf
1668000
N
20188
lbf
89800
N
850
rpm
MSM220BXHSATL
220
mm
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
255833
lbf
1138000
N
374981
lbf
1668000
N
N/A
850
rpm
MSM220BRHSATL
220
mm
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
255833
lbf
1138000
N
374981
lbf
1668000
N
20188
lbf
89800
N
850
rpm
MSM220BXHSFS
220
mm
Felt Type
Split Cylindrical Expansion Type
255833
lbf
1138000
N
374981
lbf
1668000
N
N/A
850
rpm
MSM220BRHSFS
220
mm
Felt Type
Split Cylindrical Retained Type
255833
lbf
1138000
N
374981
lbf
1668000
N
20188
lbf
89800
N
850
rpm
MSE814BXHS
8.875
in
Felt Type
Split Cylindrical Expansion Type
255833
lbf
1138000
N
374981
lbf
1668000
N
N/A
850
rpm
MSE814BRHS
8.875
in
Felt Type
Split Cylindrical Retained Type
255833
lbf
1138000
N
374981
lbf
1668000
N
20188
lbf
89800
N
850
rpm
MSE814BXHSKPS
8.875
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
255833
lbf
1138000
N
374981
lbf
1668000
N
N/A
850
rpm
MSE814BRHSKPS
8.875
in
Kevlar Packing Seal
Split Cylindrical Retained Type
255833
lbf
1138000
N
374981
lbf
1668000
N
20188
lbf
89800
N
850
rpm
MSE814BXHSRSS
8.875
in
Viton Single Lip
Split Cylindrical Expansion Type
255833
lbf
1138000
N
374981
lbf
1668000
N
N/A
850
rpm
MSE814BRHSRSS
8.875
in
Viton Single Lip
Split Cylindrical Retained Type
255833
lbf
1138000
N
374981
lbf
1668000
N
20188
lbf
89800
N
850
rpm
MSE814BXHSHTPS
8.875
in
High Temperature Packing
Split Cylindrical Expansion Type
255833
lbf
1138000
N
374981
lbf
1668000
N
N/A
850
rpm
MSE814BRHSHTPS
8.875
in
High Temperature Packing
Split Cylindrical Retained Type
255833
lbf
1138000
N
374981
lbf
1668000
N
20188
lbf
89800
N
850
rpm
MSE814BXHSATL
8.875
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
255833
lbf
1138000
N
374981
lbf
1668000
N
N/A
850
rpm
MSE814BRHSATL
8.875
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
255833
lbf
1138000
N
374981
lbf
1668000
N
20188
lbf
89800
N
850
rpm
MSE814BXHSFS
8.875
in
Felt Type
Split Cylindrical Expansion Type
255833
lbf
1138000
N
374981
lbf
1668000
N
N/A
850
rpm
Results 901 - 925 of 1000
«
36
37
38
39
40