All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Split Cylindrical Roller Bearing Plummer Blocks
>
Split Cylindrical Roller Bearing Medium Series Plummer Blocks
>
Split Cylindrical Roller Bearing Medium Series Standard Plummer Block
>
View Items
This category has 1,524 items. Only the first 1000 records are returned.
Split Cylindrical Roller Bearing Medium Series Standard Plummer Block
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 926 - 950 of 1000
«
36
37
38
39
40
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Maximum Speed
CAD
MSE814BRHSFS
8.875
in
Felt Type
Split Cylindrical Retained Type
255833
lbf
1138000
N
374981
lbf
1668000
N
20188
lbf
89800
N
850
rpm
MSE900BXHS
9
in
Felt Type
Split Cylindrical Expansion Type
255833
lbf
1138000
N
374981
lbf
1668000
N
N/A
850
rpm
MSE900BRHS
9
in
Felt Type
Split Cylindrical Retained Type
255833
lbf
1138000
N
374981
lbf
1668000
N
20188
lbf
89800
N
850
rpm
MSE900BXHSKPS
9
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
255833
lbf
1138000
N
374981
lbf
1668000
N
N/A
850
rpm
MSE900BRHSKPS
9
in
Kevlar Packing Seal
Split Cylindrical Retained Type
255833
lbf
1138000
N
374981
lbf
1668000
N
20188
lbf
89800
N
850
rpm
MSE900BXHSRSS
9
in
Viton Single Lip
Split Cylindrical Expansion Type
255833
lbf
1138000
N
374981
lbf
1668000
N
N/A
850
rpm
MSE900BRHSRSS
9
in
Viton Single Lip
Split Cylindrical Retained Type
255833
lbf
1138000
N
374981
lbf
1668000
N
20188
lbf
89800
N
850
rpm
MSE900BXHSHTPS
9
in
High Temperature Packing
Split Cylindrical Expansion Type
255833
lbf
1138000
N
374981
lbf
1668000
N
N/A
850
rpm
MSE900BRHSHTPS
9
in
High Temperature Packing
Split Cylindrical Retained Type
255833
lbf
1138000
N
374981
lbf
1668000
N
20188
lbf
89800
N
850
rpm
MSE900BXHSATL
9
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
255833
lbf
1138000
N
374981
lbf
1668000
N
N/A
850
rpm
MSE900BRHSATL
9
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
255833
lbf
1138000
N
374981
lbf
1668000
N
20188
lbf
89800
N
850
rpm
MSE900BXHSFS
9
in
Felt Type
Split Cylindrical Expansion Type
255833
lbf
1138000
N
374981
lbf
1668000
N
N/A
850
rpm
MSE900BRHSFS
9
in
Felt Type
Split Cylindrical Retained Type
255833
lbf
1138000
N
374981
lbf
1668000
N
20188
lbf
89800
N
850
rpm
MSM230BXHS
230
mm
Felt Type
Split Cylindrical Expansion Type
255833
lbf
1138000
N
374981
lbf
1668000
N
N/A
850
rpm
MSM230BRHS
230
mm
Felt Type
Split Cylindrical Retained Type
255833
lbf
1138000
N
374981
lbf
1668000
N
20188
lbf
89800
N
850
rpm
MSM230BXHSKPS
230
mm
Kevlar Packing Seal
Split Cylindrical Expansion Type
255833
lbf
1138000
N
374981
lbf
1668000
N
N/A
850
rpm
MSM230BRHSKPS
230
mm
Kevlar Packing Seal
Split Cylindrical Retained Type
255833
lbf
1138000
N
374981
lbf
1668000
N
20188
lbf
89800
N
850
rpm
MSM230BXHSRSS
230
mm
Viton Single Lip
Split Cylindrical Expansion Type
255833
lbf
1138000
N
374981
lbf
1668000
N
N/A
850
rpm
MSM230BRHSRSS
230
mm
Viton Single Lip
Split Cylindrical Retained Type
255833
lbf
1138000
N
374981
lbf
1668000
N
20188
lbf
89800
N
850
rpm
MSM230BXHSHTPS
230
mm
High Temperature Packing
Split Cylindrical Expansion Type
255833
lbf
1138000
N
374981
lbf
1668000
N
N/A
850
rpm
MSM230BRHSHTPS
230
mm
High Temperature Packing
Split Cylindrical Retained Type
255833
lbf
1138000
N
374981
lbf
1668000
N
20188
lbf
89800
N
850
rpm
MSM230BXHSATL
230
mm
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
255833
lbf
1138000
N
374981
lbf
1668000
N
N/A
850
rpm
MSM230BRHSATL
230
mm
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
255833
lbf
1138000
N
374981
lbf
1668000
N
20188
lbf
89800
N
850
rpm
MSM230BXHSFS
230
mm
Felt Type
Split Cylindrical Expansion Type
255833
lbf
1138000
N
374981
lbf
1668000
N
N/A
850
rpm
MSM230BRHSFS
230
mm
Felt Type
Split Cylindrical Retained Type
255833
lbf
1138000
N
374981
lbf
1668000
N
20188
lbf
89800
N
850
rpm
Results 926 - 950 of 1000
«
36
37
38
39
40