All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Split Cylindrical Roller Bearing Plummer Blocks
>
Split Cylindrical Roller Bearing Medium Series Plummer Blocks
>
Split Cylindrical Roller Bearing Medium Series Standard Plummer Block
>
View Items
This category has 1,524 items. Only the first 1000 records are returned.
Split Cylindrical Roller Bearing Medium Series Standard Plummer Block
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 951 - 975 of 1000
«
36
37
38
39
40
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Maximum Speed
CAD
MSM240BXHS
240
mm
Felt Type
Split Cylindrical Expansion Type
304391
lbf
1354000
N
475921
lbf
2117000
N
N/A
750
rpm
MSM240BRHS
240
mm
Felt Type
Split Cylindrical Retained Type
304391
lbf
1354000
N
475921
lbf
2117000
N
22211
lbf
98800
N
750
rpm
MSM240BXHSKPS
240
mm
Kevlar Packing Seal
Split Cylindrical Expansion Type
304391
lbf
1354000
N
475921
lbf
2117000
N
N/A
750
rpm
MSM240BRHSKPS
240
mm
Kevlar Packing Seal
Split Cylindrical Retained Type
304391
lbf
1354000
N
475921
lbf
2117000
N
22211
lbf
98800
N
750
rpm
MSM240BXHSRSS
240
mm
Viton Single Lip
Split Cylindrical Expansion Type
304391
lbf
1354000
N
475921
lbf
2117000
N
N/A
750
rpm
MSM240BRHSRSS
240
mm
Viton Single Lip
Split Cylindrical Retained Type
304391
lbf
1354000
N
475921
lbf
2117000
N
22211
lbf
98800
N
750
rpm
MSM240BXHSHTPS
240
mm
High Temperature Packing
Split Cylindrical Expansion Type
304391
lbf
1354000
N
475921
lbf
2117000
N
N/A
750
rpm
MSM240BRHSHTPS
240
mm
High Temperature Packing
Split Cylindrical Retained Type
304391
lbf
1354000
N
475921
lbf
2117000
N
22211
lbf
98800
N
750
rpm
MSM240BXHSATL
240
mm
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
304391
lbf
1354000
N
475921
lbf
2117000
N
N/A
750
rpm
MSM240BRHSATL
240
mm
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
304391
lbf
1354000
N
475921
lbf
2117000
N
22211
lbf
98800
N
750
rpm
MSM240BXHSFS
240
mm
Felt Type
Split Cylindrical Expansion Type
304391
lbf
1354000
N
475921
lbf
2117000
N
N/A
750
rpm
MSM240BRHSFS
240
mm
Felt Type
Split Cylindrical Retained Type
304391
lbf
1354000
N
475921
lbf
2117000
N
22211
lbf
98800
N
750
rpm
MSE908BXHS
9 1/2
in
Felt Type
Split Cylindrical Expansion Type
304391
lbf
1354000
N
475921
lbf
2117000
N
N/A
750
rpm
MSE908BRHS
9 1/2
in
Felt Type
Split Cylindrical Retained Type
304391
lbf
1354000
N
475921
lbf
2117000
N
22211
lbf
98800
N
750
rpm
MSE908BXHSKPS
9 1/2
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
304391
lbf
1354000
N
475921
lbf
2117000
N
N/A
750
rpm
MSE908BRHSKPS
9 1/2
in
Kevlar Packing Seal
Split Cylindrical Retained Type
304391
lbf
1354000
N
475921
lbf
2117000
N
22211
lbf
98800
N
750
rpm
MSE908BXHSRSS
9 1/2
in
Viton Single Lip
Split Cylindrical Expansion Type
304391
lbf
1354000
N
475921
lbf
2117000
N
N/A
750
rpm
MSE908BRHSRSS
9 1/2
in
Viton Single Lip
Split Cylindrical Retained Type
304391
lbf
1354000
N
475921
lbf
2117000
N
22211
lbf
98800
N
750
rpm
MSE908BXHSHTPS
9 1/2
in
High Temperature Packing
Split Cylindrical Expansion Type
304391
lbf
1354000
N
475921
lbf
2117000
N
N/A
750
rpm
MSE908BRHSHTPS
9 1/2
in
High Temperature Packing
Split Cylindrical Retained Type
304391
lbf
1354000
N
475921
lbf
2117000
N
22211
lbf
98800
N
750
rpm
MSE908BXHSATL
9 1/2
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
304391
lbf
1354000
N
475921
lbf
2117000
N
N/A
750
rpm
MSE908BRHSATL
9 1/2
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
304391
lbf
1354000
N
475921
lbf
2117000
N
22211
lbf
98800
N
750
rpm
MSE908BXHSFS
9 1/2
in
Felt Type
Split Cylindrical Expansion Type
304391
lbf
1354000
N
475921
lbf
2117000
N
N/A
750
rpm
MSE908BRHSFS
9 1/2
in
Felt Type
Split Cylindrical Retained Type
304391
lbf
1354000
N
475921
lbf
2117000
N
22211
lbf
98800
N
750
rpm
MSE912BXHS
9.7500
in
Felt Type
Split Cylindrical Expansion Type
304391
lbf
1354000
N
475921
lbf
2117000
N
N/A
750
rpm
Results 951 - 975 of 1000
«
36
37
38
39
40