All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Plummer Blocks > Split Cylindrical Roller Bearing Medium Series Plummer Blocks > Split Cylindrical Roller Bearing Medium Series Standard Plummer Block > View Items  


This category has 1,524 items. Only the first 1000 records are returned.

Split Cylindrical Roller Bearing Medium Series Standard Plummer Block

Check up to five results to perform an action.





Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 976 - 1000 of 1000 « 36 37 38 39 40 

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

MSE912BRHS 9.7500 in Felt Type Split Cylindrical Retained Type 304391 lbf
1354000
N
475921 lbf
2117000
N
22211 lbf
98800
N
750 rpm CAD Icon (for items table)
MSE912BXHSKPS 9.7500 in Kevlar Packing Seal Split Cylindrical Expansion Type 304391 lbf
1354000
N
475921 lbf
2117000
N
N/A 750 rpm CAD Icon (for items table)
MSE912BRHSKPS 9.7500 in Kevlar Packing Seal Split Cylindrical Retained Type 304391 lbf
1354000
N
475921 lbf
2117000
N
22211 lbf
98800
N
750 rpm CAD Icon (for items table)
MSE912BXHSRSS 9.7500 in Viton Single Lip Split Cylindrical Expansion Type 304391 lbf
1354000
N
475921 lbf
2117000
N
N/A 750 rpm CAD Icon (for items table)
MSE912BRHSRSS 9.7500 in Viton Single Lip Split Cylindrical Retained Type 304391 lbf
1354000
N
475921 lbf
2117000
N
22211 lbf
98800
N
750 rpm CAD Icon (for items table)
MSE912BXHSHTPS 9.7500 in High Temperature Packing Split Cylindrical Expansion Type 304391 lbf
1354000
N
475921 lbf
2117000
N
N/A 750 rpm CAD Icon (for items table)
MSE912BRHSHTPS 9.7500 in High Temperature Packing Split Cylindrical Retained Type 304391 lbf
1354000
N
475921 lbf
2117000
N
22211 lbf
98800
N
750 rpm CAD Icon (for items table)
MSE912BXHSATL 9.7500 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 304391 lbf
1354000
N
475921 lbf
2117000
N
N/A 750 rpm CAD Icon (for items table)
MSE912BRHSATL 9.7500 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 304391 lbf
1354000
N
475921 lbf
2117000
N
22211 lbf
98800
N
750 rpm CAD Icon (for items table)
MSE912BXHSFS 9.7500 in Felt Type Split Cylindrical Expansion Type 304391 lbf
1354000
N
475921 lbf
2117000
N
N/A 750 rpm CAD Icon (for items table)
MSE912BRHSFS 9.7500 in Felt Type Split Cylindrical Retained Type 304391 lbf
1354000
N
475921 lbf
2117000
N
22211 lbf
98800
N
750 rpm CAD Icon (for items table)
MSM250BXHS 250 mm Felt Type Split Cylindrical Expansion Type 304391 lbf
1354000
N
475921 lbf
2117000
N
N/A 750 rpm CAD Icon (for items table)
MSM250BRHS 250 mm Felt Type Split Cylindrical Retained Type 304391 lbf
1354000
N
475921 lbf
2117000
N
22211 lbf
98800
N
750 rpm CAD Icon (for items table)
MSM250BXHSKPS 250 mm Kevlar Packing Seal Split Cylindrical Expansion Type 304391 lbf
1354000
N
475921 lbf
2117000
N
N/A 750 rpm CAD Icon (for items table)
MSM250BRHSKPS 250 mm Kevlar Packing Seal Split Cylindrical Retained Type 304391 lbf
1354000
N
475921 lbf
2117000
N
22211 lbf
98800
N
750 rpm CAD Icon (for items table)
MSM250BXHSRSS 250 mm Viton Single Lip Split Cylindrical Expansion Type 304391 lbf
1354000
N
475921 lbf
2117000
N
N/A 750 rpm CAD Icon (for items table)
MSM250BRHSRSS 250 mm Viton Single Lip Split Cylindrical Retained Type 304391 lbf
1354000
N
475921 lbf
2117000
N
22211 lbf
98800
N
750 rpm CAD Icon (for items table)
MSM250BXHSHTPS 250 mm High Temperature Packing Split Cylindrical Expansion Type 304391 lbf
1354000
N
475921 lbf
2117000
N
N/A 750 rpm CAD Icon (for items table)
MSM250BRHSHTPS 250 mm High Temperature Packing Split Cylindrical Retained Type 304391 lbf
1354000
N
475921 lbf
2117000
N
22211 lbf
98800
N
750 rpm CAD Icon (for items table)
MSM250BXHSATL 250 mm Aluminium Triple Labyrinth Split Cylindrical Expansion Type 304391 lbf
1354000
N
475921 lbf
2117000
N
N/A 750 rpm CAD Icon (for items table)
MSM250BRHSATL 250 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 304391 lbf
1354000
N
475921 lbf
2117000
N
22211 lbf
98800
N
750 rpm CAD Icon (for items table)
MSM250BXHSFS 250 mm Felt Type Split Cylindrical Expansion Type 304391 lbf
1354000
N
475921 lbf
2117000
N
N/A 750 rpm CAD Icon (for items table)
MSM250BRHSFS 250 mm Felt Type Split Cylindrical Retained Type 304391 lbf
1354000
N
475921 lbf
2117000
N
22211 lbf
98800
N
750 rpm CAD Icon (for items table)
MSE1000BXHS 10 in Felt Type Split Cylindrical Expansion Type 304391 lbf
1354000
N
475921 lbf
2117000
N
N/A 750 rpm CAD Icon (for items table)
MSE1000BRHS 10 in Felt Type Split Cylindrical Retained Type 304391 lbf
1354000
N
475921 lbf
2117000
N
22211 lbf
98800
N
750 rpm CAD Icon (for items table)
  Results 976 - 1000 of 1000 « 36 37 38 39 40