Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
1176 - 1200 of 1524 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »  
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Seal Type

Bearing Type

Bolt Size

Cr - Dynamic Load Rating (lbf)

Cr - Dynamic Load Rating (N)

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

Add To Cart/Request Quote
N/A 13 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 387346 lbf1723000 N N/A 656892 lbf2922000 N N/A 32417 lbf144200 N N/A 550 rpm N/A CAD Add To Cart
Request Quote
N/A 13 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 387346 lbf1723000 N N/A 656892 lbf2922000 N N/A N/A 550 rpm N/A CAD Add To Cart
Request Quote
N/A 13 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 387346 lbf1723000 N N/A 656892 lbf2922000 N N/A 32417 lbf144200 N N/A 550 rpm N/A CAD Add To Cart
Request Quote
N/A 13 in N/A Labyrinth Grease Groove N/A Split Cylindrical Retained Type N/A 387346 lbf1723000 N N/A 656892 lbf2922000 N N/A 32417 lbf144200 N N/A 550 rpm N/A CAD Add To Cart
Request Quote
N/A 340 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 447145 lbf1989000 N N/A 765025 lbf3403000 N N/A N/A 500 rpm N/A CAD Add To Cart
Request Quote
N/A 340 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 447145 lbf1989000 N N/A 765025 lbf3403000 N N/A 35790 lbf159200 N N/A 500 rpm N/A CAD Add To Cart
Request Quote
N/A 340 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 447145 lbf1989000 N N/A 765025 lbf3403000 N N/A N/A 500 rpm N/A CAD Add To Cart
Request Quote
N/A 340 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 447145 lbf1989000 N N/A 765025 lbf3403000 N N/A 35790 lbf159200 N N/A 500 rpm N/A CAD Add To Cart
Request Quote
N/A 340 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 447145 lbf1989000 N N/A 765025 lbf3403000 N N/A N/A 500 rpm N/A CAD Add To Cart
Request Quote
N/A 340 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 447145 lbf1989000 N N/A 765025 lbf3403000 N N/A 35790 lbf159200 N N/A 500 rpm N/A CAD Add To Cart
Request Quote
N/A 340 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 447145 lbf1989000 N N/A 765025 lbf3403000 N N/A N/A 500 rpm N/A CAD Add To Cart
Request Quote
N/A 340 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 447145 lbf1989000 N N/A 765025 lbf3403000 N N/A 35790 lbf159200 N N/A 500 rpm N/A CAD Add To Cart
Request Quote
N/A 340 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 447145 lbf1989000 N N/A 765025 lbf3403000 N N/A N/A 500 rpm N/A CAD Add To Cart
Request Quote
N/A 340 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 447145 lbf1989000 N N/A 765025 lbf3403000 N N/A 35790 lbf159200 N N/A 500 rpm N/A CAD Add To Cart
Request Quote
N/A 340 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 447145 lbf1989000 N N/A 765025 lbf3403000 N N/A N/A 500 rpm N/A CAD Add To Cart
Request Quote
N/A 340 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 447145 lbf1989000 N N/A 765025 lbf3403000 N N/A 35790 lbf159200 N N/A 500 rpm N/A CAD Add To Cart
Request Quote
N/A 340 mm N/A Labyrinth Grease Groove N/A Split Cylindrical Retained Type N/A 447145 lbf1989000 N N/A 765025 lbf3403000 N N/A 35790 lbf159200 N N/A 500 rpm N/A CAD Add To Cart
Request Quote
N/A 340 mm N/A Labyrinth Grease Groove N/A Split Cylindrical Expansion Type N/A 447145 lbf1989000 N N/A 765025 lbf3403000 N N/A N/A 500 rpm N/A CAD Add To Cart
Request Quote
N/A 350 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 447145 lbf1989000 N N/A 765025 lbf3403000 N N/A N/A 500 rpm N/A CAD Add To Cart
Request Quote
N/A 350 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 447145 lbf1989000 N N/A 765025 lbf3403000 N N/A 35790 lbf159200 N N/A 500 rpm N/A CAD Add To Cart
Request Quote
N/A 350 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 447145 lbf1989000 N N/A 765025 lbf3403000 N N/A N/A 500 rpm N/A CAD Add To Cart
Request Quote
N/A 350 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 447145 lbf1989000 N N/A 765025 lbf3403000 N N/A 35790 lbf159200 N N/A 500 rpm N/A CAD Add To Cart
Request Quote
N/A 350 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 447145 lbf1989000 N N/A 765025 lbf3403000 N N/A N/A 500 rpm N/A CAD Add To Cart
Request Quote
N/A 350 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 447145 lbf1989000 N N/A 765025 lbf3403000 N N/A 35790 lbf159200 N N/A 500 rpm N/A CAD Add To Cart
Request Quote
N/A 350 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 447145 lbf1989000 N N/A 765025 lbf3403000 N N/A N/A 500 rpm N/A CAD Add To Cart
Request Quote
1176 - 1200 of 1524 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »