All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Split Cylindrical Roller Bearing Plummer Blocks
>
Split Cylindrical Roller Bearing Medium Series Plummer Blocks
>
Split Cylindrical Roller Bearing Medium Series Standard Plummer Block
>
View Items
This category has 1,524 items. Only the first 1000 records are returned.
Split Cylindrical Roller Bearing Medium Series Standard Plummer Block
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 101 - 125 of 1000
1
2
3
4
5
»
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Maximum Speed
CAD
MSE204BXHSRSS
2 1/4
in
Viton Single Lip
Split Cylindrical Expansion Type
37768
lbf
168000
N
42714
lbf
190000
N
N/A
3680
rpm
MSE204BRHSRSS
2 1/4
in
Viton Single Lip
Split Cylindrical Retained Type
37768
lbf
168000
N
42714
lbf
190000
N
1978
lbf
8800
N
3680
rpm
MSE204BXHSHTPS
2 1/4
in
High Temperature Packing
Split Cylindrical Expansion Type
37768
lbf
168000
N
42714
lbf
190000
N
N/A
3680
rpm
MSE204BRHSHTPS
2 1/4
in
High Temperature Packing
Split Cylindrical Retained Type
37768
lbf
168000
N
42714
lbf
190000
N
1978
lbf
8800
N
3680
rpm
MSE204BXHSATL
2 1/4
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
37768
lbf
168000
N
42714
lbf
190000
N
N/A
3680
rpm
MSE204BRHSATL
2 1/4
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
37768
lbf
168000
N
42714
lbf
190000
N
1978
lbf
8800
N
3680
rpm
MSE204BXHSFS
2 1/4
in
Felt Type
Split Cylindrical Expansion Type
37768
lbf
168000
N
42714
lbf
190000
N
N/A
3680
rpm
MSE204BRHSFS
2 1/4
in
Felt Type
Split Cylindrical Retained Type
37768
lbf
168000
N
42714
lbf
190000
N
1978
lbf
8800
N
3680
rpm
MSM60BXHS
60
mm
Felt Type
Split Cylindrical Expansion Type
37768
lbf
168000
N
42714
lbf
190000
N
N/A
3680
rpm
MSM60BRHS
60
mm
Felt Type
Split Cylindrical Retained Type
37768
lbf
168000
N
42714
lbf
190000
N
1978
lbf
8800
N
3680
rpm
MSM60BXHSKPS
60
mm
Kevlar Packing Seal
Split Cylindrical Expansion Type
37768
lbf
168000
N
42714
lbf
190000
N
N/A
3680
rpm
MSM60BRHSKPS
60
mm
Kevlar Packing Seal
Split Cylindrical Retained Type
37768
lbf
168000
N
42714
lbf
190000
N
1978
lbf
8800
N
3680
rpm
MSM60BXHSRSS
60
mm
Viton Single Lip
Split Cylindrical Expansion Type
37768
lbf
168000
N
42714
lbf
190000
N
N/A
3680
rpm
MSM60BRHSRSS
60
mm
Viton Single Lip
Split Cylindrical Retained Type
37768
lbf
168000
N
42714
lbf
190000
N
1978
lbf
8800
N
3680
rpm
MSM60BXHSHTPS
60
mm
High Temperature Packing
Split Cylindrical Expansion Type
37768
lbf
168000
N
42714
lbf
190000
N
N/A
3680
rpm
MSM60BRHSHTPS
60
mm
High Temperature Packing
Split Cylindrical Retained Type
37768
lbf
168000
N
42714
lbf
190000
N
1978
lbf
8800
N
3680
rpm
MSM60BXHSATL
60
mm
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
37768
lbf
168000
N
42714
lbf
190000
N
N/A
3680
rpm
MSM60BRHSATL
60
mm
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
37768
lbf
168000
N
42714
lbf
190000
N
1978
lbf
8800
N
3680
rpm
MSM60BXHSFS
60
mm
Felt Type
Split Cylindrical Expansion Type
37768
lbf
168000
N
42714
lbf
190000
N
N/A
3680
rpm
MSM60BRHSFS
60
mm
Felt Type
Split Cylindrical Retained Type
37768
lbf
168000
N
42714
lbf
190000
N
1978
lbf
8800
N
3680
rpm
MSE207BXHS
2 7/16
in
Felt Type
Split Cylindrical Expansion Type
37768
lbf
168000
N
42714
lbf
190000
N
N/A
3680
rpm
MSE207BRHS
2 7/16
in
Felt Type
Split Cylindrical Retained Type
37768
lbf
168000
N
42714
lbf
190000
N
1978
lbf
8800
N
3680
rpm
MSE207BXHSKPS
2 7/16
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
37768
lbf
168000
N
42714
lbf
190000
N
N/A
3680
rpm
MSE207BRHSKPS
2 7/16
in
Kevlar Packing Seal
Split Cylindrical Retained Type
37768
lbf
168000
N
42714
lbf
190000
N
1978
lbf
8800
N
3680
rpm
MSE207BXHSRSS
2 7/16
in
Viton Single Lip
Split Cylindrical Expansion Type
37768
lbf
168000
N
42714
lbf
190000
N
N/A
3680
rpm
Results 101 - 125 of 1000
1
2
3
4
5
»