Medium series bearing products can be utilized in
applications requiring higher load-carrying capacity. Under
normal conditions, medium series also may be selected to
provide an extended bearing life when compared to light series.
Medium series offers the same range of mounting and sealing
solutions as light series, with the exception of hanger units. If
a standard catalog product does not meet your requirements,
a Timken engineer will be happy to provide help and advice on
your application.
Clear
Filter
Shaft Size (in)
Shaft Size (mm)
Seal Type
Bearing Type
Bolt Size
Cr - Dynamic Load Rating (lbf)
Cr - Dynamic Load Rating (N)
Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| MSM460BXHSHTPS | N/A 460 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 497952 lbf2215000 N | N/A 940376 lbf4183000 N | N/A | N/A 380 rpm |
N/A
|
| MSM460BRHSHTPS | N/A 460 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 497952 lbf2215000 N | N/A 940376 lbf4183000 N | N/A 48559 lbf216000 N | N/A 380 rpm |
N/A
|
| MSM460BXHSATL | N/A 460 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 497952 lbf2215000 N | N/A 940376 lbf4183000 N | N/A | N/A 380 rpm |
N/A
|
| MSM460BRHSATL | N/A 460 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 497952 lbf2215000 N | N/A 940376 lbf4183000 N | N/A 48559 lbf216000 N | N/A 380 rpm |
N/A
|
| MSM460BXHSFS | N/A 460 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 497952 lbf2215000 N | N/A 940376 lbf4183000 N | N/A | N/A 380 rpm |
N/A
|
| MSM460BRHSFS | N/A 460 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 497952 lbf2215000 N | N/A 940376 lbf4183000 N | N/A 48559 lbf216000 N | N/A 380 rpm |
N/A
|
| MSM460BRHSLAB | N/A 460 mm | N/A Labyrinth Grease Groove | N/A Split Cylindrical Retained Type | N/A 497952 lbf2215000 N | N/A 940376 lbf4183000 N | N/A 48559 lbf216000 N | N/A 380 rpm |
N/A
|
| MSM460BXHSLAB | N/A 460 mm | N/A Labyrinth Grease Groove | N/A Split Cylindrical Expansion Type | N/A 497952 lbf2215000 N | N/A 940376 lbf4183000 N | N/A | N/A 380 rpm |
N/A
|
| MSM480BXHS | N/A 480 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 549658 lbf2445000 N | N/A 1032773 lbf4594000 N | N/A | N/A 360 rpm |
N/A
|
| MSM480BRHS | N/A 480 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 549658 lbf2445000 N | N/A 1032773 lbf4594000 N | N/A 51706 lbf230000 N | N/A 360 rpm |
N/A
|
| MSM480BXHSKPS | N/A 480 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 549658 lbf2445000 N | N/A 1032773 lbf4594000 N | N/A | N/A 360 rpm |
N/A
|
| MSM480BRHSKPS | N/A 480 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 549658 lbf2445000 N | N/A 1032773 lbf4594000 N | N/A 51706 lbf230000 N | N/A 360 rpm |
N/A
|
| MSM480BXHSRSS | N/A 480 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 549658 lbf2445000 N | N/A 1032773 lbf4594000 N | N/A | N/A 360 rpm |
N/A
|
| MSM480BRHSRSS | N/A 480 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 549658 lbf2445000 N | N/A 1032773 lbf4594000 N | N/A 51706 lbf230000 N | N/A 360 rpm |
N/A
|
| MSM480BXHSHTPS | N/A 480 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 549658 lbf2445000 N | N/A 1032773 lbf4594000 N | N/A | N/A 360 rpm |
N/A
|
| MSM480BRHSHTPS | N/A 480 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 549658 lbf2445000 N | N/A 1032773 lbf4594000 N | N/A 51706 lbf230000 N | N/A 360 rpm |
N/A
|
| MSM480BXHSATL | N/A 480 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 549658 lbf2445000 N | N/A 1032773 lbf4594000 N | N/A | N/A 360 rpm |
N/A
|
| MSM480BRHSATL | N/A 480 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 549658 lbf2445000 N | N/A 1032773 lbf4594000 N | N/A 51706 lbf230000 N | N/A 360 rpm |
N/A
|
| MSM480BXHSFS | N/A 480 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 549658 lbf2445000 N | N/A 1032773 lbf4594000 N | N/A | N/A 360 rpm |
N/A
|
| MSM480BRHSFS | N/A 480 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 549658 lbf2445000 N | N/A 1032773 lbf4594000 N | N/A 51706 lbf230000 N | N/A 360 rpm |
N/A
|
| MSM480BRHSLAB | N/A 480 mm | N/A Labyrinth Grease Groove | N/A Split Cylindrical Retained Type | N/A 549658 lbf2445000 N | N/A 1032773 lbf4594000 N | N/A 51706 lbf230000 N | N/A 360 rpm |
N/A
|
| MSM480BXHSLAB | N/A 480 mm | N/A Labyrinth Grease Groove | N/A Split Cylindrical Expansion Type | N/A 549658 lbf2445000 N | N/A 1032773 lbf4594000 N | N/A | N/A 360 rpm |
N/A
|
| MSE1900BXHS | N/A 19.0000 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 549658 lbf2445000 N | N/A 1032773 lbf4594000 N | N/A | N/A 360 rpm |
N/A
|
| MSE1900BRHS | N/A 19.0000 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 549658 lbf2445000 N | N/A 1032773 lbf4594000 N | N/A 51706 lbf230000 N | N/A 360 rpm |
N/A
|
| MSE1900BXHSKPS | N/A 19.0000 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 549658 lbf2445000 N | N/A 1032773 lbf4594000 N | N/A | N/A 360 rpm |
N/A
|