Medium series bearing products can be utilized in
applications requiring higher load-carrying capacity. Under
normal conditions, medium series also may be selected to
provide an extended bearing life when compared to light series.
Medium series offers the same range of mounting and sealing
solutions as light series, with the exception of hanger units. If
a standard catalog product does not meet your requirements,
a Timken engineer will be happy to provide help and advice on
your application.
Clear
Filter
Shaft Size (in)
Shaft Size (mm)
Seal Type
Bearing Type
Bolt Size
Cr - Dynamic Load Rating (lbf)
Cr - Dynamic Load Rating (N)
Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| MSE207BRHSRSS | N/A 2 7/16 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 37768 lbf168000 N | N/A 42714 lbf190000 N | N/A 1978 lbf8800 N | N/A 3680 rpm |
N/A
|
| MSE207BXHSHTPS | N/A 2 7/16 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 37768 lbf168000 N | N/A 42714 lbf190000 N | N/A | N/A 3680 rpm |
N/A
|
| MSE207BRHSHTPS | N/A 2 7/16 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 37768 lbf168000 N | N/A 42714 lbf190000 N | N/A 1978 lbf8800 N | N/A 3680 rpm |
N/A
|
| MSE207BXHSATL | N/A 2 7/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 37768 lbf168000 N | N/A 42714 lbf190000 N | N/A | N/A 3680 rpm |
N/A
|
| MSE207BRHSATL | N/A 2 7/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 37768 lbf168000 N | N/A 42714 lbf190000 N | N/A 1978 lbf8800 N | N/A 3680 rpm |
N/A
|
| MSE207BXHSFS | N/A 2 7/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 37768 lbf168000 N | N/A 42714 lbf190000 N | N/A | N/A 3680 rpm |
N/A
|
| MSE207BRHSFS | N/A 2 7/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 37768 lbf168000 N | N/A 42714 lbf190000 N | N/A 1978 lbf8800 N | N/A 3680 rpm |
N/A
|
| MSE208BXHS | N/A 2 1/2 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 37768 lbf168000 N | N/A 42714 lbf190000 N | N/A | N/A 3680 rpm |
N/A
|
| MSE208BRHS | N/A 2 1/2 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 37768 lbf168000 N | N/A 42714 lbf190000 N | N/A 1978 lbf8800 N | N/A 3680 rpm |
N/A
|
| MSE208BXHSKPS | N/A 2 1/2 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 37768 lbf168000 N | N/A 42714 lbf190000 N | N/A | N/A 3680 rpm |
N/A
|
| MSE208BRHSKPS | N/A 2 1/2 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 37768 lbf168000 N | N/A 42714 lbf190000 N | N/A 1978 lbf8800 N | N/A 3680 rpm |
N/A
|
| MSE208BXHSRSS | N/A 2 1/2 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 37768 lbf168000 N | N/A 42714 lbf190000 N | N/A | N/A 3680 rpm |
N/A
|
| MSE208BRHSRSS | N/A 2 1/2 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 37768 lbf168000 N | N/A 42714 lbf190000 N | N/A 1978 lbf8800 N | N/A 3680 rpm |
N/A
|
| MSE208BXHSHTPS | N/A 2 1/2 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 37768 lbf168000 N | N/A 42714 lbf190000 N | N/A | N/A 3680 rpm |
N/A
|
| MSE208BRHSHTPS | N/A 2 1/2 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 37768 lbf168000 N | N/A 42714 lbf190000 N | N/A 1978 lbf8800 N | N/A 3680 rpm |
N/A
|
| MSE208BXHSATL | N/A 2 1/2 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 37768 lbf168000 N | N/A 42714 lbf190000 N | N/A | N/A 3680 rpm |
N/A
|
| MSE208BRHSATL | N/A 2 1/2 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 37768 lbf168000 N | N/A 42714 lbf190000 N | N/A 1978 lbf8800 N | N/A 3680 rpm |
N/A
|
| MSE208BXHSFS | N/A 2 1/2 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 37768 lbf168000 N | N/A 42714 lbf190000 N | N/A | N/A 3680 rpm |
N/A
|
| MSE208BRHSFS | N/A 2 1/2 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 37768 lbf168000 N | N/A 42714 lbf190000 N | N/A 1978 lbf8800 N | N/A 3680 rpm |
N/A
|
| MSM65BXHS | N/A 65 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 37768 lbf168000 N | N/A 42714 lbf190000 N | N/A | N/A 3680 rpm |
N/A
|
| MSM65BRHS | N/A 65 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 37768 lbf168000 N | N/A 42714 lbf190000 N | N/A 1978 lbf8800 N | N/A 3680 rpm |
N/A
|
| MSM65BXHSKPS | N/A 65 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 37768 lbf168000 N | N/A 42714 lbf190000 N | N/A | N/A 3680 rpm |
N/A
|
| MSM65BRHSKPS | N/A 65 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 37768 lbf168000 N | N/A 42714 lbf190000 N | N/A 1978 lbf8800 N | N/A 3680 rpm |
N/A
|
| MSM65BXHSRSS | N/A 65 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 37768 lbf168000 N | N/A 42714 lbf190000 N | N/A | N/A 3680 rpm |
N/A
|
| MSM65BRHSRSS | N/A 65 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 37768 lbf168000 N | N/A 42714 lbf190000 N | N/A 1978 lbf8800 N | N/A 3680 rpm |
N/A
|