All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Plummer Blocks > Split Cylindrical Roller Bearing Medium Series Plummer Blocks > Split Cylindrical Roller Bearing Medium Series Standard Plummer Block > View Items  


This category has 1,524 items. Only the first 1000 records are returned.

Split Cylindrical Roller Bearing Medium Series Standard Plummer Block

Check up to five results to perform an action.





Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 126 - 150 of 1000 « 6 7 8 9 10 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

MSE207BRHSRSS 2 7/16 in Viton Single Lip Split Cylindrical Retained Type 37768 lbf
168000
N
42714 lbf
190000
N
1978 lbf
8800
N
3680 rpm CAD Icon (for items table)
MSE207BXHSHTPS 2 7/16 in High Temperature Packing Split Cylindrical Expansion Type 37768 lbf
168000
N
42714 lbf
190000
N
N/A 3680 rpm CAD Icon (for items table)
MSE207BRHSHTPS 2 7/16 in High Temperature Packing Split Cylindrical Retained Type 37768 lbf
168000
N
42714 lbf
190000
N
1978 lbf
8800
N
3680 rpm CAD Icon (for items table)
MSE207BXHSATL 2 7/16 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 37768 lbf
168000
N
42714 lbf
190000
N
N/A 3680 rpm CAD Icon (for items table)
MSE207BRHSATL 2 7/16 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 37768 lbf
168000
N
42714 lbf
190000
N
1978 lbf
8800
N
3680 rpm CAD Icon (for items table)
MSE207BXHSFS 2 7/16 in Felt Type Split Cylindrical Expansion Type 37768 lbf
168000
N
42714 lbf
190000
N
N/A 3680 rpm CAD Icon (for items table)
MSE207BRHSFS 2 7/16 in Felt Type Split Cylindrical Retained Type 37768 lbf
168000
N
42714 lbf
190000
N
1978 lbf
8800
N
3680 rpm CAD Icon (for items table)
MSE208BXHS 2 1/2 in Felt Type Split Cylindrical Expansion Type 37768 lbf
168000
N
42714 lbf
190000
N
N/A 3680 rpm CAD Icon (for items table)
MSE208BRHS 2 1/2 in Felt Type Split Cylindrical Retained Type 37768 lbf
168000
N
42714 lbf
190000
N
1978 lbf
8800
N
3680 rpm CAD Icon (for items table)
MSE208BXHSKPS 2 1/2 in Kevlar Packing Seal Split Cylindrical Expansion Type 37768 lbf
168000
N
42714 lbf
190000
N
N/A 3680 rpm CAD Icon (for items table)
MSE208BRHSKPS 2 1/2 in Kevlar Packing Seal Split Cylindrical Retained Type 37768 lbf
168000
N
42714 lbf
190000
N
1978 lbf
8800
N
3680 rpm CAD Icon (for items table)
MSE208BXHSRSS 2 1/2 in Viton Single Lip Split Cylindrical Expansion Type 37768 lbf
168000
N
42714 lbf
190000
N
N/A 3680 rpm CAD Icon (for items table)
MSE208BRHSRSS 2 1/2 in Viton Single Lip Split Cylindrical Retained Type 37768 lbf
168000
N
42714 lbf
190000
N
1978 lbf
8800
N
3680 rpm CAD Icon (for items table)
MSE208BXHSHTPS 2 1/2 in High Temperature Packing Split Cylindrical Expansion Type 37768 lbf
168000
N
42714 lbf
190000
N
N/A 3680 rpm CAD Icon (for items table)
MSE208BRHSHTPS 2 1/2 in High Temperature Packing Split Cylindrical Retained Type 37768 lbf
168000
N
42714 lbf
190000
N
1978 lbf
8800
N
3680 rpm CAD Icon (for items table)
MSE208BXHSATL 2 1/2 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 37768 lbf
168000
N
42714 lbf
190000
N
N/A 3680 rpm CAD Icon (for items table)
MSE208BRHSATL 2 1/2 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 37768 lbf
168000
N
42714 lbf
190000
N
1978 lbf
8800
N
3680 rpm CAD Icon (for items table)
MSE208BXHSFS 2 1/2 in Felt Type Split Cylindrical Expansion Type 37768 lbf
168000
N
42714 lbf
190000
N
N/A 3680 rpm CAD Icon (for items table)
MSE208BRHSFS 2 1/2 in Felt Type Split Cylindrical Retained Type 37768 lbf
168000
N
42714 lbf
190000
N
1978 lbf
8800
N
3680 rpm CAD Icon (for items table)
MSM65BXHS 65 mm Felt Type Split Cylindrical Expansion Type 37768 lbf
168000
N
42714 lbf
190000
N
N/A 3680 rpm CAD Icon (for items table)
MSM65BRHS 65 mm Felt Type Split Cylindrical Retained Type 37768 lbf
168000
N
42714 lbf
190000
N
1978 lbf
8800
N
3680 rpm CAD Icon (for items table)
MSM65BXHSKPS 65 mm Kevlar Packing Seal Split Cylindrical Expansion Type 37768 lbf
168000
N
42714 lbf
190000
N
N/A 3680 rpm CAD Icon (for items table)
MSM65BRHSKPS 65 mm Kevlar Packing Seal Split Cylindrical Retained Type 37768 lbf
168000
N
42714 lbf
190000
N
1978 lbf
8800
N
3680 rpm CAD Icon (for items table)
MSM65BXHSRSS 65 mm Viton Single Lip Split Cylindrical Expansion Type 37768 lbf
168000
N
42714 lbf
190000
N
N/A 3680 rpm CAD Icon (for items table)
MSM65BRHSRSS 65 mm Viton Single Lip Split Cylindrical Retained Type 37768 lbf
168000
N
42714 lbf
190000
N
1978 lbf
8800
N
3680 rpm CAD Icon (for items table)
  Results 126 - 150 of 1000 « 6 7 8 9 10 »