All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Split Cylindrical Roller Bearing Plummer Blocks
>
Split Cylindrical Roller Bearing Medium Series Plummer Blocks
>
Split Cylindrical Roller Bearing Medium Series Standard Plummer Block
>
View Items
This category has 1,524 items. Only the first 1000 records are returned.
Split Cylindrical Roller Bearing Medium Series Standard Plummer Block
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 151 - 175 of 1000
«
6
7
8
9
10
»
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Maximum Speed
CAD
MSM65BXHSHTPS
65
mm
High Temperature Packing
Split Cylindrical Expansion Type
37768
lbf
168000
N
42714
lbf
190000
N
N/A
3680
rpm
MSM65BRHSHTPS
65
mm
High Temperature Packing
Split Cylindrical Retained Type
37768
lbf
168000
N
42714
lbf
190000
N
1978
lbf
8800
N
3680
rpm
MSM65BXHSATL
65
mm
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
37768
lbf
168000
N
42714
lbf
190000
N
N/A
3680
rpm
MSM65BRHSATL
65
mm
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
37768
lbf
168000
N
42714
lbf
190000
N
1978
lbf
8800
N
3680
rpm
MSM65BXHSFS
65
mm
Felt Type
Split Cylindrical Expansion Type
37768
lbf
168000
N
42714
lbf
190000
N
N/A
3680
rpm
MSM65BRHSFS
65
mm
Felt Type
Split Cylindrical Retained Type
37768
lbf
168000
N
42714
lbf
190000
N
1978
lbf
8800
N
3680
rpm
MSE211BXHS
2 11/16
in
Felt Type
Split Cylindrical Expansion Type
58001
lbf
258000
N
67443
lbf
300000
N
N/A
3080
rpm
MSE211BRHS
2 11/16
in
Felt Type
Split Cylindrical Retained Type
58001
lbf
258000
N
67443
lbf
300000
N
2383
lbf
10600
N
3080
rpm
MSE211BXHSKPS
2 11/16
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
58001
lbf
258000
N
67443
lbf
300000
N
N/A
3080
rpm
MSE211BRHSKPS
2 11/16
in
Kevlar Packing Seal
Split Cylindrical Retained Type
58001
lbf
258000
N
67443
lbf
300000
N
2383
lbf
10600
N
3080
rpm
MSE211BXHSRSS
2 11/16
in
Viton Single Lip
Split Cylindrical Expansion Type
58001
lbf
258000
N
67443
lbf
300000
N
N/A
3080
rpm
MSE211BRHSRSS
2 11/16
in
Viton Single Lip
Split Cylindrical Retained Type
58001
lbf
258000
N
67443
lbf
300000
N
2383
lbf
10600
N
3080
rpm
MSE211BXHSHTPS
2 11/16
in
High Temperature Packing
Split Cylindrical Expansion Type
58001
lbf
258000
N
67443
lbf
300000
N
N/A
3080
rpm
MSE211BRHSHTPS
2 11/16
in
High Temperature Packing
Split Cylindrical Retained Type
58001
lbf
258000
N
67443
lbf
300000
N
2383
lbf
10600
N
3080
rpm
MSE211BXHSATL
2 11/16
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
58001
lbf
258000
N
67443
lbf
300000
N
N/A
3080
rpm
MSE211BRHSATL
2 11/16
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
58001
lbf
258000
N
67443
lbf
300000
N
2383
lbf
10600
N
3080
rpm
MSE211BXHSFS
2 11/16
in
Felt Type
Split Cylindrical Expansion Type
58001
lbf
258000
N
67443
lbf
300000
N
N/A
3080
rpm
MSE211BRHSFS
2 11/16
in
Felt Type
Split Cylindrical Retained Type
58001
lbf
258000
N
67443
lbf
300000
N
2383
lbf
10600
N
3080
rpm
MSE212BXHS
2 3/4
in
Felt Type
Split Cylindrical Expansion Type
58001
lbf
258000
N
67443
lbf
300000
N
N/A
3080
rpm
MSE212BRHS
2 3/4
in
Felt Type
Split Cylindrical Retained Type
58001
lbf
258000
N
67443
lbf
300000
N
2383
lbf
10600
N
3080
rpm
MSE212BXHSKPS
2 3/4
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
58001
lbf
258000
N
67443
lbf
300000
N
N/A
3080
rpm
MSE212BRHSKPS
2 3/4
in
Kevlar Packing Seal
Split Cylindrical Retained Type
58001
lbf
258000
N
67443
lbf
300000
N
2383
lbf
10600
N
3080
rpm
MSE212BXHSRSS
2 3/4
in
Viton Single Lip
Split Cylindrical Expansion Type
58001
lbf
258000
N
67443
lbf
300000
N
N/A
3080
rpm
MSE212BRHSRSS
2 3/4
in
Viton Single Lip
Split Cylindrical Retained Type
58001
lbf
258000
N
67443
lbf
300000
N
2383
lbf
10600
N
3080
rpm
MSE212BXHSHTPS
2 3/4
in
High Temperature Packing
Split Cylindrical Expansion Type
58001
lbf
258000
N
67443
lbf
300000
N
N/A
3080
rpm
Results 151 - 175 of 1000
«
6
7
8
9
10
»