Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Split Cylindrical Roller Bearing Light Series Take-Up Unit, Push Type
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Take-Up Units > Split Cylindrical Roller Bearing Light Series Take-Up Unit, Push Type > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Split Cylindrical Roller Bearing Light Series Take-Up Unit, Push Type

For CAD models and more information, click Directly on the part number below.


This type of split unit can be found in use on materials handling equipment in many industries. Take up units provide an efficient and readily accessible means of tensioning conveyor systems and large scale drives.

The units consist of either push type or pull type sliding supports into which standard housings and bearings may be mounted. When integrating tensioning units into new applications, it should be noted that a maximum radial load equivalent to 0.3Cor is permissible. As with all Timken Split Cylindrical units, a wide variety of sealing solutions may be applied dependant on the environment and application. Please contact Timken for assistance.





Add To Cart Request Quote
   
  Results 251 - 275 of 384 Unit of Measure: Imperial Metric Both « 11 12 13 14 15 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

LSE407BRHTPATL 4 7/16 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 71040 lbf
316000
N
95993 lbf
427000
N
4181.39 lbf
18600
N
1970 rpm
LSE407BRHTPFS 4 7/16 in Felt Seal Split Cylindrical Retained Type 71040 lbf
316000
N
95993 lbf
427000
N
4181.39 lbf
18600
N
1970 rpm
LSE408BRHTP 4 1/2 in Felt Seal Split Cylindrical Retained Type 71040 lbf
316000
N
95993 lbf
427000
N
4181.39 lbf
18600
N
1970 rpm
LSE408BRHTPKPS 4 1/2 in Kevlar Packing Seal Split Cylindrical Retained Type 71040 lbf
316000
N
95993 lbf
427000
N
4181.39 lbf
18600
N
1970 rpm
LSE408BRHTPRSS 4 1/2 in Viton Single Lip Split Cylindrical Retained Type 71040 lbf
316000
N
95993 lbf
427000
N
4181.39 lbf
18600
N
1970 rpm
LSE408BRHTPHTPS 4 1/2 in High Temperature Packing Split Cylindrical Retained Type 71040 lbf
316000
N
95993 lbf
427000
N
4181.39 lbf
18600
N
1970 rpm
LSE408BRHTPATL 4 1/2 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 71040 lbf
316000
N
95993 lbf
427000
N
4181.39 lbf
18600
N
1970 rpm
LSE408BRHTPFS 4 1/2 in Felt Seal Split Cylindrical Retained Type 71040 lbf
316000
N
95993 lbf
427000
N
4181.39 lbf
18600
N
1970 rpm
LSM115BRHTP 115 mm Felt Seal Split Cylindrical Retained Type 71040 lbf
316000
N
95993 lbf
427000
N
4181.39 lbf
18600
N
1970 rpm
LSM115BRHTPKPS 115 mm Kevlar Packing Seal Split Cylindrical Retained Type 71040 lbf
316000
N
95993 lbf
427000
N
4181.39 lbf
18600
N
1970 rpm
LSM115BRHTPRSS 115 mm Viton Single Lip Split Cylindrical Retained Type 71040 lbf
316000
N
95993 lbf
427000
N
4181.39 lbf
18600
N
1970 rpm
LSM115BRHTPHTPS 115 mm High Temperature Packing Split Cylindrical Retained Type 71040 lbf
316000
N
95993 lbf
427000
N
4181.39 lbf
18600
N
1970 rpm
LSM115BRHTPATL 115 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 71040 lbf
316000
N
95993 lbf
427000
N
4181.39 lbf
18600
N
1970 rpm
LSM115BRHTPFS 115 mm Felt Seal Split Cylindrical Retained Type 71040 lbf
316000
N
95993 lbf
427000
N
4181.39 lbf
18600
N
1970 rpm
LSE411BRHTP 4.6875 in Felt Seal Split Cylindrical Retained Type 81606 lbf
363000
N
111505 lbf
496000
N
4990.69 lbf
22200
N
1740 rpm
LSE411BRHTPKPS 4.6875 in Kevlar Packing Seal Split Cylindrical Retained Type 81606 lbf
363000
N
111505 lbf
496000
N
4990.69 lbf
22200
N
1740 rpm
LSE411BRHTPRSS 4.6875 in Viton Single Lip Split Cylindrical Retained Type 81606 lbf
363000
N
111505 lbf
496000
N
4990.69 lbf
22200
N
1740 rpm
LSE411BRHTPHTPS 4.6875 in High Temperature Packing Split Cylindrical Retained Type 81606 lbf
363000
N
111505 lbf
496000
N
4990.69 lbf
22200
N
1740 rpm
LSE411BRHTPATL 4.6875 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 81606 lbf
363000
N
111505 lbf
496000
N
4990.69 lbf
22200
N
1740 rpm
LSE411BRHTPFS 4.6875 in Felt Seal Split Cylindrical Retained Type 81606 lbf
363000
N
111505 lbf
496000
N
4990.69 lbf
22200
N
1740 rpm
LSM120BRHTP 120 mm Felt Seal Split Cylindrical Retained Type 81606 lbf
363000
N
111505 lbf
496000
N
4990.69 lbf
22200
N
1740 rpm
LSM120BRHTPKPS 120 mm Kevlar Packing Seal Split Cylindrical Retained Type 81606 lbf
363000
N
111505 lbf
496000
N
4990.69 lbf
22200
N
1740 rpm
LSM120BRHTPRSS 120 mm Viton Single Lip Split Cylindrical Retained Type 81606 lbf
363000
N
111505 lbf
496000
N
4990.69 lbf
22200
N
1740 rpm
LSM120BRHTPHTPS 120 mm High Temperature Packing Split Cylindrical Retained Type 81606 lbf
363000
N
111505 lbf
496000
N
4990.69 lbf
22200
N
1740 rpm
LSM120BRHTPATL 120 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 81606 lbf
363000
N
111505 lbf
496000
N
4990.69 lbf
22200
N
1740 rpm
  Results 251 - 275 of 384 « 11 12 13 14 15 »  
<