Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Split Cylindrical Roller Bearing Light Series Take-Up Unit, Push Type
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Take-Up Units > Split Cylindrical Roller Bearing Light Series Take-Up Unit, Push Type > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Split Cylindrical Roller Bearing Light Series Take-Up Unit, Push Type

For CAD models and more information, click Directly on the part number below.


This type of split unit can be found in use on materials handling equipment in many industries. Take up units provide an efficient and readily accessible means of tensioning conveyor systems and large scale drives.

The units consist of either push type or pull type sliding supports into which standard housings and bearings may be mounted. When integrating tensioning units into new applications, it should be noted that a maximum radial load equivalent to 0.3Cor is permissible. As with all Timken Split Cylindrical units, a wide variety of sealing solutions may be applied dependant on the environment and application. Please contact Timken for assistance.





Add To Cart Request Quote
   
  Results 1 - 25 of 384 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

LSE103BRHTP 1 3/16 in Felt Seal Split Cylindrical Retained Type 14613 lbf
65000
N
15287 lbf
68000
N
719.38 lbf
3200
N
5400 rpm
LSE103BRHTPKPS 1 3/16 in Kevlar Packing Seal Split Cylindrical Retained Type 14613 lbf
65000
N
15287 lbf
68000
N
719.38 lbf
3200
N
5400 rpm
LSE103BRHTPRSS 1 3/16 in Viton Single Lip Split Cylindrical Retained Type 14613 lbf
65000
N
15287 lbf
68000
N
719.38 lbf
3200
N
5400 rpm
LSE103BRHTPHTPS 1 3/16 in High Temperature Packing Split Cylindrical Retained Type 14613 lbf
65000
N
15287 lbf
68000
N
719.38 lbf
3200
N
5400 rpm
LSE103BRHTPATL 1 3/16 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 14613 lbf
65000
N
15287 lbf
68000
N
719.38 lbf
3200
N
5400 rpm
LSE103BRHTPFS 1 3/16 in Felt Seal Split Cylindrical Retained Type 14613 lbf
65000
N
15287 lbf
68000
N
719.38 lbf
3200
N
5400 rpm
LSE104BRHTP 1 1/4 in Felt Seal Split Cylindrical Retained Type 14613 lbf
65000
N
15287 lbf
68000
N
719.38 lbf
3200
N
5400 rpm
LSE104BRHTPKPS 1 1/4 in Kevlar Packing Seal Split Cylindrical Retained Type 14613 lbf
65000
N
15287 lbf
68000
N
719.38 lbf
3200
N
5400 rpm
LSE104BRHTPRSS 1 1/4 in Viton Single Lip Split Cylindrical Retained Type 14613 lbf
65000
N
15287 lbf
68000
N
719.38 lbf
3200
N
5400 rpm
LSE104BRHTPHTPS 1 1/4 in High Temperature Packing Split Cylindrical Retained Type 14613 lbf
65000
N
15287 lbf
68000
N
719.38 lbf
3200
N
5400 rpm
LSE104BRHTPATL 1 1/4 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 14613 lbf
65000
N
15287 lbf
68000
N
719.38 lbf
3200
N
5400 rpm
LSE104BRHTPFS 1 1/4 in Felt Seal Split Cylindrical Retained Type 14613 lbf
65000
N
15287 lbf
68000
N
719.38 lbf
3200
N
5400 rpm
LSM35BRHTP 35 mm Felt Seal Split Cylindrical Retained Type 14613 lbf
65000
N
15287 lbf
68000
N
719.38 lbf
3200
N
5400 rpm
LSM35BRHTPKPS 35 mm Kevlar Packing Seal Split Cylindrical Retained Type 14613 lbf
65000
N
15287 lbf
68000
N
719.38 lbf
3200
N
5400 rpm
LSM35BRHTPRSS 35 mm Viton Single Lip Split Cylindrical Retained Type 14613 lbf
65000
N
15287 lbf
68000
N
719.38 lbf
3200
N
5400 rpm
LSM35BRHTPHTPS 35 mm High Temperature Packing Split Cylindrical Retained Type 14613 lbf
65000
N
15287 lbf
68000
N
719.38 lbf
3200
N
5400 rpm
LSM35BRHTPATL 35 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 14613 lbf
65000
N
15287 lbf
68000
N
719.38 lbf
3200
N
5400 rpm
LSM35BRHTPFS 35 mm Felt Seal Split Cylindrical Retained Type 14613 lbf
65000
N
15287 lbf
68000
N
719.38 lbf
3200
N
5400 rpm
LSE107BRHTP 1 7/16 in Felt Seal Split Cylindrical Retained Type 14613 lbf
65000
N
15287 lbf
68000
N
719.38 lbf
3200
N
5400 rpm
LSE107BRHTPKPS 1 7/16 in Kevlar Packing Seal Split Cylindrical Retained Type 14613 lbf
65000
N
15287 lbf
68000
N
719.38 lbf
3200
N
5400 rpm
LSE107BRHTPRSS 1 7/16 in Viton Single Lip Split Cylindrical Retained Type 14613 lbf
65000
N
15287 lbf
68000
N
719.38 lbf
3200
N
5400 rpm
LSE107BRHTPHTPS 1 7/16 in High Temperature Packing Split Cylindrical Retained Type 14613 lbf
65000
N
15287 lbf
68000
N
719.38 lbf
3200
N
5400 rpm
LSE107BRHTPATL 1 7/16 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 14613 lbf
65000
N
15287 lbf
68000
N
719.38 lbf
3200
N
5400 rpm
LSE107BRHTPFS 1 7/16 in Felt Seal Split Cylindrical Retained Type 14613 lbf
65000
N
15287 lbf
68000
N
719.38 lbf
3200
N
5400 rpm
LSE108BRHTP 1 1/2 in Felt Seal Split Cylindrical Retained Type 14613 lbf
65000
N
15287 lbf
68000
N
719.38 lbf
3200
N
5400 rpm
  Results 1 - 25 of 384  1 2 3 4 5 »  
<