Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Split Cylindrical Roller Bearing Light Series Take-Up Unit, Push Type
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Take-Up Units > Split Cylindrical Roller Bearing Light Series Take-Up Unit, Push Type > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Split Cylindrical Roller Bearing Light Series Take-Up Unit, Push Type

For CAD models and more information, click Directly on the part number below.


This type of split unit can be found in use on materials handling equipment in many industries. Take up units provide an efficient and readily accessible means of tensioning conveyor systems and large scale drives.

The units consist of either push type or pull type sliding supports into which standard housings and bearings may be mounted. When integrating tensioning units into new applications, it should be noted that a maximum radial load equivalent to 0.3Cor is permissible. As with all Timken Split Cylindrical units, a wide variety of sealing solutions may be applied dependant on the environment and application. Please contact Timken for assistance.





Add To Cart Request Quote
   
  Results 326 - 350 of 384 Unit of Measure: Imperial Metric Both « 11 12 13 14 15 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

LSE507BRHTPKPS 5 7/16 in Kevlar Packing Seal Split Cylindrical Retained Type 94869 lbf
422000
N
131513 lbf
585000
N
5799.99 lbf
25800
N
1570 rpm
LSE507BRHTPRSS 5 7/16 in Viton Single Lip Split Cylindrical Retained Type 94869 lbf
422000
N
131513 lbf
585000
N
5799.99 lbf
25800
N
1570 rpm
LSE507BRHTPHTPS 5 7/16 in High Temperature Packing Split Cylindrical Retained Type 94869 lbf
422000
N
131513 lbf
585000
N
5799.99 lbf
25800
N
1570 rpm
LSE507BRHTPATL 5 7/16 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 94869 lbf
422000
N
131513 lbf
585000
N
5799.99 lbf
25800
N
1570 rpm
LSE507BRHTPFS 5 7/16 in Felt Seal Split Cylindrical Retained Type 94869 lbf
422000
N
131513 lbf
585000
N
5799.99 lbf
25800
N
1570 rpm
LSE508BRHTP 5 1/2 in Felt Seal Split Cylindrical Retained Type 94869 lbf
422000
N
131513 lbf
585000
N
5799.99 lbf
25800
N
1570 rpm
LSE508BRHTPKPS 5 1/2 in Kevlar Packing Seal Split Cylindrical Retained Type 94869 lbf
422000
N
131513 lbf
585000
N
5799.99 lbf
25800
N
1570 rpm
LSE508BRHTPRSS 5 1/2 in Viton Single Lip Split Cylindrical Retained Type 94869 lbf
422000
N
131513 lbf
585000
N
5799.99 lbf
25800
N
1570 rpm
LSE508BRHTPHTPS 5 1/2 in High Temperature Packing Split Cylindrical Retained Type 94869 lbf
422000
N
131513 lbf
585000
N
5799.99 lbf
25800
N
1570 rpm
LSE508BRHTPATL 5 1/2 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 94869 lbf
422000
N
131513 lbf
585000
N
5799.99 lbf
25800
N
1570 rpm
LSE508BRHTPFS 5 1/2 in Felt Seal Split Cylindrical Retained Type 94869 lbf
422000
N
131513 lbf
585000
N
5799.99 lbf
25800
N
1570 rpm
LSM140BRHTP 140 mm Felt Seal Split Cylindrical Retained Type 94869 lbf
422000
N
131513 lbf
585000
N
5799.99 lbf
25800
N
1570 rpm
LSM140BRHTPKPS 140 mm Kevlar Packing Seal Split Cylindrical Retained Type 94869 lbf
422000
N
131513 lbf
585000
N
5799.99 lbf
25800
N
1570 rpm
LSM140BRHTPRSS 140 mm Viton Single Lip Split Cylindrical Retained Type 94869 lbf
422000
N
131513 lbf
585000
N
5799.99 lbf
25800
N
1570 rpm
LSM140BRHTPHTPS 140 mm High Temperature Packing Split Cylindrical Retained Type 94869 lbf
422000
N
131513 lbf
585000
N
5799.99 lbf
25800
N
1570 rpm
LSM140BRHTPATL 140 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 94869 lbf
422000
N
131513 lbf
585000
N
5799.99 lbf
25800
N
1570 rpm
LSM140BRHTPFS 140 mm Felt Seal Split Cylindrical Retained Type 94869 lbf
422000
N
131513 lbf
585000
N
5799.99 lbf
25800
N
1570 rpm
LSE511BRHTP 5 11/16 in Felt Seal Split Cylindrical Retained Type 103187 lbf
459000
N
149273 lbf
664000
N
6609.30 lbf
29400
N
1450 rpm
LSE511BRHTPKPS 5 11/16 in Kevlar Packing Seal Split Cylindrical Retained Type 103187 lbf
459000
N
149273 lbf
664000
N
6609.30 lbf
29400
N
1450 rpm
LSE511BRHTPRSS 5 11/16 in Viton Single Lip Split Cylindrical Retained Type 103187 lbf
459000
N
149273 lbf
664000
N
6609.30 lbf
29400
N
1450 rpm
LSE511BRHTPHTPS 5 11/16 in High Temperature Packing Split Cylindrical Retained Type 103187 lbf
459000
N
149273 lbf
664000
N
6609.30 lbf
29400
N
1450 rpm
LSE511BRHTPATL 5 11/16 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 103187 lbf
459000
N
149273 lbf
664000
N
6609.30 lbf
29400
N
1450 rpm
LSE511BRHTPFS 5 11/16 in Felt Seal Split Cylindrical Retained Type 103187 lbf
459000
N
149273 lbf
664000
N
6609.30 lbf
29400
N
1450 rpm
LSE512BRHTP 5.7500 in Felt Seal Split Cylindrical Retained Type 103187 lbf
459000
N
149273 lbf
664000
N
6609.30 lbf
29400
N
1450 rpm
LSE512BRHTPKPS 5.7500 in Kevlar Packing Seal Split Cylindrical Retained Type 103187 lbf
459000
N
149273 lbf
664000
N
6609.30 lbf
29400
N
1450 rpm
  Results 326 - 350 of 384 « 11 12 13 14 15 »  
<