Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Split Cylindrical Roller Bearing Light Series Take-Up Unit, Push Type
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Take-Up Units > Split Cylindrical Roller Bearing Light Series Take-Up Unit, Push Type > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Split Cylindrical Roller Bearing Light Series Take-Up Unit, Push Type

For CAD models and more information, click Directly on the part number below.


This type of split unit can be found in use on materials handling equipment in many industries. Take up units provide an efficient and readily accessible means of tensioning conveyor systems and large scale drives.

The units consist of either push type or pull type sliding supports into which standard housings and bearings may be mounted. When integrating tensioning units into new applications, it should be noted that a maximum radial load equivalent to 0.3Cor is permissible. As with all Timken Split Cylindrical units, a wide variety of sealing solutions may be applied dependant on the environment and application. Please contact Timken for assistance.





Add To Cart Request Quote
   
  Results 126 - 150 of 384 Unit of Measure: Imperial Metric Both « 6 7 8 9 10 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

LSE212BRHTPFS 2 3/4 in Felt Seal Split Cylindrical Retained Type 31024 lbf
138000
N
36194 lbf
161000
N
1708.53 lbf
7600
N
3310 rpm
LSM70BRHTP 70 mm Felt Seal Split Cylindrical Retained Type 31024 lbf
138000
N
36194 lbf
161000
N
1708.53 lbf
7600
N
3310 rpm
LSM70BRHTPKPS 70 mm Kevlar Packing Seal Split Cylindrical Retained Type 31024 lbf
138000
N
36194 lbf
161000
N
1708.53 lbf
7600
N
3310 rpm
LSM70BRHTPRSS 70 mm Viton Single Lip Split Cylindrical Retained Type 31024 lbf
138000
N
36194 lbf
161000
N
1708.53 lbf
7600
N
3310 rpm
LSM70BRHTPHTPS 70 mm High Temperature Packing Split Cylindrical Retained Type 31024 lbf
138000
N
36194 lbf
161000
N
1708.53 lbf
7600
N
3310 rpm
LSM70BRHTPATL 70 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 31024 lbf
138000
N
36194 lbf
161000
N
1708.53 lbf
7600
N
3310 rpm
LSM70BRHTPFS 70 mm Felt Seal Split Cylindrical Retained Type 31024 lbf
138000
N
36194 lbf
161000
N
1708.53 lbf
7600
N
3310 rpm
LSE215BRHTP 2 15/16 in Felt Seal Split Cylindrical Retained Type 31024 lbf
138000
N
36194 lbf
161000
N
1708.53 lbf
7600
N
3310 rpm
LSE215BRHTPKPS 2 15/16 in Kevlar Packing Seal Split Cylindrical Retained Type 31024 lbf
138000
N
36194 lbf
161000
N
1708.53 lbf
7600
N
3310 rpm
LSE215BRHTPRSS 2 15/16 in Viton Single Lip Split Cylindrical Retained Type 31024 lbf
138000
N
36194 lbf
161000
N
1708.53 lbf
7600
N
3310 rpm
LSE215BRHTPHTPS 2 15/16 in High Temperature Packing Split Cylindrical Retained Type 31024 lbf
138000
N
36194 lbf
161000
N
1708.53 lbf
7600
N
3310 rpm
LSE215BRHTPATL 2 15/16 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 31024 lbf
138000
N
36194 lbf
161000
N
1708.53 lbf
7600
N
3310 rpm
LSE215BRHTPFS 2 15/16 in Felt Seal Split Cylindrical Retained Type 31024 lbf
138000
N
36194 lbf
161000
N
1708.53 lbf
7600
N
3310 rpm
LSM75BRHTP 75 mm Felt Seal Split Cylindrical Retained Type 31024 lbf
138000
N
36194 lbf
161000
N
1708.53 lbf
7600
N
3310 rpm
LSM75BRHTPKPS 75 mm Kevlar Packing Seal Split Cylindrical Retained Type 31024 lbf
138000
N
36194 lbf
161000
N
1708.53 lbf
7600
N
3310 rpm
LSM75BRHTPRSS 75 mm Viton Single Lip Split Cylindrical Retained Type 31024 lbf
138000
N
36194 lbf
161000
N
1708.53 lbf
7600
N
3310 rpm
LSM75BRHTPHTPS 75 mm High Temperature Packing Split Cylindrical Retained Type 31024 lbf
138000
N
36194 lbf
161000
N
1708.53 lbf
7600
N
3310 rpm
LSM75BRHTPATL 75 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 31024 lbf
138000
N
36194 lbf
161000
N
1708.53 lbf
7600
N
3310 rpm
LSM75BRHTPFS 75 mm Felt Seal Split Cylindrical Retained Type 31024 lbf
138000
N
36194 lbf
161000
N
1708.53 lbf
7600
N
3310 rpm
LSE300BRHTP 3 in Felt Seal Split Cylindrical Retained Type 31024 lbf
138000
N
36194 lbf
161000
N
1708.53 lbf
7600
N
3310 rpm
LSE300BRHTPKPS 3 in Kevlar Packing Seal Split Cylindrical Retained Type 31024 lbf
138000
N
36194 lbf
161000
N
1708.53 lbf
7600
N
3310 rpm
LSE300BRHTPRSS 3 in Viton Single Lip Split Cylindrical Retained Type 31024 lbf
138000
N
36194 lbf
161000
N
1708.53 lbf
7600
N
3310 rpm
LSE300BRHTPHTPS 3 in High Temperature Packing Split Cylindrical Retained Type 31024 lbf
138000
N
36194 lbf
161000
N
1708.53 lbf
7600
N
3310 rpm
LSE300BRHTPATL 3 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 31024 lbf
138000
N
36194 lbf
161000
N
1708.53 lbf
7600
N
3310 rpm
LSE300BRHTPFS 3 in Felt Seal Split Cylindrical Retained Type 31024 lbf
138000
N
36194 lbf
161000
N
1708.53 lbf
7600
N
3310 rpm
  Results 126 - 150 of 384 « 6 7 8 9 10 »  
<