Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Split Cylindrical Roller Bearing Light Series Take-Up Unit, Tension Type
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Take-Up Units > Split Cylindrical Roller Bearing Light Series Take-Up Unit, Tension Type > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Split Cylindrical Roller Bearing Light Series Take-Up Unit, Tension Type

For CAD models and more information, click Directly on the part number below.


This type of split unit can be found in use on materials handling equipment in many industries. Take up units provide an efficient and readily accessible means of tensioning conveyor systems and large scale drives.

The units consist of either push type or pull type sliding supports into which standard housings and bearings may be mounted. When integrating tensioning units into new applications, it should be noted that a maximum radial load equivalent to 0.3Cor is permissible. As with all Timken Split Cylindrical units, a wide variety of sealing solutions may be applied dependant on the environment and application. Please contact Timken for assistance.





Add To Cart Request Quote
   
  Results 226 - 250 of 384 Unit of Measure: Imperial Metric Both « 6 7 8 9 10 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

LSM105BRHTTHTPS 105 mm High Temperature Packing Split Cylindrical Retained Type 64745 lbf
288000
N
82280 lbf
366000
N
3596.90 lbf
16000
N
2340 rpm
LSM105BRHTTATL 105 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 64745 lbf
288000
N
82280 lbf
366000
N
3596.90 lbf
16000
N
2340 rpm
LSM105BRHTTFS 105 mm Felt Seal Split Cylindrical Retained Type 64745 lbf
288000
N
82280 lbf
366000
N
3596.90 lbf
16000
N
2340 rpm
LSE403BRHTT 4 3/16 in Felt Seal Split Cylindrical Retained Type 71040 lbf
316000
N
95993 lbf
427000
N
4181.39 lbf
18600
N
1970 rpm
LSE403BRHTTKPS 4 3/16 in Kevlar Packing Seal Split Cylindrical Retained Type 71040 lbf
316000
N
95993 lbf
427000
N
4181.39 lbf
18600
N
1970 rpm
LSE403BRHTTRSS 4 3/16 in Viton Single Lip Split Cylindrical Retained Type 71040 lbf
316000
N
95993 lbf
427000
N
4181.39 lbf
18600
N
1970 rpm
LSE403BRHTTHTPS 4 3/16 in High Temperature Packing Split Cylindrical Retained Type 71040 lbf
316000
N
95993 lbf
427000
N
4181.39 lbf
18600
N
1970 rpm
LSE403BRHTTATL 4 3/16 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 71040 lbf
316000
N
95993 lbf
427000
N
4181.39 lbf
18600
N
1970 rpm
LSE403BRHTTFS 4 3/16 in Felt Seal Split Cylindrical Retained Type 71040 lbf
316000
N
95993 lbf
427000
N
4181.39 lbf
18600
N
1970 rpm
LSE404BRHTT 4 1/4 in Felt Seal Split Cylindrical Retained Type 71040 lbf
316000
N
95993 lbf
427000
N
4181.39 lbf
18600
N
1970 rpm
LSE404BRHTTKPS 4 1/4 in Kevlar Packing Seal Split Cylindrical Retained Type 71040 lbf
316000
N
95993 lbf
427000
N
4181.39 lbf
18600
N
1970 rpm
LSE404BRHTTRSS 4 1/4 in Viton Single Lip Split Cylindrical Retained Type 71040 lbf
316000
N
95993 lbf
427000
N
4181.39 lbf
18600
N
1970 rpm
LSE404BRHTTHTPS 4 1/4 in High Temperature Packing Split Cylindrical Retained Type 71040 lbf
316000
N
95993 lbf
427000
N
4181.39 lbf
18600
N
1970 rpm
LSE404BRHTTATL 4 1/4 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 71040 lbf
316000
N
95993 lbf
427000
N
4181.39 lbf
18600
N
1970 rpm
LSE404BRHTTFS 4 1/4 in Felt Seal Split Cylindrical Retained Type 71040 lbf
316000
N
95993 lbf
427000
N
4181.39 lbf
18600
N
1970 rpm
LSM110BRHTT 110 mm Felt Seal Split Cylindrical Retained Type 71040 lbf
316000
N
95993 lbf
427000
N
4181.39 lbf
18600
N
1970 rpm
LSM110BRHTTKPS 110 mm Kevlar Packing Seal Split Cylindrical Retained Type 71040 lbf
316000
N
95993 lbf
427000
N
4181.39 lbf
18600
N
1970 rpm
LSM110BRHTTRSS 110 mm Viton Single Lip Split Cylindrical Retained Type 71040 lbf
316000
N
95993 lbf
427000
N
4181.39 lbf
18600
N
1970 rpm
LSM110BRHTTHTPS 110 mm High Temperature Packing Split Cylindrical Retained Type 71040 lbf
316000
N
95993 lbf
427000
N
4181.39 lbf
18600
N
1970 rpm
LSM110BRHTTATL 110 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 71040 lbf
316000
N
95993 lbf
427000
N
4181.39 lbf
18600
N
1970 rpm
LSM110BRHTTFS 110 mm Felt Seal Split Cylindrical Retained Type 71040 lbf
316000
N
95993 lbf
427000
N
4181.39 lbf
18600
N
1970 rpm
LSE407BRHTT 4 7/16 in Felt Seal Split Cylindrical Retained Type 71040 lbf
316000
N
95993 lbf
427000
N
4181.39 lbf
18600
N
1970 rpm
LSE407BRHTTKPS 4 7/16 in Kevlar Packing Seal Split Cylindrical Retained Type 71040 lbf
316000
N
95993 lbf
427000
N
4181.39 lbf
18600
N
1970 rpm
LSE407BRHTTRSS 4 7/16 in Viton Single Lip Split Cylindrical Retained Type 71040 lbf
316000
N
95993 lbf
427000
N
4181.39 lbf
18600
N
1970 rpm
LSE407BRHTTHTPS 4 7/16 in High Temperature Packing Split Cylindrical Retained Type 71040 lbf
316000
N
95993 lbf
427000
N
4181.39 lbf
18600
N
1970 rpm
  Results 226 - 250 of 384 « 6 7 8 9 10 »  
<