Split Cylindrical Roller Bearing Light Series Take-Up Unit, Tension Type
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
Split Cylindrical Roller Bearing Light Series Take-Up Unit, Tension Type
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Split Cylindrical Roller Bearing Light Series Take-Up Unit, Tension Type
For CAD models and more information, click Directly on the part number below.
This type of split unit can be found in use on materials handling equipment in many industries. Take up units provide an efficient and readily accessible means of tensioning conveyor systems and large scale drives.
The units consist of either push type or pull type sliding supports into which standard housings and bearings may be mounted. When integrating tensioning units into new applications, it should be noted that a maximum radial load equivalent to 0.3Cor is permissible. As with all Timken Split Cylindrical units, a wide variety of sealing solutions may be applied dependant on the environment and application. Please contact Timken for assistance.
larger image
larger image
Results Per Page :
25
50
100
200
Results 1 - 25 of 384
Unit of Measure:
Imperial
Metric
Both
1
2
3
4
5
»
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Maximum Speed
CAD
LSE103BRHTT
1.1875
in
Felt Seal
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSE103BRHTTKPS
1.1875
in
Kevlar Packing Seal
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSE103BRHTTRSS
1.1875
in
Viton Single Lip
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSE103BRHTTHTPS
1.1875
in
High Temperature Packing
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSE103BRHTTATL
1.1875
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSE103BRHTTFS
1.1875
in
Felt Seal
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSE104BRHTT
1.2500
in
Felt Seal
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSE104BRHTTKPS
1.2500
in
Kevlar Packing Seal
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSE104BRHTTRSS
1.2500
in
Viton Single Lip
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSE104BRHTTHTPS
1.2500
in
High Temperature Packing
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSE104BRHTTATL
1.2500
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSE104BRHTTFS
1.2500
in
Felt Seal
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSM35BRHTT
35
mm
Felt Seal
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSM35BRHTTKPS
35
mm
Kevlar Packing Seal
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSM35BRHTTRSS
35
mm
Viton Single Lip
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSM35BRHTTHTPS
35
mm
High Temperature Packing
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSM35BRHTTATL
35
mm
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSM35BRHTTFS
35
mm
Felt Seal
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSE107BRHTT
1 7/16
in
Felt Seal
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSE107BRHTTKPS
1 7/16
in
Kevlar Packing Seal
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSE107BRHTTRSS
1 7/16
in
Viton Single Lip
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSE107BRHTTHTPS
1 7/16
in
High Temperature Packing
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSE107BRHTTATL
1 7/16
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSE107BRHTTFS
1 7/16
in
Felt Seal
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSE108BRHTT
1 1/2
in
Felt Seal
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
Results 1 - 25 of 384
1
2
3
4
5
»
<