Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Split Cylindrical Roller Bearing Light Series Take-Up Unit, Tension Type
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Take-Up Units > Split Cylindrical Roller Bearing Light Series Take-Up Unit, Tension Type > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Split Cylindrical Roller Bearing Light Series Take-Up Unit, Tension Type

For CAD models and more information, click Directly on the part number below.


This type of split unit can be found in use on materials handling equipment in many industries. Take up units provide an efficient and readily accessible means of tensioning conveyor systems and large scale drives.

The units consist of either push type or pull type sliding supports into which standard housings and bearings may be mounted. When integrating tensioning units into new applications, it should be noted that a maximum radial load equivalent to 0.3Cor is permissible. As with all Timken Split Cylindrical units, a wide variety of sealing solutions may be applied dependant on the environment and application. Please contact Timken for assistance.





Add To Cart Request Quote
   
  Results 276 - 300 of 384 Unit of Measure: Imperial Metric Both « 11 12 13 14 15 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

LSM120BRHTTFS 120 mm Felt Seal Split Cylindrical Retained Type 81606 lbf
363000
N
111505 lbf
496000
N
4990.69 lbf
22200
N
1740 rpm
LSE412BRHTT 4.7500 in Felt Seal Split Cylindrical Retained Type 81606 lbf
363000
N
111505 lbf
496000
N
4990.69 lbf
22200
N
1740 rpm
LSE412BRHTTKPS 4.7500 in Kevlar Packing Seal Split Cylindrical Retained Type 81606 lbf
363000
N
111505 lbf
496000
N
4990.69 lbf
22200
N
1740 rpm
LSE412BRHTTRSS 4.7500 in Viton Single Lip Split Cylindrical Retained Type 81606 lbf
363000
N
111505 lbf
496000
N
4990.69 lbf
22200
N
1740 rpm
LSE412BRHTTHTPS 4.7500 in High Temperature Packing Split Cylindrical Retained Type 81606 lbf
363000
N
111505 lbf
496000
N
4990.69 lbf
22200
N
1740 rpm
LSE412BRHTTATL 4.7500 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 81606 lbf
363000
N
111505 lbf
496000
N
4990.69 lbf
22200
N
1740 rpm
LSE412BRHTTFS 4.7500 in Felt Seal Split Cylindrical Retained Type 81606 lbf
363000
N
111505 lbf
496000
N
4990.69 lbf
22200
N
1740 rpm
LSM125BRHTT 125 mm Felt Seal Split Cylindrical Retained Type 81606 lbf
363000
N
111505 lbf
496000
N
4990.69 lbf
22200
N
1740 rpm
LSM125BRHTTKPS 125 mm Kevlar Packing Seal Split Cylindrical Retained Type 81606 lbf
363000
N
111505 lbf
496000
N
4990.69 lbf
22200
N
1740 rpm
LSM125BRHTTRSS 125 mm Viton Single Lip Split Cylindrical Retained Type 81606 lbf
363000
N
111505 lbf
496000
N
4990.69 lbf
22200
N
1740 rpm
LSM125BRHTTHTPS 125 mm High Temperature Packing Split Cylindrical Retained Type 81606 lbf
363000
N
111505 lbf
496000
N
4990.69 lbf
22200
N
1740 rpm
LSM125BRHTTATL 125 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 81606 lbf
363000
N
111505 lbf
496000
N
4990.69 lbf
22200
N
1740 rpm
LSM125BRHTTFS 125 mm Felt Seal Split Cylindrical Retained Type 81606 lbf
363000
N
111505 lbf
496000
N
4990.69 lbf
22200
N
1740 rpm
LSE415BRHTT 4 15/16 in Felt Seal Split Cylindrical Retained Type 81606 lbf
363000
N
111505 lbf
496000
N
4990.69 lbf
22200
N
1740 rpm
LSE415BRHTTKPS 4 15/16 in Kevlar Packing Seal Split Cylindrical Retained Type 81606 lbf
363000
N
111505 lbf
496000
N
4990.69 lbf
22200
N
1740 rpm
LSE415BRHTTRSS 4 15/16 in Viton Single Lip Split Cylindrical Retained Type 81606 lbf
363000
N
111505 lbf
496000
N
4990.69 lbf
22200
N
1740 rpm
LSE415BRHTTHTPS 4 15/16 in High Temperature Packing Split Cylindrical Retained Type 81606 lbf
363000
N
111505 lbf
496000
N
4990.69 lbf
22200
N
1740 rpm
LSE415BRHTTATL 4 15/16 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 81606 lbf
363000
N
111505 lbf
496000
N
4990.69 lbf
22200
N
1740 rpm
LSE415BRHTTFS 4 15/16 in Felt Seal Split Cylindrical Retained Type 81606 lbf
363000
N
111505 lbf
496000
N
4990.69 lbf
22200
N
1740 rpm
LSE500BRHTT 5 in Felt Seal Split Cylindrical Retained Type 81606 lbf
363000
N
111505 lbf
496000
N
4990.69 lbf
22200
N
1740 rpm
LSE500BRHTTKPS 5 in Kevlar Packing Seal Split Cylindrical Retained Type 81606 lbf
363000
N
111505 lbf
496000
N
4990.69 lbf
22200
N
1740 rpm
LSE500BRHTTRSS 5 in Viton Single Lip Split Cylindrical Retained Type 81606 lbf
363000
N
111505 lbf
496000
N
4990.69 lbf
22200
N
1740 rpm
LSE500BRHTTHTPS 5 in High Temperature Packing Split Cylindrical Retained Type 81606 lbf
363000
N
111505 lbf
496000
N
4990.69 lbf
22200
N
1740 rpm
LSE500BRHTTATL 5 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 81606 lbf
363000
N
111505 lbf
496000
N
4990.69 lbf
22200
N
1740 rpm
LSE500BRHTTFS 5 in Felt Seal Split Cylindrical Retained Type 81606 lbf
363000
N
111505 lbf
496000
N
4990.69 lbf
22200
N
1740 rpm
  Results 276 - 300 of 384 « 11 12 13 14 15 »  
<