Split Cylindrical Roller Bearing Light Series Take-Up Unit, Tension Type
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
Split Cylindrical Roller Bearing Light Series Take-Up Unit, Tension Type
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Split Cylindrical Roller Bearing Light Series Take-Up Unit, Tension Type
For CAD models and more information, click Directly on the part number below.
This type of split unit can be found in use on materials handling equipment in many industries. Take up units provide an efficient and readily accessible means of tensioning conveyor systems and large scale drives.
The units consist of either push type or pull type sliding supports into which standard housings and bearings may be mounted. When integrating tensioning units into new applications, it should be noted that a maximum radial load equivalent to 0.3Cor is permissible. As with all Timken Split Cylindrical units, a wide variety of sealing solutions may be applied dependant on the environment and application. Please contact Timken for assistance.
larger image
larger image
Results Per Page :
25
50
100
200
Results 301 - 325 of 384
Unit of Measure:
Imperial
Metric
Both
«
11
12
13
14
15
»
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Maximum Speed
CAD
LSM130BRHTT
130
mm
Felt Seal
Split Cylindrical Retained Type
81606
lbf
363000
N
111505
lbf
496000
N
4990.69
lbf
22200
N
1740
rpm
LSM130BRHTTKPS
130
mm
Kevlar Packing Seal
Split Cylindrical Retained Type
81606
lbf
363000
N
111505
lbf
496000
N
4990.69
lbf
22200
N
1740
rpm
LSM130BRHTTRSS
130
mm
Viton Single Lip
Split Cylindrical Retained Type
81606
lbf
363000
N
111505
lbf
496000
N
4990.69
lbf
22200
N
1740
rpm
LSM130BRHTTHTPS
130
mm
High Temperature Packing
Split Cylindrical Retained Type
81606
lbf
363000
N
111505
lbf
496000
N
4990.69
lbf
22200
N
1740
rpm
LSM130BRHTTATL
130
mm
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
81606
lbf
363000
N
111505
lbf
496000
N
4990.69
lbf
22200
N
1740
rpm
LSM130BRHTTFS
130
mm
Felt Seal
Split Cylindrical Retained Type
81606
lbf
363000
N
111505
lbf
496000
N
4990.69
lbf
22200
N
1740
rpm
LSE503BRHTT
5 3/16
in
Felt Seal
Split Cylindrical Retained Type
94869
lbf
422000
N
131513
lbf
585000
N
5799.99
lbf
25800
N
1570
rpm
LSE503BRHTTKPS
5 3/16
in
Kevlar Packing Seal
Split Cylindrical Retained Type
94869
lbf
422000
N
131513
lbf
585000
N
5799.99
lbf
25800
N
1570
rpm
LSE503BRHTTRSS
5 3/16
in
Viton Single Lip
Split Cylindrical Retained Type
94869
lbf
422000
N
131513
lbf
585000
N
5799.99
lbf
25800
N
1570
rpm
LSE503BRHTTHTPS
5 3/16
in
High Temperature Packing
Split Cylindrical Retained Type
94869
lbf
422000
N
131513
lbf
585000
N
5799.99
lbf
25800
N
1570
rpm
LSE503BRHTTATL
5 3/16
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
94869
lbf
422000
N
131513
lbf
585000
N
5799.99
lbf
25800
N
1570
rpm
LSE503BRHTTFS
5 3/16
in
Felt Seal
Split Cylindrical Retained Type
94869
lbf
422000
N
131513
lbf
585000
N
5799.99
lbf
25800
N
1570
rpm
LSE504BRHTT
5.2500
in
Felt Seal
Split Cylindrical Retained Type
94869
lbf
422000
N
131513
lbf
585000
N
5799.99
lbf
25800
N
1570
rpm
LSE504BRHTTKPS
5.2500
in
Kevlar Packing Seal
Split Cylindrical Retained Type
94869
lbf
422000
N
131513
lbf
585000
N
5799.99
lbf
25800
N
1570
rpm
LSE504BRHTTRSS
5.2500
in
Viton Single Lip
Split Cylindrical Retained Type
94869
lbf
422000
N
131513
lbf
585000
N
5799.99
lbf
25800
N
1570
rpm
LSE504BRHTTHTPS
5.2500
in
High Temperature Packing
Split Cylindrical Retained Type
94869
lbf
422000
N
131513
lbf
585000
N
5799.99
lbf
25800
N
1570
rpm
LSE504BRHTTATL
5.2500
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
94869
lbf
422000
N
131513
lbf
585000
N
5799.99
lbf
25800
N
1570
rpm
LSE504BRHTTFS
5.2500
in
Felt Seal
Split Cylindrical Retained Type
94869
lbf
422000
N
131513
lbf
585000
N
5799.99
lbf
25800
N
1570
rpm
LSM135BRHTT
135
mm
Felt Seal
Split Cylindrical Retained Type
94869
lbf
422000
N
131513
lbf
585000
N
5799.99
lbf
25800
N
1570
rpm
LSM135BRHTTKPS
135
mm
Kevlar Packing Seal
Split Cylindrical Retained Type
94869
lbf
422000
N
131513
lbf
585000
N
5799.99
lbf
25800
N
1570
rpm
LSM135BRHTTRSS
135
mm
Viton Single Lip
Split Cylindrical Retained Type
94869
lbf
422000
N
131513
lbf
585000
N
5799.99
lbf
25800
N
1570
rpm
LSM135BRHTTHTPS
135
mm
High Temperature Packing
Split Cylindrical Retained Type
94869
lbf
422000
N
131513
lbf
585000
N
5799.99
lbf
25800
N
1570
rpm
LSM135BRHTTATL
135
mm
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
94869
lbf
422000
N
131513
lbf
585000
N
5799.99
lbf
25800
N
1570
rpm
LSM135BRHTTFS
135
mm
Felt Seal
Split Cylindrical Retained Type
94869
lbf
422000
N
131513
lbf
585000
N
5799.99
lbf
25800
N
1570
rpm
LSE507BRHTT
5 7/16
in
Felt Seal
Split Cylindrical Retained Type
94869
lbf
422000
N
131513
lbf
585000
N
5799.99
lbf
25800
N
1570
rpm
Results 301 - 325 of 384
«
11
12
13
14
15
»
<