Split Cylindrical Roller Bearing Light Series Take-Up Unit, Tension Type
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Split Cylindrical Roller Bearing Take-Up Units
>
Split Cylindrical Roller Bearing Light Series Take-Up Unit, Tension Type
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Split Cylindrical Roller Bearing Light Series Take-Up Unit, Tension Type
For CAD models and more information, click Directly on the part number below.
This type of split unit can be found in use on materials handling equipment in many industries. Take up units provide an efficient and readily accessible means of tensioning conveyor systems and large scale drives.
The units consist of either push type or pull type sliding supports into which standard housings and bearings may be mounted. When integrating tensioning units into new applications, it should be noted that a maximum radial load equivalent to 0.3Cor is permissible. As with all Timken Split Cylindrical units, a wide variety of sealing solutions may be applied dependant on the environment and application. Please contact Timken for assistance.
larger image
larger image
Results Per Page :
25
50
100
200
Results 326 - 350 of 384
Unit of Measure:
Imperial
Metric
Both
«
11
12
13
14
15
»
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Maximum Speed
CAD
LSE507BRHTTKPS
5 7/16
in
Kevlar Packing Seal
Split Cylindrical Retained Type
94869
lbf
422000
N
131513
lbf
585000
N
5799.99
lbf
25800
N
1570
rpm
LSE507BRHTTRSS
5 7/16
in
Viton Single Lip
Split Cylindrical Retained Type
94869
lbf
422000
N
131513
lbf
585000
N
5799.99
lbf
25800
N
1570
rpm
LSE507BRHTTHTPS
5 7/16
in
High Temperature Packing
Split Cylindrical Retained Type
94869
lbf
422000
N
131513
lbf
585000
N
5799.99
lbf
25800
N
1570
rpm
LSE507BRHTTATL
5 7/16
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
94869
lbf
422000
N
131513
lbf
585000
N
5799.99
lbf
25800
N
1570
rpm
LSE507BRHTTFS
5 7/16
in
Felt Seal
Split Cylindrical Retained Type
94869
lbf
422000
N
131513
lbf
585000
N
5799.99
lbf
25800
N
1570
rpm
LSE508BRHTT
5 1/2
in
Felt Seal
Split Cylindrical Retained Type
94869
lbf
422000
N
131513
lbf
585000
N
5799.99
lbf
25800
N
1570
rpm
LSE508BRHTTKPS
5 1/2
in
Kevlar Packing Seal
Split Cylindrical Retained Type
94869
lbf
422000
N
131513
lbf
585000
N
5799.99
lbf
25800
N
1570
rpm
LSE508BRHTTRSS
5 1/2
in
Viton Single Lip
Split Cylindrical Retained Type
94869
lbf
422000
N
131513
lbf
585000
N
5799.99
lbf
25800
N
1570
rpm
LSE508BRHTTHTPS
5 1/2
in
High Temperature Packing
Split Cylindrical Retained Type
94869
lbf
422000
N
131513
lbf
585000
N
5799.99
lbf
25800
N
1570
rpm
LSE508BRHTTATL
5 1/2
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
94869
lbf
422000
N
131513
lbf
585000
N
5799.99
lbf
25800
N
1570
rpm
LSE508BRHTTFS
5 1/2
in
Felt Seal
Split Cylindrical Retained Type
94869
lbf
422000
N
131513
lbf
585000
N
5799.99
lbf
25800
N
1570
rpm
LSM140BRHTT
140
mm
Felt Seal
Split Cylindrical Retained Type
94869
lbf
422000
N
131513
lbf
585000
N
5799.99
lbf
25800
N
1570
rpm
LSM140BRHTTKPS
140
mm
Kevlar Packing Seal
Split Cylindrical Retained Type
94869
lbf
422000
N
131513
lbf
585000
N
5799.99
lbf
25800
N
1570
rpm
LSM140BRHTTRSS
140
mm
Viton Single Lip
Split Cylindrical Retained Type
94869
lbf
422000
N
131513
lbf
585000
N
5799.99
lbf
25800
N
1570
rpm
LSM140BRHTTHTPS
140
mm
High Temperature Packing
Split Cylindrical Retained Type
94869
lbf
422000
N
131513
lbf
585000
N
5799.99
lbf
25800
N
1570
rpm
LSM140BRHTTATL
140
mm
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
94869
lbf
422000
N
131513
lbf
585000
N
5799.99
lbf
25800
N
1570
rpm
LSM140BRHTTFS
140
mm
Felt Seal
Split Cylindrical Retained Type
94869
lbf
422000
N
131513
lbf
585000
N
5799.99
lbf
25800
N
1570
rpm
LSE511BRHTT
5 11/16
in
Felt Seal
Split Cylindrical Retained Type
103187
lbf
459000
N
149273
lbf
664000
N
6609.30
lbf
29400
N
1450
rpm
LSE511BRHTTKPS
5 11/16
in
Kevlar Packing Seal
Split Cylindrical Retained Type
103187
lbf
459000
N
149273
lbf
664000
N
6609.30
lbf
29400
N
1450
rpm
LSE511BRHTTRSS
5 11/16
in
Viton Single Lip
Split Cylindrical Retained Type
103187
lbf
459000
N
149273
lbf
664000
N
6609.30
lbf
29400
N
1450
rpm
LSE511BRHTTHTPS
5 11/16
in
High Temperature Packing
Split Cylindrical Retained Type
103187
lbf
459000
N
149273
lbf
664000
N
6609.30
lbf
29400
N
1450
rpm
LSE511BRHTTATL
5 11/16
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
103187
lbf
459000
N
149273
lbf
664000
N
6609.30
lbf
29400
N
1450
rpm
LSE511BRHTTFS
5 11/16
in
Felt Seal
Split Cylindrical Retained Type
103187
lbf
459000
N
149273
lbf
664000
N
6609.30
lbf
29400
N
1450
rpm
LSE512BRHTT
5.7500
in
Felt Seal
Split Cylindrical Retained Type
103187
lbf
459000
N
149273
lbf
664000
N
6609.30
lbf
29400
N
1450
rpm
LSE512BRHTTKPS
5.7500
in
Kevlar Packing Seal
Split Cylindrical Retained Type
103187
lbf
459000
N
149273
lbf
664000
N
6609.30
lbf
29400
N
1450
rpm
Results 326 - 350 of 384
«
11
12
13
14
15
»
<