All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Split Cylindrical Roller Bearing Take-Up Units
>
Split Cylindrical Roller Bearing Medium Series Take-Up Unit, Push Type
>
View Items
Split Cylindrical Roller Bearing Medium Series Take-Up Unit, Push Type
Check up to five results to perform an action.
This type of split unit can be found in use on materials handling equipment in many industries. Take up units provide an efficient and readily accessible means of tensioning conveyor systems and large scale drives.
The units consist of either push type or pull type sliding supports into which standard housings and bearings may be mounted. When integrating tensioning units into new applications, it should be noted that a maximum radial load equivalent to 0.3Cor is permissible. As with all Timken Split Cylindrical units, a wide variety of sealing solutions may be applied dependant on the environment and application. Please contact Timken for assistance.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 226 - 250 of 348
«
6
7
8
9
10
»
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Maximum Speed
CAD
MSM115BRHTPHTPS
115
mm
High Temperature Packing
Split Cylindrical Retained Type
102063
lbf
454000
N
133087
lbf
592000
N
7014
lbf
31200
N
1820
rpm
MSM115BRHTPATL
115
mm
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
102063
lbf
454000
N
133087
lbf
592000
N
7014
lbf
31200
N
1820
rpm
MSM115BRHTPFS
115
mm
Felt Seal
Split Cylindrical Retained Type
102063
lbf
454000
N
133087
lbf
592000
N
7014
lbf
31200
N
1820
rpm
MSE411BRHTP
4.6875
in
Felt Seal
Split Cylindrical Retained Type
118025
lbf
525000
N
157366
lbf
700000
N
8588
lbf
38200
N
1600
rpm
MSE411BRHTPKPS
4.6875
in
Kevlar Packing Seal
Split Cylindrical Retained Type
118025
lbf
525000
N
157366
lbf
700000
N
8588
lbf
38200
N
1600
rpm
MSE411BRHTPRSS
4.6875
in
Viton Single Lip
Split Cylindrical Retained Type
118025
lbf
525000
N
157366
lbf
700000
N
8588
lbf
38200
N
1600
rpm
MSE411BRHTPHTPS
4.6875
in
High Temperature Packing
Split Cylindrical Retained Type
118025
lbf
525000
N
157366
lbf
700000
N
8588
lbf
38200
N
1600
rpm
MSE411BRHTPATL
4.6875
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
118025
lbf
525000
N
157366
lbf
700000
N
8588
lbf
38200
N
1600
rpm
MSE411BRHTPFS
4.6875
in
Felt Seal
Split Cylindrical Retained Type
118025
lbf
525000
N
157366
lbf
700000
N
8588
lbf
38200
N
1600
rpm
MSM120BRHTP
120
mm
Felt Seal
Split Cylindrical Retained Type
118025
lbf
525000
N
157366
lbf
700000
N
8588
lbf
38200
N
1600
rpm
MSM120BRHTPKPS
120
mm
Kevlar Packing Seal
Split Cylindrical Retained Type
118025
lbf
525000
N
157366
lbf
700000
N
8588
lbf
38200
N
1600
rpm
MSM120BRHTPRSS
120
mm
Viton Single Lip
Split Cylindrical Retained Type
118025
lbf
525000
N
157366
lbf
700000
N
8588
lbf
38200
N
1600
rpm
MSM120BRHTPHTPS
120
mm
High Temperature Packing
Split Cylindrical Retained Type
118025
lbf
525000
N
157366
lbf
700000
N
8588
lbf
38200
N
1600
rpm
MSM120BRHTPATL
120
mm
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
118025
lbf
525000
N
157366
lbf
700000
N
8588
lbf
38200
N
1600
rpm
MSM120BRHTPFS
120
mm
Felt Seal
Split Cylindrical Retained Type
118025
lbf
525000
N
157366
lbf
700000
N
8588
lbf
38200
N
1600
rpm
MSE412BRHTP
4.7500
in
Felt Seal
Split Cylindrical Retained Type
118025
lbf
525000
N
157366
lbf
700000
N
8588
lbf
38200
N
1600
rpm
MSE412BRHTPKPS
4.7500
in
Kevlar Packing Seal
Split Cylindrical Retained Type
118025
lbf
525000
N
157366
lbf
700000
N
8588
lbf
38200
N
1600
rpm
MSE412BRHTPRSS
4.7500
in
Viton Single Lip
Split Cylindrical Retained Type
118025
lbf
525000
N
157366
lbf
700000
N
8588
lbf
38200
N
1600
rpm
MSE412BRHTPHTPS
4.7500
in
High Temperature Packing
Split Cylindrical Retained Type
118025
lbf
525000
N
157366
lbf
700000
N
8588
lbf
38200
N
1600
rpm
MSE412BRHTPATL
4.7500
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
118025
lbf
525000
N
157366
lbf
700000
N
8588
lbf
38200
N
1600
rpm
MSE412BRHTPFS
4.7500
in
Felt Seal
Split Cylindrical Retained Type
118025
lbf
525000
N
157366
lbf
700000
N
8588
lbf
38200
N
1600
rpm
MSM125BRHTP
125
mm
Felt Seal
Split Cylindrical Retained Type
118025
lbf
525000
N
157366
lbf
700000
N
8588
lbf
38200
N
1600
rpm
MSM125BRHTPKPS
125
mm
Kevlar Packing Seal
Split Cylindrical Retained Type
118025
lbf
525000
N
157366
lbf
700000
N
8588
lbf
38200
N
1600
rpm
MSM125BRHTPRSS
125
mm
Viton Single Lip
Split Cylindrical Retained Type
118025
lbf
525000
N
157366
lbf
700000
N
8588
lbf
38200
N
1600
rpm
MSM125BRHTPHTPS
125
mm
High Temperature Packing
Split Cylindrical Retained Type
118025
lbf
525000
N
157366
lbf
700000
N
8588
lbf
38200
N
1600
rpm
Results 226 - 250 of 348
«
6
7
8
9
10
»