Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Split Cylindrical Roller Bearing Medium Series Take-Up Unit, Push Type
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Take-Up Units > Split Cylindrical Roller Bearing Medium Series Take-Up Unit, Push Type > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Split Cylindrical Roller Bearing Medium Series Take-Up Unit, Push Type

For CAD models and more information, click Directly on the part number below.


This type of split unit can be found in use on materials handling equipment in many industries. Take up units provide an efficient and readily accessible means of tensioning conveyor systems and large scale drives.

The units consist of either push type or pull type sliding supports into which standard housings and bearings may be mounted. When integrating tensioning units into new applications, it should be noted that a maximum radial load equivalent to 0.3Cor is permissible. As with all Timken Split Cylindrical units, a wide variety of sealing solutions may be applied dependant on the environment and application. Please contact Timken for assistance.





Add To Cart Request Quote
   
  Results 276 - 300 of 348 Unit of Measure: Imperial Metric Both « 11 12 13 14 

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

MSE503BRHTPFS 5 3/16 in Felt Seal Split Cylindrical Retained Type 134885 lbf
600000
N
183669 lbf
817000
N
10206 lbf
45400
N
1450 rpm
MSE504BRHTP 5.2500 in Felt Seal Split Cylindrical Retained Type 134885 lbf
600000
N
183669 lbf
817000
N
10206 lbf
45400
N
1450 rpm
MSE504BRHTPKPS 5.2500 in Kevlar Packing Seal Split Cylindrical Retained Type 134885 lbf
600000
N
183669 lbf
817000
N
10206 lbf
45400
N
1450 rpm
MSE504BRHTPRSS 5.2500 in Viton Single Lip Split Cylindrical Retained Type 134885 lbf
600000
N
183669 lbf
817000
N
10206 lbf
45400
N
1450 rpm
MSE504BRHTPHTPS 5.2500 in High Temperature Packing Split Cylindrical Retained Type 134885 lbf
600000
N
183669 lbf
817000
N
10206 lbf
45400
N
1450 rpm
MSE504BRHTPATL 5.2500 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 134885 lbf
600000
N
183669 lbf
817000
N
10206 lbf
45400
N
1450 rpm
MSE504BRHTPFS 5.2500 in Felt Seal Split Cylindrical Retained Type 134885 lbf
600000
N
183669 lbf
817000
N
10206 lbf
45400
N
1450 rpm
MSM135BRHTP 135 mm Felt Seal Split Cylindrical Retained Type 134885 lbf
600000
N
183669 lbf
817000
N
10206 lbf
45400
N
1450 rpm
MSM135BRHTPKPS 135 mm Kevlar Packing Seal Split Cylindrical Retained Type 134885 lbf
600000
N
183669 lbf
817000
N
10206 lbf
45400
N
1450 rpm
MSM135BRHTPRSS 135 mm Viton Single Lip Split Cylindrical Retained Type 134885 lbf
600000
N
183669 lbf
817000
N
10206 lbf
45400
N
1450 rpm
MSM135BRHTPHTPS 135 mm High Temperature Packing Split Cylindrical Retained Type 134885 lbf
600000
N
183669 lbf
817000
N
10206 lbf
45400
N
1450 rpm
MSM135BRHTPATL 135 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 134885 lbf
600000
N
183669 lbf
817000
N
10206 lbf
45400
N
1450 rpm
MSM135BRHTPFS 135 mm Felt Seal Split Cylindrical Retained Type 134885 lbf
600000
N
183669 lbf
817000
N
10206 lbf
45400
N
1450 rpm
MSE507BRHTP 5 7/16 in Felt Seal Split Cylindrical Retained Type 134885 lbf
600000
N
183669 lbf
817000
N
10206 lbf
45400
N
1450 rpm
MSE507BRHTPKPS 5 7/16 in Kevlar Packing Seal Split Cylindrical Retained Type 134885 lbf
600000
N
183669 lbf
817000
N
10206 lbf
45400
N
1450 rpm
MSE507BRHTPRSS 5 7/16 in Viton Single Lip Split Cylindrical Retained Type 134885 lbf
600000
N
183669 lbf
817000
N
10206 lbf
45400
N
1450 rpm
MSE507BRHTPHTPS 5 7/16 in High Temperature Packing Split Cylindrical Retained Type 134885 lbf
600000
N
183669 lbf
817000
N
10206 lbf
45400
N
1450 rpm
MSE507BRHTPATL 5 7/16 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 134885 lbf
600000
N
183669 lbf
817000
N
10206 lbf
45400
N
1450 rpm
MSE507BRHTPFS 5 7/16 in Felt Seal Split Cylindrical Retained Type 134885 lbf
600000
N
183669 lbf
817000
N
10206 lbf
45400
N
1450 rpm
MSE508BRHTP 5 1/2 in Felt Seal Split Cylindrical Retained Type 134885 lbf
600000
N
183669 lbf
817000
N
10206 lbf
45400
N
1450 rpm
MSE508BRHTPKPS 5 1/2 in Kevlar Packing Seal Split Cylindrical Retained Type 134885 lbf
600000
N
183669 lbf
817000
N
10206 lbf
45400
N
1450 rpm
MSE508BRHTPRSS 5 1/2 in Viton Single Lip Split Cylindrical Retained Type 134885 lbf
600000
N
183669 lbf
817000
N
10206 lbf
45400
N
1450 rpm
MSE508BRHTPHTPS 5 1/2 in High Temperature Packing Split Cylindrical Retained Type 134885 lbf
600000
N
183669 lbf
817000
N
10206 lbf
45400
N
1450 rpm
MSE508BRHTPATL 5 1/2 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 134885 lbf
600000
N
183669 lbf
817000
N
10206 lbf
45400
N
1450 rpm
MSE508BRHTPFS 5 1/2 in Felt Seal Split Cylindrical Retained Type 134885 lbf
600000
N
183669 lbf
817000
N
10206 lbf
45400
N
1450 rpm
  Results 276 - 300 of 348 « 11 12 13 14 
<