Split Cylindrical Roller Bearing Medium Series Take-Up Unit, Push Type
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
Split Cylindrical Roller Bearing Medium Series Take-Up Unit, Push Type
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Split Cylindrical Roller Bearing Medium Series Take-Up Unit, Push Type
For CAD models and more information, click Directly on the part number below.
This type of split unit can be found in use on materials handling equipment in many industries. Take up units provide an efficient and readily accessible means of tensioning conveyor systems and large scale drives.
The units consist of either push type or pull type sliding supports into which standard housings and bearings may be mounted. When integrating tensioning units into new applications, it should be noted that a maximum radial load equivalent to 0.3Cor is permissible. As with all Timken Split Cylindrical units, a wide variety of sealing solutions may be applied dependant on the environment and application. Please contact Timken for assistance.
larger image
larger image
Results Per Page :
25
50
100
200
Results 1 - 25 of 348
Unit of Measure:
Imperial
Metric
Both
1
2
3
4
5
»
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Maximum Speed
CAD
MSE111BRHTP
1 11/16
in
Felt Seal
Split Cylindrical Retained Type
27202
lbf
121000
N
28551
lbf
127000
N
1394
lbf
6200
N
4350
rpm
MSE111BRHTPKPS
1 11/16
in
Kevlar Packing Seal
Split Cylindrical Retained Type
27202
lbf
121000
N
28551
lbf
127000
N
1394
lbf
6200
N
4350
rpm
MSE111BRHTPRSS
1 11/16
in
Viton Single Lip
Split Cylindrical Retained Type
27202
lbf
121000
N
28551
lbf
127000
N
1394
lbf
6200
N
4350
rpm
MSE111BRHTPHTPS
1 11/16
in
High Temperature Packing
Split Cylindrical Retained Type
27202
lbf
121000
N
28551
lbf
127000
N
1394
lbf
6200
N
4350
rpm
MSE111BRHTPATL
1 11/16
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
27202
lbf
121000
N
28551
lbf
127000
N
1394
lbf
6200
N
4350
rpm
MSE111BRHTPFS
1 11/16
in
Felt Seal
Split Cylindrical Retained Type
27202
lbf
121000
N
28551
lbf
127000
N
1394
lbf
6200
N
4350
rpm
MSE112BRHTP
1 3/4
in
Felt Seal
Split Cylindrical Retained Type
27202
lbf
121000
N
28551
lbf
127000
N
1394
lbf
6200
N
4350
rpm
MSE112BRHTPKPS
1 3/4
in
Kevlar Packing Seal
Split Cylindrical Retained Type
27202
lbf
121000
N
28551
lbf
127000
N
1394
lbf
6200
N
4350
rpm
MSE112BRHTPRSS
1 3/4
in
Viton Single Lip
Split Cylindrical Retained Type
27202
lbf
121000
N
28551
lbf
127000
N
1394
lbf
6200
N
4350
rpm
MSE112BRHTPHTPS
1 3/4
in
High Temperature Packing
Split Cylindrical Retained Type
27202
lbf
121000
N
28551
lbf
127000
N
1394
lbf
6200
N
4350
rpm
MSE112BRHTPATL
1 3/4
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
27202
lbf
121000
N
28551
lbf
127000
N
1394
lbf
6200
N
4350
rpm
MSE112BRHTPFS
1 3/4
in
Felt Seal
Split Cylindrical Retained Type
27202
lbf
121000
N
28551
lbf
127000
N
1394
lbf
6200
N
4350
rpm
MSM45BRHTP
45
mm
Felt Seal
Split Cylindrical Retained Type
27202
lbf
121000
N
28551
lbf
127000
N
1394
lbf
6200
N
4350
rpm
MSM45BRHTPKPS
45
mm
Kevlar Packing Seal
Split Cylindrical Retained Type
27202
lbf
121000
N
28551
lbf
127000
N
1394
lbf
6200
N
4350
rpm
MSM45BRHTPRSS
45
mm
Viton Single Lip
Split Cylindrical Retained Type
27202
lbf
121000
N
28551
lbf
127000
N
1394
lbf
6200
N
4350
rpm
MSM45BRHTPHTPS
45
mm
High Temperature Packing
Split Cylindrical Retained Type
27202
lbf
121000
N
28551
lbf
127000
N
1394
lbf
6200
N
4350
rpm
MSM45BRHTPATL
45
mm
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
27202
lbf
121000
N
28551
lbf
127000
N
1394
lbf
6200
N
4350
rpm
MSM45BRHTPFS
45
mm
Felt Seal
Split Cylindrical Retained Type
27202
lbf
121000
N
28551
lbf
127000
N
1394
lbf
6200
N
4350
rpm
MSE115BRHTP
1 15/16
in
Felt Seal
Split Cylindrical Retained Type
27202
lbf
121000
N
28551
lbf
127000
N
1394
lbf
6200
N
4350
rpm
MSE115BRHTPKPS
1 15/16
in
Kevlar Packing Seal
Split Cylindrical Retained Type
27202
lbf
121000
N
28551
lbf
127000
N
1394
lbf
6200
N
4350
rpm
MSE115BRHTPRSS
1 15/16
in
Viton Single Lip
Split Cylindrical Retained Type
27202
lbf
121000
N
28551
lbf
127000
N
1394
lbf
6200
N
4350
rpm
MSE115BRHTPHTPS
1 15/16
in
High Temperature Packing
Split Cylindrical Retained Type
27202
lbf
121000
N
28551
lbf
127000
N
1394
lbf
6200
N
4350
rpm
MSE115BRHTPATL
1 15/16
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
27202
lbf
121000
N
28551
lbf
127000
N
1394
lbf
6200
N
4350
rpm
MSE115BRHTPFS
1 15/16
in
Felt Seal
Split Cylindrical Retained Type
27202
lbf
121000
N
28551
lbf
127000
N
1394
lbf
6200
N
4350
rpm
MSM50BRHTP
50
mm
Felt Seal
Split Cylindrical Retained Type
27202
lbf
121000
N
28551
lbf
127000
N
1394
lbf
6200
N
4350
rpm
Results 1 - 25 of 348
1
2
3
4
5
»
<