All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Split Cylindrical Roller Bearing Take-Up Units
>
Split Cylindrical Roller Bearing Medium Series Take-Up Unit, Push Type
>
View Items
Split Cylindrical Roller Bearing Medium Series Take-Up Unit, Push Type
Check up to five results to perform an action.
This type of split unit can be found in use on materials handling equipment in many industries. Take up units provide an efficient and readily accessible means of tensioning conveyor systems and large scale drives.
The units consist of either push type or pull type sliding supports into which standard housings and bearings may be mounted. When integrating tensioning units into new applications, it should be noted that a maximum radial load equivalent to 0.3Cor is permissible. As with all Timken Split Cylindrical units, a wide variety of sealing solutions may be applied dependant on the environment and application. Please contact Timken for assistance.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 301 - 325 of 348
«
11
12
13
14
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Maximum Speed
CAD
MSM140BRHTP
140
mm
Felt Seal
Split Cylindrical Retained Type
134885
lbf
600000
N
183669
lbf
817000
N
10206
lbf
45400
N
1450
rpm
MSM140BRHTPKPS
140
mm
Kevlar Packing Seal
Split Cylindrical Retained Type
134885
lbf
600000
N
183669
lbf
817000
N
10206
lbf
45400
N
1450
rpm
MSM140BRHTPRSS
140
mm
Viton Single Lip
Split Cylindrical Retained Type
134885
lbf
600000
N
183669
lbf
817000
N
10206
lbf
45400
N
1450
rpm
MSM140BRHTPHTPS
140
mm
High Temperature Packing
Split Cylindrical Retained Type
134885
lbf
600000
N
183669
lbf
817000
N
10206
lbf
45400
N
1450
rpm
MSM140BRHTPATL
140
mm
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
134885
lbf
600000
N
183669
lbf
817000
N
10206
lbf
45400
N
1450
rpm
MSM140BRHTPFS
140
mm
Felt Seal
Split Cylindrical Retained Type
134885
lbf
600000
N
183669
lbf
817000
N
10206
lbf
45400
N
1450
rpm
MSE511BRHTP
5 11/16
in
Felt Seal
Split Cylindrical Retained Type
164111
lbf
730000
N
232453
lbf
1034000
N
11780
lbf
52400
N
1320
rpm
MSE511BRHTPKPS
5 11/16
in
Kevlar Packing Seal
Split Cylindrical Retained Type
164111
lbf
730000
N
232453
lbf
1034000
N
11780
lbf
52400
N
1320
rpm
MSE511BRHTPRSS
5 11/16
in
Viton Single Lip
Split Cylindrical Retained Type
164111
lbf
730000
N
232453
lbf
1034000
N
11780
lbf
52400
N
1320
rpm
MSE511BRHTPHTPS
5 11/16
in
High Temperature Packing
Split Cylindrical Retained Type
164111
lbf
730000
N
232453
lbf
1034000
N
11780
lbf
52400
N
1320
rpm
MSE511BRHTPATL
5 11/16
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
164111
lbf
730000
N
232453
lbf
1034000
N
11780
lbf
52400
N
1320
rpm
MSE511BRHTPFS
5 11/16
in
Felt Seal
Split Cylindrical Retained Type
164111
lbf
730000
N
232453
lbf
1034000
N
11780
lbf
52400
N
1320
rpm
MSE512BRHTP
5.7500
in
Felt Seal
Split Cylindrical Retained Type
164111
lbf
730000
N
232453
lbf
1034000
N
11780
lbf
52400
N
1320
rpm
MSE512BRHTPKPS
5.7500
in
Kevlar Packing Seal
Split Cylindrical Retained Type
164111
lbf
730000
N
232453
lbf
1034000
N
11780
lbf
52400
N
1320
rpm
MSE512BRHTPRSS
5.7500
in
Viton Single Lip
Split Cylindrical Retained Type
164111
lbf
730000
N
232453
lbf
1034000
N
11780
lbf
52400
N
1320
rpm
MSE512BRHTPHTPS
5.7500
in
High Temperature Packing
Split Cylindrical Retained Type
164111
lbf
730000
N
232453
lbf
1034000
N
11780
lbf
52400
N
1320
rpm
MSE512BRHTPATL
5.7500
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
164111
lbf
730000
N
232453
lbf
1034000
N
11780
lbf
52400
N
1320
rpm
MSE512BRHTPFS
5.7500
in
Felt Seal
Split Cylindrical Retained Type
164111
lbf
730000
N
232453
lbf
1034000
N
11780
lbf
52400
N
1320
rpm
MSM150BRHTP
150
mm
Felt Seal
Split Cylindrical Retained Type
164111
lbf
730000
N
232453
lbf
1034000
N
11780
lbf
52400
N
1320
rpm
MSM150BRHTPKPS
150
mm
Kevlar Packing Seal
Split Cylindrical Retained Type
164111
lbf
730000
N
232453
lbf
1034000
N
11780
lbf
52400
N
1320
rpm
MSM150BRHTPRSS
150
mm
Viton Single Lip
Split Cylindrical Retained Type
164111
lbf
730000
N
232453
lbf
1034000
N
11780
lbf
52400
N
1320
rpm
MSM150BRHTPHTPS
150
mm
High Temperature Packing
Split Cylindrical Retained Type
164111
lbf
730000
N
232453
lbf
1034000
N
11780
lbf
52400
N
1320
rpm
MSM150BRHTPATL
150
mm
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
164111
lbf
730000
N
232453
lbf
1034000
N
11780
lbf
52400
N
1320
rpm
MSM150BRHTPFS
150
mm
Felt Seal
Split Cylindrical Retained Type
164111
lbf
730000
N
232453
lbf
1034000
N
11780
lbf
52400
N
1320
rpm
MSE515BRHTP
5 15/16
in
Felt Seal
Split Cylindrical Retained Type
164111
lbf
730000
N
232453
lbf
1034000
N
11780
lbf
52400
N
1320
rpm
Results 301 - 325 of 348
«
11
12
13
14