Split Cylindrical Roller Bearing Medium Series Take-Up Unit, Push Type
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Split Cylindrical Roller Bearing Take-Up Units
>
Split Cylindrical Roller Bearing Medium Series Take-Up Unit, Push Type
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Split Cylindrical Roller Bearing Medium Series Take-Up Unit, Push Type
For CAD models and more information, click Directly on the part number below.
This type of split unit can be found in use on materials handling equipment in many industries. Take up units provide an efficient and readily accessible means of tensioning conveyor systems and large scale drives.
The units consist of either push type or pull type sliding supports into which standard housings and bearings may be mounted. When integrating tensioning units into new applications, it should be noted that a maximum radial load equivalent to 0.3Cor is permissible. As with all Timken Split Cylindrical units, a wide variety of sealing solutions may be applied dependant on the environment and application. Please contact Timken for assistance.
larger image
larger image
Results Per Page :
25
50
100
200
Results 26 - 50 of 348
Unit of Measure:
Imperial
Metric
Both
1
2
3
4
5
»
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Maximum Speed
CAD
MSM50BRHTPKPS
50
mm
Kevlar Packing Seal
Split Cylindrical Retained Type
27202
lbf
121000
N
28551
lbf
127000
N
1394
lbf
6200
N
4350
rpm
MSM50BRHTPRSS
50
mm
Viton Single Lip
Split Cylindrical Retained Type
27202
lbf
121000
N
28551
lbf
127000
N
1394
lbf
6200
N
4350
rpm
MSM50BRHTPHTPS
50
mm
High Temperature Packing
Split Cylindrical Retained Type
27202
lbf
121000
N
28551
lbf
127000
N
1394
lbf
6200
N
4350
rpm
MSM50BRHTPATL
50
mm
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
27202
lbf
121000
N
28551
lbf
127000
N
1394
lbf
6200
N
4350
rpm
MSM50BRHTPFS
50
mm
Felt Seal
Split Cylindrical Retained Type
27202
lbf
121000
N
28551
lbf
127000
N
1394
lbf
6200
N
4350
rpm
MSE200BRHTP
2
in
Felt Seal
Split Cylindrical Retained Type
27202
lbf
121000
N
28551
lbf
127000
N
1394
lbf
6200
N
4350
rpm
MSE200BRHTPKPS
2
in
Kevlar Packing Seal
Split Cylindrical Retained Type
27202
lbf
121000
N
28551
lbf
127000
N
1394
lbf
6200
N
4350
rpm
MSE200BRHTPRSS
2
in
Viton Single Lip
Split Cylindrical Retained Type
27202
lbf
121000
N
28551
lbf
127000
N
1394
lbf
6200
N
4350
rpm
MSE200BRHTPHTPS
2
in
High Temperature Packing
Split Cylindrical Retained Type
27202
lbf
121000
N
28551
lbf
127000
N
1394
lbf
6200
N
4350
rpm
MSE200BRHTPATL
2
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
27202
lbf
121000
N
28551
lbf
127000
N
1394
lbf
6200
N
4350
rpm
MSE200BRHTPFS
2
in
Felt Seal
Split Cylindrical Retained Type
27202
lbf
121000
N
28551
lbf
127000
N
1394
lbf
6200
N
4350
rpm
MSM55BRHTP
55
mm
Felt Seal
Split Cylindrical Retained Type
37768
lbf
168000
N
42714
lbf
190000
N
1978
lbf
8800
N
3680
rpm
MSM55BRHTPKPS
55
mm
Kevlar Packing Seal
Split Cylindrical Retained Type
37768
lbf
168000
N
42714
lbf
190000
N
1978
lbf
8800
N
3680
rpm
MSM55BRHTPRSS
55
mm
Viton Single Lip
Split Cylindrical Retained Type
37768
lbf
168000
N
42714
lbf
190000
N
1978
lbf
8800
N
3680
rpm
MSM55BRHTPHTPS
55
mm
High Temperature Packing
Split Cylindrical Retained Type
37768
lbf
168000
N
42714
lbf
190000
N
1978
lbf
8800
N
3680
rpm
MSM55BRHTPATL
55
mm
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
37768
lbf
168000
N
42714
lbf
190000
N
1978
lbf
8800
N
3680
rpm
MSM55BRHTPFS
55
mm
Felt Seal
Split Cylindrical Retained Type
37768
lbf
168000
N
42714
lbf
190000
N
1978
lbf
8800
N
3680
rpm
MSE203BRHTP
2 3/16
in
Felt Seal
Split Cylindrical Retained Type
37768
lbf
168000
N
42714
lbf
190000
N
1978
lbf
8800
N
3680
rpm
MSE203BRHTPKPS
2 3/16
in
Kevlar Packing Seal
Split Cylindrical Retained Type
37768
lbf
168000
N
42714
lbf
190000
N
1978
lbf
8800
N
3680
rpm
MSE203BRHTPRSS
2 3/16
in
Viton Single Lip
Split Cylindrical Retained Type
37768
lbf
168000
N
42714
lbf
190000
N
1978
lbf
8800
N
3680
rpm
MSE203BRHTPHTPS
2 3/16
in
High Temperature Packing
Split Cylindrical Retained Type
37768
lbf
168000
N
42714
lbf
190000
N
1978
lbf
8800
N
3680
rpm
MSE203BRHTPATL
2 3/16
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
37768
lbf
168000
N
42714
lbf
190000
N
1978
lbf
8800
N
3680
rpm
MSE203BRHTPFS
2 3/16
in
Felt Seal
Split Cylindrical Retained Type
37768
lbf
168000
N
42714
lbf
190000
N
1978
lbf
8800
N
3680
rpm
MSE204BRHTP
2 1/4
in
Felt Seal
Split Cylindrical Retained Type
37768
lbf
168000
N
42714
lbf
190000
N
1978
lbf
8800
N
3680
rpm
MSE204BRHTPKPS
2 1/4
in
Kevlar Packing Seal
Split Cylindrical Retained Type
37768
lbf
168000
N
42714
lbf
190000
N
1978
lbf
8800
N
3680
rpm
Results 26 - 50 of 348
1
2
3
4
5
»
<