Split Cylindrical Roller Bearing Medium Series Take-Up Unit, Push Type
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
Split Cylindrical Roller Bearing Medium Series Take-Up Unit, Push Type
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Split Cylindrical Roller Bearing Medium Series Take-Up Unit, Push Type
For CAD models and more information, click Directly on the part number below.
This type of split unit can be found in use on materials handling equipment in many industries. Take up units provide an efficient and readily accessible means of tensioning conveyor systems and large scale drives.
The units consist of either push type or pull type sliding supports into which standard housings and bearings may be mounted. When integrating tensioning units into new applications, it should be noted that a maximum radial load equivalent to 0.3Cor is permissible. As with all Timken Split Cylindrical units, a wide variety of sealing solutions may be applied dependant on the environment and application. Please contact Timken for assistance.
larger image
larger image
Results Per Page :
25
50
100
200
Results 76 - 100 of 348
Unit of Measure:
Imperial
Metric
Both
1
2
3
4
5
»
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Maximum Speed
CAD
MSM65BRHTPHTPS
65
mm
High Temperature Packing
Split Cylindrical Retained Type
37768
lbf
168000
N
42714
lbf
190000
N
1978
lbf
8800
N
3680
rpm
MSM65BRHTPATL
65
mm
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
37768
lbf
168000
N
42714
lbf
190000
N
1978
lbf
8800
N
3680
rpm
MSM65BRHTPFS
65
mm
Felt Seal
Split Cylindrical Retained Type
37768
lbf
168000
N
42714
lbf
190000
N
1978
lbf
8800
N
3680
rpm
MSE211BRHTP
2 11/16
in
Felt Seal
Split Cylindrical Retained Type
58001
lbf
258000
N
67443
lbf
300000
N
2383
lbf
10600
N
3080
rpm
MSE211BRHTPKPS
2 11/16
in
Kevlar Packing Seal
Split Cylindrical Retained Type
58001
lbf
258000
N
67443
lbf
300000
N
2383
lbf
10600
N
3080
rpm
MSE211BRHTPRSS
2 11/16
in
Viton Single Lip
Split Cylindrical Retained Type
58001
lbf
258000
N
67443
lbf
300000
N
2383
lbf
10600
N
3080
rpm
MSE211BRHTPHTPS
2 11/16
in
High Temperature Packing
Split Cylindrical Retained Type
58001
lbf
258000
N
67443
lbf
300000
N
2383
lbf
10600
N
3080
rpm
MSE211BRHTPATL
2 11/16
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
58001
lbf
258000
N
67443
lbf
300000
N
2383
lbf
10600
N
3080
rpm
MSE211BRHTPFS
2 11/16
in
Felt Seal
Split Cylindrical Retained Type
58001
lbf
258000
N
67443
lbf
300000
N
2383
lbf
10600
N
3080
rpm
MSE212BRHTP
2 3/4
in
Felt Seal
Split Cylindrical Retained Type
58001
lbf
258000
N
67443
lbf
300000
N
2383
lbf
10600
N
3080
rpm
MSE212BRHTPKPS
2 3/4
in
Kevlar Packing Seal
Split Cylindrical Retained Type
58001
lbf
258000
N
67443
lbf
300000
N
2383
lbf
10600
N
3080
rpm
MSE212BRHTPRSS
2 3/4
in
Viton Single Lip
Split Cylindrical Retained Type
58001
lbf
258000
N
67443
lbf
300000
N
2383
lbf
10600
N
3080
rpm
MSE212BRHTPHTPS
2 3/4
in
High Temperature Packing
Split Cylindrical Retained Type
58001
lbf
258000
N
67443
lbf
300000
N
2383
lbf
10600
N
3080
rpm
MSE212BRHTPATL
2 3/4
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
58001
lbf
258000
N
67443
lbf
300000
N
2383
lbf
10600
N
3080
rpm
MSE212BRHTPFS
2 3/4
in
Felt Seal
Split Cylindrical Retained Type
58001
lbf
258000
N
67443
lbf
300000
N
2383
lbf
10600
N
3080
rpm
MSM70BRHTP
70
mm
Felt Seal
Split Cylindrical Retained Type
58001
lbf
258000
N
67443
lbf
300000
N
2383
lbf
10600
N
3080
rpm
MSM70BRHTPKPS
70
mm
Kevlar Packing Seal
Split Cylindrical Retained Type
58001
lbf
258000
N
67443
lbf
300000
N
2383
lbf
10600
N
3080
rpm
MSM70BRHTPRSS
70
mm
Viton Single Lip
Split Cylindrical Retained Type
58001
lbf
258000
N
67443
lbf
300000
N
2383
lbf
10600
N
3080
rpm
MSM70BRHTPHTPS
70
mm
High Temperature Packing
Split Cylindrical Retained Type
58001
lbf
258000
N
67443
lbf
300000
N
2383
lbf
10600
N
3080
rpm
MSM70BRHTPATL
70
mm
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
58001
lbf
258000
N
67443
lbf
300000
N
2383
lbf
10600
N
3080
rpm
MSM70BRHTPFS
70
mm
Felt Seal
Split Cylindrical Retained Type
58001
lbf
258000
N
67443
lbf
300000
N
2383
lbf
10600
N
3080
rpm
MSE215BRHTP
2 15/16
in
Felt Seal
Split Cylindrical Retained Type
58001
lbf
258000
N
67443
lbf
300000
N
2383
lbf
10600
N
3080
rpm
MSE215BRHTPKPS
2 15/16
in
Kevlar Packing Seal
Split Cylindrical Retained Type
58001
lbf
258000
N
67443
lbf
300000
N
2383
lbf
10600
N
3080
rpm
MSE215BRHTPRSS
2 15/16
in
Viton Single Lip
Split Cylindrical Retained Type
58001
lbf
258000
N
67443
lbf
300000
N
2383
lbf
10600
N
3080
rpm
MSE215BRHTPHTPS
2 15/16
in
High Temperature Packing
Split Cylindrical Retained Type
58001
lbf
258000
N
67443
lbf
300000
N
2383
lbf
10600
N
3080
rpm
Results 76 - 100 of 348
1
2
3
4
5
»
<