Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
This type of split unit can be found in use on materials handling equipment in many industries. Take up units provide an efficient and readily accessible means of tensioning conveyor systems and large scale drives.

The units consist of either push type or pull type sliding supports into which standard housings and bearings may be mounted. When integrating tensioning units into new applications, it should be noted that a maximum radial load equivalent to 0.3Cor is permissible. As with all Timken Split Cylindrical units, a wide variety of sealing solutions may be applied dependant on the environment and application. Please contact Timken for assistance.
76 - 100 of 348 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Seal Type

Bearing Type

Cr - Dynamic Load Rating (lbf)

Cr - Dynamic Load Rating (N)

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

Add To Cart/Request Quote
N/A 65 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 37768 lbf168000 N N/A 42714 lbf190000 N N/A 1978 lbf8800 N N/A 3680 rpm N/A CAD Add To Cart
Request Quote
N/A 65 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 37768 lbf168000 N N/A 42714 lbf190000 N N/A 1978 lbf8800 N N/A 3680 rpm N/A CAD Add To Cart
Request Quote
N/A 65 mm N/A Felt Seal N/A Split Cylindrical Retained Type N/A 37768 lbf168000 N N/A 42714 lbf190000 N N/A 1978 lbf8800 N N/A 3680 rpm N/A CAD Add To Cart
Request Quote
N/A 2 11/16 in N/A Felt Seal N/A Split Cylindrical Retained Type N/A 58001 lbf258000 N N/A 67443 lbf300000 N N/A 2383 lbf10600 N N/A 3080 rpm N/A CAD Add To Cart
Request Quote
N/A 2 11/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 58001 lbf258000 N N/A 67443 lbf300000 N N/A 2383 lbf10600 N N/A 3080 rpm N/A CAD Add To Cart
Request Quote
N/A 2 11/16 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 58001 lbf258000 N N/A 67443 lbf300000 N N/A 2383 lbf10600 N N/A 3080 rpm N/A CAD Add To Cart
Request Quote
N/A 2 11/16 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 58001 lbf258000 N N/A 67443 lbf300000 N N/A 2383 lbf10600 N N/A 3080 rpm N/A CAD Add To Cart
Request Quote
N/A 2 11/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 58001 lbf258000 N N/A 67443 lbf300000 N N/A 2383 lbf10600 N N/A 3080 rpm N/A CAD Add To Cart
Request Quote
N/A 2 11/16 in N/A Felt Seal N/A Split Cylindrical Retained Type N/A 58001 lbf258000 N N/A 67443 lbf300000 N N/A 2383 lbf10600 N N/A 3080 rpm N/A CAD Add To Cart
Request Quote
N/A 2 3/4 in N/A Felt Seal N/A Split Cylindrical Retained Type N/A 58001 lbf258000 N N/A 67443 lbf300000 N N/A 2383 lbf10600 N N/A 3080 rpm N/A CAD Add To Cart
Request Quote
N/A 2 3/4 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 58001 lbf258000 N N/A 67443 lbf300000 N N/A 2383 lbf10600 N N/A 3080 rpm N/A CAD Add To Cart
Request Quote
N/A 2 3/4 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 58001 lbf258000 N N/A 67443 lbf300000 N N/A 2383 lbf10600 N N/A 3080 rpm N/A CAD Add To Cart
Request Quote
N/A 2 3/4 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 58001 lbf258000 N N/A 67443 lbf300000 N N/A 2383 lbf10600 N N/A 3080 rpm N/A CAD Add To Cart
Request Quote
N/A 2 3/4 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 58001 lbf258000 N N/A 67443 lbf300000 N N/A 2383 lbf10600 N N/A 3080 rpm N/A CAD Add To Cart
Request Quote
N/A 2 3/4 in N/A Felt Seal N/A Split Cylindrical Retained Type N/A 58001 lbf258000 N N/A 67443 lbf300000 N N/A 2383 lbf10600 N N/A 3080 rpm N/A CAD Add To Cart
Request Quote
N/A 70 mm N/A Felt Seal N/A Split Cylindrical Retained Type N/A 58001 lbf258000 N N/A 67443 lbf300000 N N/A 2383 lbf10600 N N/A 3080 rpm N/A CAD Add To Cart
Request Quote
N/A 70 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 58001 lbf258000 N N/A 67443 lbf300000 N N/A 2383 lbf10600 N N/A 3080 rpm N/A CAD Add To Cart
Request Quote
N/A 70 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 58001 lbf258000 N N/A 67443 lbf300000 N N/A 2383 lbf10600 N N/A 3080 rpm N/A CAD Add To Cart
Request Quote
N/A 70 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 58001 lbf258000 N N/A 67443 lbf300000 N N/A 2383 lbf10600 N N/A 3080 rpm N/A CAD Add To Cart
Request Quote
N/A 70 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 58001 lbf258000 N N/A 67443 lbf300000 N N/A 2383 lbf10600 N N/A 3080 rpm N/A CAD Add To Cart
Request Quote
N/A 70 mm N/A Felt Seal N/A Split Cylindrical Retained Type N/A 58001 lbf258000 N N/A 67443 lbf300000 N N/A 2383 lbf10600 N N/A 3080 rpm N/A CAD Add To Cart
Request Quote
N/A 2 15/16 in N/A Felt Seal N/A Split Cylindrical Retained Type N/A 58001 lbf258000 N N/A 67443 lbf300000 N N/A 2383 lbf10600 N N/A 3080 rpm N/A CAD Add To Cart
Request Quote
N/A 2 15/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 58001 lbf258000 N N/A 67443 lbf300000 N N/A 2383 lbf10600 N N/A 3080 rpm N/A CAD Add To Cart
Request Quote
N/A 2 15/16 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 58001 lbf258000 N N/A 67443 lbf300000 N N/A 2383 lbf10600 N N/A 3080 rpm N/A CAD Add To Cart
Request Quote
N/A 2 15/16 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 58001 lbf258000 N N/A 67443 lbf300000 N N/A 2383 lbf10600 N N/A 3080 rpm N/A CAD Add To Cart
Request Quote
76 - 100 of 348 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »