Split Cylindrical Roller Bearing Medium Series Take-Up Unit, Push Type
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
Split Cylindrical Roller Bearing Medium Series Take-Up Unit, Push Type
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Split Cylindrical Roller Bearing Medium Series Take-Up Unit, Push Type
For CAD models and more information, click Directly on the part number below.
This type of split unit can be found in use on materials handling equipment in many industries. Take up units provide an efficient and readily accessible means of tensioning conveyor systems and large scale drives.
The units consist of either push type or pull type sliding supports into which standard housings and bearings may be mounted. When integrating tensioning units into new applications, it should be noted that a maximum radial load equivalent to 0.3Cor is permissible. As with all Timken Split Cylindrical units, a wide variety of sealing solutions may be applied dependant on the environment and application. Please contact Timken for assistance.
larger image
larger image
Results Per Page :
25
50
100
200
Results 101 - 125 of 348
Unit of Measure:
Imperial
Metric
Both
1
2
3
4
5
»
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Maximum Speed
CAD
MSE215BRHTPATL
2 15/16
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
58001
lbf
258000
N
67443
lbf
300000
N
2383
lbf
10600
N
3080
rpm
MSE215BRHTPFS
2 15/16
in
Felt Seal
Split Cylindrical Retained Type
58001
lbf
258000
N
67443
lbf
300000
N
2383
lbf
10600
N
3080
rpm
MSM75BRHTP
75
mm
Felt Seal
Split Cylindrical Retained Type
58001
lbf
258000
N
67443
lbf
300000
N
2383
lbf
10600
N
3080
rpm
MSM75BRHTPKPS
75
mm
Kevlar Packing Seal
Split Cylindrical Retained Type
58001
lbf
258000
N
67443
lbf
300000
N
2383
lbf
10600
N
3080
rpm
MSM75BRHTPRSS
75
mm
Viton Single Lip
Split Cylindrical Retained Type
58001
lbf
258000
N
67443
lbf
300000
N
2383
lbf
10600
N
3080
rpm
MSM75BRHTPHTPS
75
mm
High Temperature Packing
Split Cylindrical Retained Type
58001
lbf
258000
N
67443
lbf
300000
N
2383
lbf
10600
N
3080
rpm
MSM75BRHTPATL
75
mm
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
58001
lbf
258000
N
67443
lbf
300000
N
2383
lbf
10600
N
3080
rpm
MSM75BRHTPFS
75
mm
Felt Seal
Split Cylindrical Retained Type
58001
lbf
258000
N
67443
lbf
300000
N
2383
lbf
10600
N
3080
rpm
MSE300BRHTP
3
in
Felt Seal
Split Cylindrical Retained Type
58001
lbf
258000
N
67443
lbf
300000
N
2383
lbf
10600
N
3080
rpm
MSE300BRHTPKPS
3
in
Kevlar Packing Seal
Split Cylindrical Retained Type
58001
lbf
258000
N
67443
lbf
300000
N
2383
lbf
10600
N
3080
rpm
MSE300BRHTPRSS
3
in
Viton Single Lip
Split Cylindrical Retained Type
58001
lbf
258000
N
67443
lbf
300000
N
2383
lbf
10600
N
3080
rpm
MSE300BRHTPHTPS
3
in
High Temperature Packing
Split Cylindrical Retained Type
58001
lbf
258000
N
67443
lbf
300000
N
2383
lbf
10600
N
3080
rpm
MSE300BRHTPATL
3
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
58001
lbf
258000
N
67443
lbf
300000
N
2383
lbf
10600
N
3080
rpm
MSE300BRHTPFS
3
in
Felt Seal
Split Cylindrical Retained Type
58001
lbf
258000
N
67443
lbf
300000
N
2383
lbf
10600
N
3080
rpm
MSM80BRHTP
80
mm
Felt Seal
Split Cylindrical Retained Type
66768
lbf
297000
N
79358
lbf
353000
N
4002
lbf
17800
N
2520
rpm
MSM80BRHTPKPS
80
mm
Kevlar Packing Seal
Split Cylindrical Retained Type
66768
lbf
297000
N
79358
lbf
353000
N
4002
lbf
17800
N
2520
rpm
MSM80BRHTPRSS
80
mm
Viton Single Lip
Split Cylindrical Retained Type
66768
lbf
297000
N
79358
lbf
353000
N
4002
lbf
17800
N
2520
rpm
MSM80BRHTPHTPS
80
mm
High Temperature Packing
Split Cylindrical Retained Type
66768
lbf
297000
N
79358
lbf
353000
N
4002
lbf
17800
N
2520
rpm
MSM80BRHTPATL
80
mm
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
66768
lbf
297000
N
79358
lbf
353000
N
4002
lbf
17800
N
2520
rpm
MSM80BRHTPFS
80
mm
Felt Seal
Split Cylindrical Retained Type
66768
lbf
297000
N
79358
lbf
353000
N
4002
lbf
17800
N
2520
rpm
MSE303BRHTP
3 3/16
in
Felt Seal
Split Cylindrical Retained Type
66768
lbf
297000
N
79358
lbf
353000
N
4002
lbf
17800
N
2520
rpm
MSE303BRHTPKPS
3 3/16
in
Kevlar Packing Seal
Split Cylindrical Retained Type
66768
lbf
297000
N
79358
lbf
353000
N
4002
lbf
17800
N
2520
rpm
MSE303BRHTPRSS
3 3/16
in
Viton Single Lip
Split Cylindrical Retained Type
66768
lbf
297000
N
79358
lbf
353000
N
4002
lbf
17800
N
2520
rpm
MSE303BRHTPHTPS
3 3/16
in
High Temperature Packing
Split Cylindrical Retained Type
66768
lbf
297000
N
79358
lbf
353000
N
4002
lbf
17800
N
2520
rpm
MSE303BRHTPATL
3 3/16
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
66768
lbf
297000
N
79358
lbf
353000
N
4002
lbf
17800
N
2520
rpm
Results 101 - 125 of 348
1
2
3
4
5
»
<