|
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
|
|
MSE215BRHTPATL
|
|
2 15/16 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
58001 lbf 258000 N
|
|
67443 lbf 300000 N
|
|
2383 lbf 10600 N
|
|
3080 rpm
|
|
|
|
|
|
|
MSE215BRHTPFS
|
|
2 15/16 in
|
|
Felt Seal
|
|
Split Cylindrical Retained Type
|
|
58001 lbf 258000 N
|
|
67443 lbf 300000 N
|
|
2383 lbf 10600 N
|
|
3080 rpm
|
|
|
|
|
|
|
MSM75BRHTP
|
|
75 mm
|
|
Felt Seal
|
|
Split Cylindrical Retained Type
|
|
58001 lbf 258000 N
|
|
67443 lbf 300000 N
|
|
2383 lbf 10600 N
|
|
3080 rpm
|
|
|
|
|
|
|
MSM75BRHTPKPS
|
|
75 mm
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Retained Type
|
|
58001 lbf 258000 N
|
|
67443 lbf 300000 N
|
|
2383 lbf 10600 N
|
|
3080 rpm
|
|
|
|
|
|
|
MSM75BRHTPRSS
|
|
75 mm
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
58001 lbf 258000 N
|
|
67443 lbf 300000 N
|
|
2383 lbf 10600 N
|
|
3080 rpm
|
|
|
|
|
|
|
MSM75BRHTPHTPS
|
|
75 mm
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
58001 lbf 258000 N
|
|
67443 lbf 300000 N
|
|
2383 lbf 10600 N
|
|
3080 rpm
|
|
|
|
|
|
|
MSM75BRHTPATL
|
|
75 mm
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
58001 lbf 258000 N
|
|
67443 lbf 300000 N
|
|
2383 lbf 10600 N
|
|
3080 rpm
|
|
|
|
|
|
|
MSM75BRHTPFS
|
|
75 mm
|
|
Felt Seal
|
|
Split Cylindrical Retained Type
|
|
58001 lbf 258000 N
|
|
67443 lbf 300000 N
|
|
2383 lbf 10600 N
|
|
3080 rpm
|
|
|
|
|
|
|
MSE300BRHTP
|
|
3 in
|
|
Felt Seal
|
|
Split Cylindrical Retained Type
|
|
58001 lbf 258000 N
|
|
67443 lbf 300000 N
|
|
2383 lbf 10600 N
|
|
3080 rpm
|
|
|
|
|
|
|
MSE300BRHTPKPS
|
|
3 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Retained Type
|
|
58001 lbf 258000 N
|
|
67443 lbf 300000 N
|
|
2383 lbf 10600 N
|
|
3080 rpm
|
|
|
|
|
|
|
MSE300BRHTPRSS
|
|
3 in
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
58001 lbf 258000 N
|
|
67443 lbf 300000 N
|
|
2383 lbf 10600 N
|
|
3080 rpm
|
|
|
|
|
|
|
MSE300BRHTPHTPS
|
|
3 in
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
58001 lbf 258000 N
|
|
67443 lbf 300000 N
|
|
2383 lbf 10600 N
|
|
3080 rpm
|
|
|
|
|
|
|
MSE300BRHTPATL
|
|
3 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
58001 lbf 258000 N
|
|
67443 lbf 300000 N
|
|
2383 lbf 10600 N
|
|
3080 rpm
|
|
|
|
|
|
|
MSE300BRHTPFS
|
|
3 in
|
|
Felt Seal
|
|
Split Cylindrical Retained Type
|
|
58001 lbf 258000 N
|
|
67443 lbf 300000 N
|
|
2383 lbf 10600 N
|
|
3080 rpm
|
|
|
|
|
|
|
MSM80BRHTP
|
|
80 mm
|
|
Felt Seal
|
|
Split Cylindrical Retained Type
|
|
66768 lbf 297000 N
|
|
79358 lbf 353000 N
|
|
4002 lbf 17800 N
|
|
2520 rpm
|
|
|
|
|
|
|
MSM80BRHTPKPS
|
|
80 mm
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Retained Type
|
|
66768 lbf 297000 N
|
|
79358 lbf 353000 N
|
|
4002 lbf 17800 N
|
|
2520 rpm
|
|
|
|
|
|
|
MSM80BRHTPRSS
|
|
80 mm
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
66768 lbf 297000 N
|
|
79358 lbf 353000 N
|
|
4002 lbf 17800 N
|
|
2520 rpm
|
|
|
|
|
|
|
MSM80BRHTPHTPS
|
|
80 mm
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
66768 lbf 297000 N
|
|
79358 lbf 353000 N
|
|
4002 lbf 17800 N
|
|
2520 rpm
|
|
|
|
|
|
|
MSM80BRHTPATL
|
|
80 mm
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
66768 lbf 297000 N
|
|
79358 lbf 353000 N
|
|
4002 lbf 17800 N
|
|
2520 rpm
|
|
|
|
|
|
|
MSM80BRHTPFS
|
|
80 mm
|
|
Felt Seal
|
|
Split Cylindrical Retained Type
|
|
66768 lbf 297000 N
|
|
79358 lbf 353000 N
|
|
4002 lbf 17800 N
|
|
2520 rpm
|
|
|
|
|
|
|
MSE303BRHTP
|
|
3 3/16 in
|
|
Felt Seal
|
|
Split Cylindrical Retained Type
|
|
66768 lbf 297000 N
|
|
79358 lbf 353000 N
|
|
4002 lbf 17800 N
|
|
2520 rpm
|
|
|
|
|
|
|
MSE303BRHTPKPS
|
|
3 3/16 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Retained Type
|
|
66768 lbf 297000 N
|
|
79358 lbf 353000 N
|
|
4002 lbf 17800 N
|
|
2520 rpm
|
|
|
|
|
|
|
MSE303BRHTPRSS
|
|
3 3/16 in
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
66768 lbf 297000 N
|
|
79358 lbf 353000 N
|
|
4002 lbf 17800 N
|
|
2520 rpm
|
|
|
|
|
|
|
MSE303BRHTPHTPS
|
|
3 3/16 in
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
66768 lbf 297000 N
|
|
79358 lbf 353000 N
|
|
4002 lbf 17800 N
|
|
2520 rpm
|
|
|
|
|
|
|
MSE303BRHTPATL
|
|
3 3/16 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
66768 lbf 297000 N
|
|
79358 lbf 353000 N
|
|
4002 lbf 17800 N
|
|
2520 rpm
|
|
|
|