All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Split Cylindrical Roller Bearing Take-Up Units
>
Split Cylindrical Roller Bearing Medium Series Take-Up Unit, Push Type
>
View Items
Split Cylindrical Roller Bearing Medium Series Take-Up Unit, Push Type
Check up to five results to perform an action.
This type of split unit can be found in use on materials handling equipment in many industries. Take up units provide an efficient and readily accessible means of tensioning conveyor systems and large scale drives.
The units consist of either push type or pull type sliding supports into which standard housings and bearings may be mounted. When integrating tensioning units into new applications, it should be noted that a maximum radial load equivalent to 0.3Cor is permissible. As with all Timken Split Cylindrical units, a wide variety of sealing solutions may be applied dependant on the environment and application. Please contact Timken for assistance.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 176 - 200 of 348
«
6
7
8
9
10
»
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Maximum Speed
CAD
MSE315BRHTPKPS
3 15/16
in
Kevlar Packing Seal
Split Cylindrical Retained Type
87226
lbf
388000
N
110381
lbf
491000
N
5620
lbf
25000
N
2130
rpm
MSE315BRHTPRSS
3 15/16
in
Viton Single Lip
Split Cylindrical Retained Type
87226
lbf
388000
N
110381
lbf
491000
N
5620
lbf
25000
N
2130
rpm
MSE315BRHTPHTPS
3 15/16
in
High Temperature Packing
Split Cylindrical Retained Type
87226
lbf
388000
N
110381
lbf
491000
N
5620
lbf
25000
N
2130
rpm
MSE315BRHTPATL
3 15/16
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
87226
lbf
388000
N
110381
lbf
491000
N
5620
lbf
25000
N
2130
rpm
MSE315BRHTPFS
3 15/16
in
Felt Seal
Split Cylindrical Retained Type
87226
lbf
388000
N
110381
lbf
491000
N
5620
lbf
25000
N
2130
rpm
MSE400BRHTP
4
in
Felt Seal
Split Cylindrical Retained Type
87226
lbf
388000
N
110381
lbf
491000
N
5620
lbf
25000
N
2130
rpm
MSE400BRHTPKPS
4
in
Kevlar Packing Seal
Split Cylindrical Retained Type
87226
lbf
388000
N
110381
lbf
491000
N
5620
lbf
25000
N
2130
rpm
MSE400BRHTPRSS
4
in
Viton Single Lip
Split Cylindrical Retained Type
87226
lbf
388000
N
110381
lbf
491000
N
5620
lbf
25000
N
2130
rpm
MSE400BRHTPHTPS
4
in
High Temperature Packing
Split Cylindrical Retained Type
87226
lbf
388000
N
110381
lbf
491000
N
5620
lbf
25000
N
2130
rpm
MSE400BRHTPATL
4
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
87226
lbf
388000
N
110381
lbf
491000
N
5620
lbf
25000
N
2130
rpm
MSE400BRHTPFS
4
in
Felt Seal
Split Cylindrical Retained Type
87226
lbf
388000
N
110381
lbf
491000
N
5620
lbf
25000
N
2130
rpm
MSM105BRHTP
105
mm
Felt Seal
Split Cylindrical Retained Type
87226
lbf
388000
N
110381
lbf
491000
N
5620
lbf
25000
N
2130
rpm
MSM105BRHTPKPS
105
mm
Kevlar Packing Seal
Split Cylindrical Retained Type
87226
lbf
388000
N
110381
lbf
491000
N
5620
lbf
25000
N
2130
rpm
MSM105BRHTPRSS
105
mm
Viton Single Lip
Split Cylindrical Retained Type
87226
lbf
388000
N
110381
lbf
491000
N
5620
lbf
25000
N
2130
rpm
MSM105BRHTPHTPS
105
mm
High Temperature Packing
Split Cylindrical Retained Type
87226
lbf
388000
N
110381
lbf
491000
N
5620
lbf
25000
N
2130
rpm
MSM105BRHTPATL
105
mm
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
87226
lbf
388000
N
110381
lbf
491000
N
5620
lbf
25000
N
2130
rpm
MSM105BRHTPFS
105
mm
Felt Seal
Split Cylindrical Retained Type
87226
lbf
388000
N
110381
lbf
491000
N
5620
lbf
25000
N
2130
rpm
MSE403BRHTP
4 3/16
in
Felt Seal
Split Cylindrical Retained Type
102063
lbf
454000
N
133087
lbf
592000
N
7014
lbf
31200
N
1820
rpm
MSE403BRHTPKPS
4 3/16
in
Kevlar Packing Seal
Split Cylindrical Retained Type
102063
lbf
454000
N
133087
lbf
592000
N
7014
lbf
31200
N
1820
rpm
MSE403BRHTPRSS
4 3/16
in
Viton Single Lip
Split Cylindrical Retained Type
102063
lbf
454000
N
133087
lbf
592000
N
7014
lbf
31200
N
1820
rpm
MSE403BRHTPHTPS
4 3/16
in
High Temperature Packing
Split Cylindrical Retained Type
102063
lbf
454000
N
133087
lbf
592000
N
7014
lbf
31200
N
1820
rpm
MSE403BRHTPATL
4 3/16
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
102063
lbf
454000
N
133087
lbf
592000
N
7014
lbf
31200
N
1820
rpm
MSE403BRHTPFS
4 3/16
in
Felt Seal
Split Cylindrical Retained Type
102063
lbf
454000
N
133087
lbf
592000
N
7014
lbf
31200
N
1820
rpm
MSE404BRHTP
4 1/4
in
Felt Seal
Split Cylindrical Retained Type
102063
lbf
454000
N
133087
lbf
592000
N
7014
lbf
31200
N
1820
rpm
MSE404BRHTPKPS
4 1/4
in
Kevlar Packing Seal
Split Cylindrical Retained Type
102063
lbf
454000
N
133087
lbf
592000
N
7014
lbf
31200
N
1820
rpm
Results 176 - 200 of 348
«
6
7
8
9
10
»