All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Split Cylindrical Roller Bearing Take-Up Units
>
Split Cylindrical Roller Bearing Medium Series Take-Up Unit, Tension Type
>
View Items
Split Cylindrical Roller Bearing Medium Series Take-Up Unit, Tension Type
Check up to five results to perform an action.
This type of split unit can be found in use on materials handling equipment in many industries. Take up units provide an efficient and readily accessible means of tensioning conveyor systems and large scale drives.
The units consist of either push type or pull type sliding supports into which standard housings and bearings may be mounted. When integrating tensioning units into new applications, it should be noted that a maximum radial load equivalent to 0.3Cor is permissible. As with all Timken Split Cylindrical units, a wide variety of sealing solutions may be applied dependant on the environment and application. Please contact Timken for assistance.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 226 - 250 of 348
«
6
7
8
9
10
»
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Maximum Speed
CAD
MSM115BRHTTHTPS
115
mm
High Temperature Packing
Split Cylindrical Retained Type
102063
lbf
454000
N
133087
lbf
592000
N
7014
lbf
31200
N
1820
rpm
MSM115BRHTTATL
115
mm
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
102063
lbf
454000
N
133087
lbf
592000
N
7014
lbf
31200
N
1820
rpm
MSM115BRHTTFS
115
mm
Felt Seal
Split Cylindrical Retained Type
102063
lbf
454000
N
133087
lbf
592000
N
7014
lbf
31200
N
1820
rpm
MSE411BRHTT
4.6875
in
Felt Seal
Split Cylindrical Retained Type
118025
lbf
525000
N
157366
lbf
700000
N
8588
lbf
38200
N
1600
rpm
MSE411BRHTTKPS
4.6875
in
Kevlar Packing Seal
Split Cylindrical Retained Type
118025
lbf
525000
N
157366
lbf
700000
N
8588
lbf
38200
N
1600
rpm
MSE411BRHTTRSS
4.6875
in
Viton Single Lip
Split Cylindrical Retained Type
118025
lbf
525000
N
157366
lbf
700000
N
8588
lbf
38200
N
1600
rpm
MSE411BRHTTHTPS
4.6875
in
High Temperature Packing
Split Cylindrical Retained Type
118025
lbf
525000
N
157366
lbf
700000
N
8588
lbf
38200
N
1600
rpm
MSE411BRHTTATL
4.6875
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
118025
lbf
525000
N
157366
lbf
700000
N
8588
lbf
38200
N
1600
rpm
MSE411BRHTTFS
4.6875
in
Felt Seal
Split Cylindrical Retained Type
118025
lbf
525000
N
157366
lbf
700000
N
8588
lbf
38200
N
1600
rpm
MSM120BRHTT
120
mm
Felt Seal
Split Cylindrical Retained Type
118025
lbf
525000
N
157366
lbf
700000
N
8588
lbf
38200
N
1600
rpm
MSM120BRHTTKPS
120
mm
Kevlar Packing Seal
Split Cylindrical Retained Type
118025
lbf
525000
N
157366
lbf
700000
N
8588
lbf
38200
N
1600
rpm
MSM120BRHTTRSS
120
mm
Viton Single Lip
Split Cylindrical Retained Type
118025
lbf
525000
N
157366
lbf
700000
N
8588
lbf
38200
N
1600
rpm
MSM120BRHTTHTPS
120
mm
High Temperature Packing
Split Cylindrical Retained Type
118025
lbf
525000
N
157366
lbf
700000
N
8588
lbf
38200
N
1600
rpm
MSM120BRHTTATL
120
mm
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
118025
lbf
525000
N
157366
lbf
700000
N
8588
lbf
38200
N
1600
rpm
MSM120BRHTTFS
120
mm
Felt Seal
Split Cylindrical Retained Type
118025
lbf
525000
N
157366
lbf
700000
N
8588
lbf
38200
N
1600
rpm
MSE412BRHTT
4.7500
in
Felt Seal
Split Cylindrical Retained Type
118025
lbf
525000
N
157366
lbf
700000
N
8588
lbf
38200
N
1600
rpm
MSE412BRHTTKPS
4.7500
in
Kevlar Packing Seal
Split Cylindrical Retained Type
118025
lbf
525000
N
157366
lbf
700000
N
8588
lbf
38200
N
1600
rpm
MSE412BRHTTRSS
4.7500
in
Viton Single Lip
Split Cylindrical Retained Type
118025
lbf
525000
N
157366
lbf
700000
N
8588
lbf
38200
N
1600
rpm
MSE412BRHTTHTPS
4.7500
in
High Temperature Packing
Split Cylindrical Retained Type
118025
lbf
525000
N
157366
lbf
700000
N
8588
lbf
38200
N
1600
rpm
MSE412BRHTTATL
4.7500
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
118025
lbf
525000
N
157366
lbf
700000
N
8588
lbf
38200
N
1600
rpm
MSE412BRHTTFS
4.7500
in
Felt Seal
Split Cylindrical Retained Type
118025
lbf
525000
N
157366
lbf
700000
N
8588
lbf
38200
N
1600
rpm
MSM125BRHTT
125
mm
Felt Seal
Split Cylindrical Retained Type
118025
lbf
525000
N
157366
lbf
700000
N
8588
lbf
38200
N
1600
rpm
MSM125BRHTTKPS
125
mm
Kevlar Packing Seal
Split Cylindrical Retained Type
118025
lbf
525000
N
157366
lbf
700000
N
8588
lbf
38200
N
1600
rpm
MSM125BRHTTRSS
125
mm
Viton Single Lip
Split Cylindrical Retained Type
118025
lbf
525000
N
157366
lbf
700000
N
8588
lbf
38200
N
1600
rpm
MSM125BRHTTHTPS
125
mm
High Temperature Packing
Split Cylindrical Retained Type
118025
lbf
525000
N
157366
lbf
700000
N
8588
lbf
38200
N
1600
rpm
Results 226 - 250 of 348
«
6
7
8
9
10
»