|
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
|
|
MSM125BRHTTATL
|
|
125 mm
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
118025 lbf 525000 N
|
|
157366 lbf 700000 N
|
|
8588 lbf 38200 N
|
|
1600 rpm
|
|
|
|
|
|
|
MSM125BRHTTFS
|
|
125 mm
|
|
Felt Seal
|
|
Split Cylindrical Retained Type
|
|
118025 lbf 525000 N
|
|
157366 lbf 700000 N
|
|
8588 lbf 38200 N
|
|
1600 rpm
|
|
|
|
|
|
|
MSE415BRHTT
|
|
4 15/16 in
|
|
Felt Seal
|
|
Split Cylindrical Retained Type
|
|
118025 lbf 525000 N
|
|
157366 lbf 700000 N
|
|
8588 lbf 38200 N
|
|
1600 rpm
|
|
|
|
|
|
|
MSE415BRHTTKPS
|
|
4 15/16 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Retained Type
|
|
118025 lbf 525000 N
|
|
157366 lbf 700000 N
|
|
8588 lbf 38200 N
|
|
1600 rpm
|
|
|
|
|
|
|
MSE415BRHTTRSS
|
|
4 15/16 in
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
118025 lbf 525000 N
|
|
157366 lbf 700000 N
|
|
8588 lbf 38200 N
|
|
1600 rpm
|
|
|
|
|
|
|
MSE415BRHTTHTPS
|
|
4 15/16 in
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
118025 lbf 525000 N
|
|
157366 lbf 700000 N
|
|
8588 lbf 38200 N
|
|
1600 rpm
|
|
|
|
|
|
|
MSE415BRHTTATL
|
|
4 15/16 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
118025 lbf 525000 N
|
|
157366 lbf 700000 N
|
|
8588 lbf 38200 N
|
|
1600 rpm
|
|
|
|
|
|
|
MSE415BRHTTFS
|
|
4 15/16 in
|
|
Felt Seal
|
|
Split Cylindrical Retained Type
|
|
118025 lbf 525000 N
|
|
157366 lbf 700000 N
|
|
8588 lbf 38200 N
|
|
1600 rpm
|
|
|
|
|
|
|
MSE500BRHTT
|
|
5 in
|
|
Felt Seal
|
|
Split Cylindrical Retained Type
|
|
118025 lbf 525000 N
|
|
157366 lbf 700000 N
|
|
8588 lbf 38200 N
|
|
1600 rpm
|
|
|
|
|
|
|
MSE500BRHTTKPS
|
|
5 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Retained Type
|
|
118025 lbf 525000 N
|
|
157366 lbf 700000 N
|
|
8588 lbf 38200 N
|
|
1600 rpm
|
|
|
|
|
|
|
MSE500BRHTTRSS
|
|
5 in
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
118025 lbf 525000 N
|
|
157366 lbf 700000 N
|
|
8588 lbf 38200 N
|
|
1600 rpm
|
|
|
|
|
|
|
MSE500BRHTTHTPS
|
|
5 in
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
118025 lbf 525000 N
|
|
157366 lbf 700000 N
|
|
8588 lbf 38200 N
|
|
1600 rpm
|
|
|
|
|
|
|
MSE500BRHTTATL
|
|
5 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
118025 lbf 525000 N
|
|
157366 lbf 700000 N
|
|
8588 lbf 38200 N
|
|
1600 rpm
|
|
|
|
|
|
|
MSE500BRHTTFS
|
|
5 in
|
|
Felt Seal
|
|
Split Cylindrical Retained Type
|
|
118025 lbf 525000 N
|
|
157366 lbf 700000 N
|
|
8588 lbf 38200 N
|
|
1600 rpm
|
|
|
|
|
|
|
MSM130BRHTT
|
|
130 mm
|
|
Felt Seal
|
|
Split Cylindrical Retained Type
|
|
118025 lbf 525000 N
|
|
157366 lbf 700000 N
|
|
8588 lbf 38200 N
|
|
1600 rpm
|
|
|
|
|
|
|
MSM130BRHTTKPS
|
|
130 mm
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Retained Type
|
|
118025 lbf 525000 N
|
|
157366 lbf 700000 N
|
|
8588 lbf 38200 N
|
|
1600 rpm
|
|
|
|
|
|
|
MSM130BRHTTRSS
|
|
130 mm
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
118025 lbf 525000 N
|
|
157366 lbf 700000 N
|
|
8588 lbf 38200 N
|
|
1600 rpm
|
|
|
|
|
|
|
MSM130BRHTTHTPS
|
|
130 mm
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
118025 lbf 525000 N
|
|
157366 lbf 700000 N
|
|
8588 lbf 38200 N
|
|
1600 rpm
|
|
|
|
|
|
|
MSM130BRHTTATL
|
|
130 mm
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
118025 lbf 525000 N
|
|
157366 lbf 700000 N
|
|
8588 lbf 38200 N
|
|
1600 rpm
|
|
|
|
|
|
|
MSM130BRHTTFS
|
|
130 mm
|
|
Felt Seal
|
|
Split Cylindrical Retained Type
|
|
118025 lbf 525000 N
|
|
157366 lbf 700000 N
|
|
8588 lbf 38200 N
|
|
1600 rpm
|
|
|
|
|
|
|
MSE503BRHTT
|
|
5 3/16 in
|
|
Felt Seal
|
|
Split Cylindrical Retained Type
|
|
134885 lbf 600000 N
|
|
183669 lbf 817000 N
|
|
10206 lbf 45400 N
|
|
1450 rpm
|
|
|
|
|
|
|
MSE503BRHTTKPS
|
|
5 3/16 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Retained Type
|
|
134885 lbf 600000 N
|
|
183669 lbf 817000 N
|
|
10206 lbf 45400 N
|
|
1450 rpm
|
|
|
|
|
|
|
MSE503BRHTTRSS
|
|
5 3/16 in
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
134885 lbf 600000 N
|
|
183669 lbf 817000 N
|
|
10206 lbf 45400 N
|
|
1450 rpm
|
|
|
|
|
|
|
MSE503BRHTTHTPS
|
|
5 3/16 in
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
134885 lbf 600000 N
|
|
183669 lbf 817000 N
|
|
10206 lbf 45400 N
|
|
1450 rpm
|
|
|
|
|
|
|
MSE503BRHTTATL
|
|
5 3/16 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
134885 lbf 600000 N
|
|
183669 lbf 817000 N
|
|
10206 lbf 45400 N
|
|
1450 rpm
|
|
|
|