All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Take-Up Units > Split Cylindrical Roller Bearing Medium Series Take-Up Unit, Tension Type > View Items  

Split Cylindrical Roller Bearing Medium Series Take-Up Unit, Tension Type

Check up to five results to perform an action.


This type of split unit can be found in use on materials handling equipment in many industries. Take up units provide an efficient and readily accessible means of tensioning conveyor systems and large scale drives.

The units consist of either push type or pull type sliding supports into which standard housings and bearings may be mounted. When integrating tensioning units into new applications, it should be noted that a maximum radial load equivalent to 0.3Cor is permissible. As with all Timken Split Cylindrical units, a wide variety of sealing solutions may be applied dependant on the environment and application. Please contact Timken for assistance.



Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 301 - 325 of 348 « 11 12 13 14 

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

MSM140BRHTT 140 mm Felt Seal Split Cylindrical Retained Type 134885 lbf
600000
N
183669 lbf
817000
N
10206 lbf
45400
N
1450 rpm CAD Icon (for items table)
MSM140BRHTTKPS 140 mm Kevlar Packing Seal Split Cylindrical Retained Type 134885 lbf
600000
N
183669 lbf
817000
N
10206 lbf
45400
N
1450 rpm CAD Icon (for items table)
MSM140BRHTTRSS 140 mm Viton Single Lip Split Cylindrical Retained Type 134885 lbf
600000
N
183669 lbf
817000
N
10206 lbf
45400
N
1450 rpm CAD Icon (for items table)
MSM140BRHTTHTPS 140 mm High Temperature Packing Split Cylindrical Retained Type 134885 lbf
600000
N
183669 lbf
817000
N
10206 lbf
45400
N
1450 rpm CAD Icon (for items table)
MSM140BRHTTATL 140 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 134885 lbf
600000
N
183669 lbf
817000
N
10206 lbf
45400
N
1450 rpm CAD Icon (for items table)
MSM140BRHTTFS 140 mm Felt Seal Split Cylindrical Retained Type 134885 lbf
600000
N
183669 lbf
817000
N
10206 lbf
45400
N
1450 rpm CAD Icon (for items table)
MSE511BRHTT 5 11/16 in Felt Seal Split Cylindrical Retained Type 164111 lbf
730000
N
232453 lbf
1034000
N
11780 lbf
52400
N
1320 rpm CAD Icon (for items table)
MSE511BRHTTKPS 5 11/16 in Kevlar Packing Seal Split Cylindrical Retained Type 164111 lbf
730000
N
232453 lbf
1034000
N
11780 lbf
52400
N
1320 rpm CAD Icon (for items table)
MSE511BRHTTRSS 5 11/16 in Viton Single Lip Split Cylindrical Retained Type 164111 lbf
730000
N
232453 lbf
1034000
N
11780 lbf
52400
N
1320 rpm CAD Icon (for items table)
MSE511BRHTTHTPS 5 11/16 in High Temperature Packing Split Cylindrical Retained Type 164111 lbf
730000
N
232453 lbf
1034000
N
11780 lbf
52400
N
1320 rpm CAD Icon (for items table)
MSE511BRHTTATL 5 11/16 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 164111 lbf
730000
N
232453 lbf
1034000
N
11780 lbf
52400
N
1320 rpm CAD Icon (for items table)
MSE511BRHTTFS 5 11/16 in Felt Seal Split Cylindrical Retained Type 164111 lbf
730000
N
232453 lbf
1034000
N
11780 lbf
52400
N
1320 rpm CAD Icon (for items table)
MSE512BRHTT 5.7500 in Felt Seal Split Cylindrical Retained Type 164111 lbf
730000
N
232453 lbf
1034000
N
11780 lbf
52400
N
1320 rpm CAD Icon (for items table)
MSE512BRHTTKPS 5.7500 in Kevlar Packing Seal Split Cylindrical Retained Type 164111 lbf
730000
N
232453 lbf
1034000
N
11780 lbf
52400
N
1320 rpm CAD Icon (for items table)
MSE512BRHTTRSS 5.7500 in Viton Single Lip Split Cylindrical Retained Type 164111 lbf
730000
N
232453 lbf
1034000
N
11780 lbf
52400
N
1320 rpm CAD Icon (for items table)
MSE512BRHTTHTPS 5.7500 in High Temperature Packing Split Cylindrical Retained Type 164111 lbf
730000
N
232453 lbf
1034000
N
11780 lbf
52400
N
1320 rpm CAD Icon (for items table)
MSE512BRHTTATL 5.7500 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 164111 lbf
730000
N
232453 lbf
1034000
N
11780 lbf
52400
N
1320 rpm CAD Icon (for items table)
MSE512BRHTTFS 5.7500 in Felt Seal Split Cylindrical Retained Type 164111 lbf
730000
N
232453 lbf
1034000
N
11780 lbf
52400
N
1320 rpm CAD Icon (for items table)
MSM150BRHTT 150 mm Felt Seal Split Cylindrical Retained Type 164111 lbf
730000
N
232453 lbf
1034000
N
11780 lbf
52400
N
1320 rpm CAD Icon (for items table)
MSM150BRHTTKPS 150 mm Kevlar Packing Seal Split Cylindrical Retained Type 164111 lbf
730000
N
232453 lbf
1034000
N
11780 lbf
52400
N
1320 rpm CAD Icon (for items table)
MSM150BRHTTRSS 150 mm Viton Single Lip Split Cylindrical Retained Type 164111 lbf
730000
N
232453 lbf
1034000
N
11780 lbf
52400
N
1320 rpm CAD Icon (for items table)
MSM150BRHTTHTPS 150 mm High Temperature Packing Split Cylindrical Retained Type 164111 lbf
730000
N
232453 lbf
1034000
N
11780 lbf
52400
N
1320 rpm CAD Icon (for items table)
MSM150BRHTTATL 150 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 164111 lbf
730000
N
232453 lbf
1034000
N
11780 lbf
52400
N
1320 rpm CAD Icon (for items table)
MSM150BRHTTFS 150 mm Felt Seal Split Cylindrical Retained Type 164111 lbf
730000
N
232453 lbf
1034000
N
11780 lbf
52400
N
1320 rpm CAD Icon (for items table)
MSE515BRHTT 5 15/16 in Felt Seal Split Cylindrical Retained Type 164111 lbf
730000
N
232453 lbf
1034000
N
11780 lbf
52400
N
1320 rpm CAD Icon (for items table)
  Results 301 - 325 of 348 « 11 12 13 14