All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Take-Up Units > Split Cylindrical Roller Bearing Medium Series Take-Up Unit, Tension Type > View Items  

Split Cylindrical Roller Bearing Medium Series Take-Up Unit, Tension Type

Check up to five results to perform an action.


This type of split unit can be found in use on materials handling equipment in many industries. Take up units provide an efficient and readily accessible means of tensioning conveyor systems and large scale drives.

The units consist of either push type or pull type sliding supports into which standard housings and bearings may be mounted. When integrating tensioning units into new applications, it should be noted that a maximum radial load equivalent to 0.3Cor is permissible. As with all Timken Split Cylindrical units, a wide variety of sealing solutions may be applied dependant on the environment and application. Please contact Timken for assistance.



Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 26 - 50 of 348  1 2 3 4 5 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

MSM50BRHTTKPS 50 mm Kevlar Packing Seal Split Cylindrical Retained Type 27202 lbf
121000
N
28551 lbf
127000
N
1394 lbf
6200
N
4350 rpm CAD Icon (for items table)
MSM50BRHTTRSS 50 mm Viton Single Lip Split Cylindrical Retained Type 27202 lbf
121000
N
28551 lbf
127000
N
1394 lbf
6200
N
4350 rpm CAD Icon (for items table)
MSM50BRHTTHTPS 50 mm High Temperature Packing Split Cylindrical Retained Type 27202 lbf
121000
N
28551 lbf
127000
N
1394 lbf
6200
N
4350 rpm CAD Icon (for items table)
MSM50BRHTTATL 50 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 27202 lbf
121000
N
28551 lbf
127000
N
1394 lbf
6200
N
4350 rpm CAD Icon (for items table)
MSM50BRHTTFS 50 mm Felt Seal Split Cylindrical Retained Type 27202 lbf
121000
N
28551 lbf
127000
N
1394 lbf
6200
N
4350 rpm CAD Icon (for items table)
MSE200BRHTT 2 in Felt Seal Split Cylindrical Retained Type 27202 lbf
121000
N
28551 lbf
127000
N
1394 lbf
6200
N
4350 rpm CAD Icon (for items table)
MSE200BRHTTKPS 2 in Kevlar Packing Seal Split Cylindrical Retained Type 27202 lbf
121000
N
28551 lbf
127000
N
1394 lbf
6200
N
4350 rpm CAD Icon (for items table)
MSE200BRHTTRSS 2 in Viton Single Lip Split Cylindrical Retained Type 27202 lbf
121000
N
28551 lbf
127000
N
1394 lbf
6200
N
4350 rpm CAD Icon (for items table)
MSE200BRHTTHTPS 2 in High Temperature Packing Split Cylindrical Retained Type 27202 lbf
121000
N
28551 lbf
127000
N
1394 lbf
6200
N
4350 rpm CAD Icon (for items table)
MSE200BRHTTATL 2 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 27202 lbf
121000
N
28551 lbf
127000
N
1394 lbf
6200
N
4350 rpm CAD Icon (for items table)
MSE200BRHTTFS 2 in Felt Seal Split Cylindrical Retained Type 27202 lbf
121000
N
28551 lbf
127000
N
1394 lbf
6200
N
4350 rpm CAD Icon (for items table)
MSM55BRHTT 55 mm Felt Seal Split Cylindrical Retained Type 37768 lbf
168000
N
42714 lbf
190000
N
1978 lbf
8800
N
3680 rpm CAD Icon (for items table)
MSM55BRHTTKPS 55 mm Kevlar Packing Seal Split Cylindrical Retained Type 37768 lbf
168000
N
42714 lbf
190000
N
1978 lbf
8800
N
3680 rpm CAD Icon (for items table)
MSM55BRHTTRSS 55 mm Viton Single Lip Split Cylindrical Retained Type 37768 lbf
168000
N
42714 lbf
190000
N
1978 lbf
8800
N
3680 rpm CAD Icon (for items table)
MSM55BRHTTHTPS 55 mm High Temperature Packing Split Cylindrical Retained Type 37768 lbf
168000
N
42714 lbf
190000
N
1978 lbf
8800
N
3680 rpm CAD Icon (for items table)
MSM55BRHTTATL 55 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 37768 lbf
168000
N
42714 lbf
190000
N
1978 lbf
8800
N
3680 rpm CAD Icon (for items table)
MSM55BRHTTFS 55 mm Felt Seal Split Cylindrical Retained Type 37768 lbf
168000
N
42714 lbf
190000
N
1978 lbf
8800
N
3680 rpm CAD Icon (for items table)
MSE203BRHTT 2 3/16 in Felt Seal Split Cylindrical Retained Type 37768 lbf
168000
N
42714 lbf
190000
N
1978 lbf
8800
N
3680 rpm CAD Icon (for items table)
MSE203BRHTTKPS 2 3/16 in Kevlar Packing Seal Split Cylindrical Retained Type 37768 lbf
168000
N
42714 lbf
190000
N
1978 lbf
8800
N
3680 rpm CAD Icon (for items table)
MSE203BRHTTRSS 2 3/16 in Viton Single Lip Split Cylindrical Retained Type 37768 lbf
168000
N
42714 lbf
190000
N
1978 lbf
8800
N
3680 rpm CAD Icon (for items table)
MSE203BRHTTHTPS 2 3/16 in High Temperature Packing Split Cylindrical Retained Type 37768 lbf
168000
N
42714 lbf
190000
N
1978 lbf
8800
N
3680 rpm CAD Icon (for items table)
MSE203BRHTTATL 2 3/16 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 37768 lbf
168000
N
42714 lbf
190000
N
1978 lbf
8800
N
3680 rpm CAD Icon (for items table)
MSE203BRHTTFS 2 3/16 in Felt Seal Split Cylindrical Retained Type 37768 lbf
168000
N
42714 lbf
190000
N
1978 lbf
8800
N
3680 rpm CAD Icon (for items table)
MSE204BRHTT 2 1/4 in Felt Seal Split Cylindrical Retained Type 37768 lbf
168000
N
42714 lbf
190000
N
1978 lbf
8800
N
3680 rpm CAD Icon (for items table)
MSE204BRHTTKPS 2 1/4 in Kevlar Packing Seal Split Cylindrical Retained Type 37768 lbf
168000
N
42714 lbf
190000
N
1978 lbf
8800
N
3680 rpm CAD Icon (for items table)
  Results 26 - 50 of 348  1 2 3 4 5 »