All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Take-Up Units > Split Cylindrical Roller Bearing Medium Series Take-Up Unit, Tension Type > View Items  

Split Cylindrical Roller Bearing Medium Series Take-Up Unit, Tension Type

Check up to five results to perform an action.


This type of split unit can be found in use on materials handling equipment in many industries. Take up units provide an efficient and readily accessible means of tensioning conveyor systems and large scale drives.

The units consist of either push type or pull type sliding supports into which standard housings and bearings may be mounted. When integrating tensioning units into new applications, it should be noted that a maximum radial load equivalent to 0.3Cor is permissible. As with all Timken Split Cylindrical units, a wide variety of sealing solutions may be applied dependant on the environment and application. Please contact Timken for assistance.



Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 76 - 100 of 348  1 2 3 4 5 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

MSM65BRHTTHTPS 65 mm High Temperature Packing Split Cylindrical Retained Type 37768 lbf
168000
N
42714 lbf
190000
N
1978 lbf
8800
N
3680 rpm CAD Icon (for items table)
MSM65BRHTTATL 65 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 37768 lbf
168000
N
42714 lbf
190000
N
1978 lbf
8800
N
3680 rpm CAD Icon (for items table)
MSM65BRHTTFS 65 mm Felt Seal Split Cylindrical Retained Type 37768 lbf
168000
N
42714 lbf
190000
N
1978 lbf
8800
N
3680 rpm CAD Icon (for items table)
MSE211BRHTT 2 11/16 in Felt Seal Split Cylindrical Retained Type 58001 lbf
258000
N
67443 lbf
300000
N
2383 lbf
10600
N
3080 rpm CAD Icon (for items table)
MSE211BRHTTKPS 2 11/16 in Kevlar Packing Seal Split Cylindrical Retained Type 58001 lbf
258000
N
67443 lbf
300000
N
2383 lbf
10600
N
3080 rpm CAD Icon (for items table)
MSE211BRHTTRSS 2 11/16 in Viton Single Lip Split Cylindrical Retained Type 58001 lbf
258000
N
67443 lbf
300000
N
2383 lbf
10600
N
3080 rpm CAD Icon (for items table)
MSE211BRHTTHTPS 2 11/16 in High Temperature Packing Split Cylindrical Retained Type 58001 lbf
258000
N
67443 lbf
300000
N
2383 lbf
10600
N
3080 rpm CAD Icon (for items table)
MSE211BRHTTATL 2 11/16 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 58001 lbf
258000
N
67443 lbf
300000
N
2383 lbf
10600
N
3080 rpm CAD Icon (for items table)
MSE211BRHTTFS 2 11/16 in Felt Seal Split Cylindrical Retained Type 58001 lbf
258000
N
67443 lbf
300000
N
2383 lbf
10600
N
3080 rpm CAD Icon (for items table)
MSE212BRHTT 2 3/4 in Felt Seal Split Cylindrical Retained Type 58001 lbf
258000
N
67443 lbf
300000
N
2383 lbf
10600
N
3080 rpm CAD Icon (for items table)
MSE212BRHTTKPS 2 3/4 in Kevlar Packing Seal Split Cylindrical Retained Type 58001 lbf
258000
N
67443 lbf
300000
N
2383 lbf
10600
N
3080 rpm CAD Icon (for items table)
MSE212BRHTTRSS 2 3/4 in Viton Single Lip Split Cylindrical Retained Type 58001 lbf
258000
N
67443 lbf
300000
N
2383 lbf
10600
N
3080 rpm CAD Icon (for items table)
MSE212BRHTTHTPS 2 3/4 in High Temperature Packing Split Cylindrical Retained Type 58001 lbf
258000
N
67443 lbf
300000
N
2383 lbf
10600
N
3080 rpm CAD Icon (for items table)
MSE212BRHTTATL 2 3/4 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 58001 lbf
258000
N
67443 lbf
300000
N
2383 lbf
10600
N
3080 rpm CAD Icon (for items table)
MSE212BRHTTFS 2 3/4 in Felt Seal Split Cylindrical Retained Type 58001 lbf
258000
N
67443 lbf
300000
N
2383 lbf
10600
N
3080 rpm CAD Icon (for items table)
MSM70BRHTT 70 mm Felt Seal Split Cylindrical Retained Type 58001 lbf
258000
N
67443 lbf
300000
N
2383 lbf
10600
N
3080 rpm CAD Icon (for items table)
MSM70BRHTTKPS 70 mm Kevlar Packing Seal Split Cylindrical Retained Type 58001 lbf
258000
N
67443 lbf
300000
N
2383 lbf
10600
N
3080 rpm CAD Icon (for items table)
MSM70BRHTTRSS 70 mm Viton Single Lip Split Cylindrical Retained Type 58001 lbf
258000
N
67443 lbf
300000
N
2383 lbf
10600
N
3080 rpm CAD Icon (for items table)
MSM70BRHTTHTPS 70 mm High Temperature Packing Split Cylindrical Retained Type 58001 lbf
258000
N
67443 lbf
300000
N
2383 lbf
10600
N
3080 rpm CAD Icon (for items table)
MSM70BRHTTATL 70 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 58001 lbf
258000
N
67443 lbf
300000
N
2383 lbf
10600
N
3080 rpm CAD Icon (for items table)
MSM70BRHTTFS 70 mm Felt Seal Split Cylindrical Retained Type 58001 lbf
258000
N
67443 lbf
300000
N
2383 lbf
10600
N
3080 rpm CAD Icon (for items table)
MSE215BRHTT 2 15/16 in Felt Seal Split Cylindrical Retained Type 58001 lbf
258000
N
67443 lbf
300000
N
2383 lbf
10600
N
3080 rpm CAD Icon (for items table)
MSE215BRHTTKPS 2 15/16 in Kevlar Packing Seal Split Cylindrical Retained Type 58001 lbf
258000
N
67443 lbf
300000
N
2383 lbf
10600
N
3080 rpm CAD Icon (for items table)
MSE215BRHTTRSS 2 15/16 in Viton Single Lip Split Cylindrical Retained Type 58001 lbf
258000
N
67443 lbf
300000
N
2383 lbf
10600
N
3080 rpm CAD Icon (for items table)
MSE215BRHTTHTPS 2 15/16 in High Temperature Packing Split Cylindrical Retained Type 58001 lbf
258000
N
67443 lbf
300000
N
2383 lbf
10600
N
3080 rpm CAD Icon (for items table)
  Results 76 - 100 of 348  1 2 3 4 5 »